(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
15 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
[High Precision] Dovetail Slide, Post Mounted - 1 Axis Slide with a Shaft
MISUMI
This is a positioning stage that can be attached to a support.
Max. Load Capacity | Feeding Method | Travel Guide | Table Material |
---|---|---|---|
- | - | - | Aluminum Alloy |
From: 6,493,510 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
[High Precision] Dovetail Slide, Post Mounted - 1 Axis Slide with Crossed Mounting Bores
MISUMI
This is a positioning stage that can be attached to a support.
Max. Load Capacity | Feeding Method | Travel Guide | Table Material |
---|---|---|---|
- | - | - | Aluminum Alloy |
From: 8,754,553 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
[High Precision] Dovetail Slide, Post Mounted - 3 Axis Slide with a Shaft
MISUMI
This is a positioning stage that can be attached to a support.
Max. Load Capacity | Feeding Method | Travel Guide | Table Material |
---|---|---|---|
- | - | - | Aluminum Alloy |
From: 20,575,610 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stage Maintenance Parts - Clamp Screws with Levers for Dovetail Stages
MISUMI
It is possible to apply more torque than normal clamp screws.
Max. Load Capacity | Feeding Method | Travel Guide | Table Material |
---|---|---|---|
- | - | - | - |
From: 493,175 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Multi-Function Feed Auger Stage (Support Holder Type)
MIRUC OPTICAL
Wide variations that allow you to select the travel length for 1 rotation of the handle. Smooth operating movements. 3 types of travel length per handle rotation (mm) of 2, 5, and 10 depending on the size of the model. The ability to select the pitch and speed of single rotation of the handle allows fine movement to quick movement, according to the application.
Max. Load Capacity | Feeding Method | Travel Guide | Table Material |
---|---|---|---|
3kg (30N) | Feed Screw | Dovetail Slide | - |
From: 8,910,573 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Support Attachment Stage (Support Tightening Block Type)
MIRUC OPTICAL
Stable and smooth positioning in the air.[Features]・ It can be used properly according to the application, such as strut tightening block type, simple strut type, strut bending mechanism type, etc.・ Handles are aligned in the same direction, improving operability・ A variety of arrangements for positioning operation in the air are possible by combining a single-axis, two-axis, and three-axis sliding mechanism and a strut fixed part
Max. Load Capacity | Feeding Method | Travel Guide | Table Material |
---|---|---|---|
3kg (30N) | Rack & Pinion | Dovetail Slide | - |
From: 10,379,226 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Accessories for Dovetail Slide Stages - Shaft for Stages (Ø12)
MISUMI
Can be used in combination with a dovetail post-mounted stage.
Max. Load Capacity | Feeding Method | Travel Guide | Table Material |
---|---|---|---|
- | - | - | - |
From: 613,765 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Accessories for Dovetail Slide Stages - Shaft for Stages (with Lever)
MISUMI
Can be used in combination with a dovetail post-mounted stage.
Max. Load Capacity | Feeding Method | Travel Guide | Table Material |
---|---|---|---|
- | - | - | - |
From: 6,100,290 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Sliding Holder (Mounting Shaft Diameter: φ16)
MIRUC OPTICAL
A rich lineup of accessories for collaboration with optical units. 3 types are available: for measuring scopes, for image recognition lenses, and for simple image observation lenses.
Max. Load Capacity | Feeding Method | Travel Guide | Table Material |
---|---|---|---|
3kg (30N) | Rack & Pinion | Dovetail Slide | - |
From: 12,600,068 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MIRUC OPTICAL
Lightweight, slim and long stroke.[Features]・ The long stage is made of aluminum alloy and is a lightweight, slim and long stroke stage・ It can be installed from both sides with M2 screws from the front and M3 screws from the back
Max. Load Capacity | Feeding Method | Travel Guide | Table Material |
---|---|---|---|
3kg (30N) | Rack & Pinion | Dovetail Slide | - |
From: 7,920,020 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Long Stage (Articulated Support Structure Type)
MIRUC OPTICAL
Lightweight, slim, long stroke
Max. Load Capacity | Feeding Method | Travel Guide | Table Material |
---|---|---|---|
3kg (30N) | Rack & Pinion | Dovetail Slide | - |
From: 13,037,226 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Multi-Function Feed Auger Stage (Support Type)
MIRUC OPTICAL
Many variations are available with different translations per revolution of the handle.
Max. Load Capacity | Feeding Method | Travel Guide | Table Material |
---|---|---|---|
3kg (30N) | Feed Screw | Dovetail Slide | - |
From: 8,913,861 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Multi-Function Feed Auger Stage (Articulated Support Structure Type)
MIRUC OPTICAL
Many variations are available with different travel distances per handle revolution.
Max. Load Capacity | Feeding Method | Travel Guide | Table Material |
---|---|---|---|
3kg (30N) | Feed Screw | Dovetail Slide | - |
From: 14,031,070 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Support Attachment Stage (Support Type)
MIRUC OPTICAL
Stable and smooth mid-air positioning
Max. Load Capacity | Feeding Method | Travel Guide | Table Material |
---|---|---|---|
3kg (30N) | Rack & Pinion | Dovetail Slide | - |
From: 10,391,273 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Strut Attachment Stage (Articulating Strut Structure Mechanism)
MIRUC OPTICAL
Stable and smooth positioning in the air. Aligning the handles in the same direction improves operability. Combination of 1-axis, 2-axis, and 3-axis sliding mechanisms and strut fixed parts allows for a variety of positioning operations in the air. X-axis brake has a single clamp. Y-axis and Z-axis brakes have double clamps.
Max. Load Capacity | Feeding Method | Travel Guide | Table Material |
---|---|---|---|
3kg (30N) | Rack & Pinion | Dovetail Slide | - |
From: 15,468,640 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
CADCAD |
From |
Days to ShipSố ngày giao hàng |
Max. Load Capacity |
Feeding Method |
Travel Guide |
Table Material |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | MISUMI | MISUMI | MISUMI | MISUMI | MIRUC OPTICAL | MIRUC OPTICAL | MISUMI | MISUMI | MIRUC OPTICAL | MIRUC OPTICAL | MIRUC OPTICAL | MIRUC OPTICAL | MIRUC OPTICAL | MIRUC OPTICAL | MIRUC OPTICAL |
Product SeriesDòng sản phẩm | [High Precision] Dovetail Slide, Post Mounted - 1 Axis Slide with a Shaft | [High Precision] Dovetail Slide, Post Mounted - 1 Axis Slide with Crossed Mounting Bores | [High Precision] Dovetail Slide, Post Mounted - 3 Axis Slide with a Shaft | Stage Maintenance Parts - Clamp Screws with Levers for Dovetail Stages | Accessories for Dovetail Slide Stages - Shaft for Stages (Ø12) | Accessories for Dovetail Slide Stages - Shaft for Stages (with Lever) | Multi-Function Feed Auger Stage (Articulated Support Structure Type) | Strut Attachment Stage (Articulating Strut Structure Mechanism) | |||||||
CADCAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
From | 6,493,510 VND | 8,754,553 VND | 20,575,610 VND | 493,175 VND | 8,910,573 VND | 10,379,226 VND | 613,765 VND | 6,100,290 VND | 12,600,068 VND | 7,920,020 VND | 13,037,226 VND | 8,913,861 VND | 14,031,070 VND | 10,391,273 VND | 15,468,640 VND |
Days to ShipSố ngày giao hàng | 4 Day(s) or more | 4 Day(s) or more | 4 Day(s) or more | 4 Day(s) or more | 4 Day(s) or more | 8 Day(s) or more | 4 Day(s) or more | 4 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more | 10 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more |
Max. Load Capacity | - | - | - | - | 3kg (30N) | 3kg (30N) | - | - | 3kg (30N) | 3kg (30N) | 3kg (30N) | 3kg (30N) | 3kg (30N) | 3kg (30N) | 3kg (30N) |
Feeding Method | - | - | - | - | Feed Screw | Rack & Pinion | - | - | Rack & Pinion | Rack & Pinion | Rack & Pinion | Feed Screw | Feed Screw | Rack & Pinion | Rack & Pinion |
Travel Guide | - | - | - | - | Dovetail Slide | Dovetail Slide | - | - | Dovetail Slide | Dovetail Slide | Dovetail Slide | Dovetail Slide | Dovetail Slide | Dovetail Slide | Dovetail Slide |
Table Material | Aluminum Alloy | Aluminum Alloy | Aluminum Alloy | - | - | - | - | - | - | - | - | - | - | - | - |