(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Open Racks

Open racks are products such as racks used in places such as optical experiments, etc. VR series open racks are used in combination with dedicated trays, etc. Because they have casters, they can be moved freely. They allow experiments and operations to be performed smoothly by efficiently storing measurement equipment and cables. The keyboard unit for an open rack has a structure that allows the tray to come out simply by pressing the front panel, so it is convenient because it can be stored when not needed. A prefabricated darkroom is a simple darkroom that can be used for each work space. It provides a darkroom effect and has the effect of blocking the air flow. There are also benchtop darkrooms for use on surface plates and desks. There are also dedicated LED lighting fixtures and exhaust fans, and exhaust fans can be selected based on the exhaust type and intake type.
CAD
Days to Ship
  • All
  • 4 Day(s) or Less
  • 14 Day(s) or Less
  • 21 Day(s) or Less

2 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Base Curtain

    Base Curtain

    CHUO PRECISION INDUSTRIAL

    [Features]· An assembly type simple darkroom.· Uses a blackout curtain for a darkroom effect. The opening portion is double layered to prevent airflow within the room.· There is a desktop type that turns each work space into a darkroom. Place on a surface plate, work desk, or other similar work space to turn the interior of it into a darkroom.· Quotations are made separately for sizes other than those listed.· Specify the necessary curtain width, depth, height, and entrance position, etc.

    From: 37,530,948 VND
    Days to Ship: Số ngày giao hàng: 21 Day(s) or more
    day to ship 21 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Benchtop Model Assembly Type Darkroom

    Benchtop Model Assembly Type Darkroom

    CHUO PRECISION INDUSTRIAL

    [Features]· An assembly type simple darkroom.· Uses a blackout curtain for a darkroom effect. The opening portion is double layered to prevent airflow within the room.· There is a desktop type that turns each work space into a darkroom. Place on a surface plate, work desk, or other similar work space to turn the interior of it into a darkroom.· Quotations are made separately for sizes other than those listed.· Specify the necessary curtain width, depth, height, and entrance position, etc.

    From: 22,899,732 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s) or more
    day to ship 4 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
From
Days to ShipSố ngày giao hàng

    You can add up to 6 items per a category to the compare list.

    Base Curtain

        You can add up to 6 items per a category to the compare list.

        Benchtop Model Assembly Type Darkroom
          BrandNhãn hiệu

          CHUO PRECISION INDUSTRIAL

          CHUO PRECISION INDUSTRIAL

          Product SeriesDòng sản phẩm

          Base Curtain

          Benchtop Model Assembly Type Darkroom

          From

          37,530,948 VND

          22,899,732 VND

          Days to ShipSố ngày giao hàng 21 Day(s) or more 4 Day(s) or more

          Loading...Tải…

          1. 1

          Related Categories to Open RacksDanh mục liên quan đến Open Racks