(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
3 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
CHUO PRECISION INDUSTRIAL
[Features]· A protective window/curtain for minimizing irradiation and scattered laser light etc.· Available as a thick window type (YL-500) made using acrylic materials and which can be used for an observation window or partitioning etc. Also available as a curtain type (YLC-1) made using soft PVC materials and which can be pasted to match the shape of the corresponding object.· Refer to page 867 for the filter characteristics corresponding to each laser.· The laser warning label is a warning sign regarding the use of lasers. It should be pasted at the entrance of the room where the laser is being used or in the work place.
From: 624,275 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Laser Pointer Power Supply VAOS-AC
SURUGA SEIKI
A power supply for VAOS. Be sure to check the compatibility. For safety reasons, the monitor lamp lights up when the power is ON.
From: 2,536,021 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
CHUO PRECISION INDUSTRIAL
[Features]· A holder for small helium neon lasers (cylindrical type).· With the OH-L-1, the position of the laser tube holding frame is fixed, but with the OH-L-2, the position of the frame can be changed so as to allow use with laser tubes with a long overall length.
From: 5,399,165 VND |
---|
Days to Ship: Số ngày giao hàng: 16 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
From |
Days to ShipSố ngày giao hàng |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | CHUO PRECISION INDUSTRIAL | SURUGA SEIKI | CHUO PRECISION INDUSTRIAL |
Product SeriesDòng sản phẩm | |||
From | 624,275 VND | 2,536,021 VND | 5,399,165 VND |
Days to ShipSố ngày giao hàng | 7 Day(s) or more | 4 Day(s) or more | 16 Day(s) or more |