(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Prisms are made of transparent materials such as glass, crystals, and plastic. Prism is an optics component in geometrical shape which has multiple flat faces. The prism feature is to bend and refract light rays to each spectrum. For example, after natural white light passes through a prism, the prism will refra
Prisms are made of transparent materials such as glass, crystals, and plastic. Prism is an optics component in geometrical shape which has multiple flat faces. The prism feature is to bend and refract light rays to each spectrum. For example, after natural white light passes through a prism, the prism will refract white light to be 7 color spectrums consisting of violet, indigo, blue, green, yellow, orange, and red. Due to this, each element will release a unique spectrum when absorbing enough energy. So, the prism is typically used to refract light from each material to analyze elemental compounds. Prisms are widely applicable in optic-related devices such as Material analysis machines, DVD players, and Laser marking devices.Optic components are very sensitive, please handle them with care and do not use them in a dirty environment.Due to this, prism is typically used in the high-precision process. So, we should use high-quality products from reliable makers to enhance the manufacturing process.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
2 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Prism, Right Angle (Without Coating) S21
SURUGA SEIKI
[Features]· Light is bent 90° using the total reflection of the sloped surface.· Can be used as a substrate for making a variety of optical elements.· The BK7 can be used for regions from the visible region to the infrared region. Synthetic quartz can be used for regions from the ultraviolet region to the infrared region.
From: 1,052,253 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Prism, Right Angle (With Coating) S21
SURUGA SEIKI
[Features]· A right angle prism is used for bending light 90° or 180°.· The function is the same as a mirror, but by using a prism for the reflective function, in general, systems can be made more compact. Also, since the mirrored surface features a protective coating, degradation of the imaging performance due to dust and scratches is minimized.· Caution is needed when using for white light, since chromatic aberration may occur d...Readmore
From: 2,083,063 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |