(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Mirror components used in factory automation industries differ from those commonly found in everyday life. Mirrors used in everyday life may not precisely control reflection quality, the light intensity may drop because of absorption after the ray passes through the film or glass of the mirror, and the direction of t
Mirror components used in factory automation industries differ from those commonly found in everyday life. Mirrors used in everyday life may not precisely control reflection quality, the light intensity may drop because of absorption after the ray passes through the film or glass of the mirror, and the direction of the reflection ray may be misaligned due to the flatness of mirror surfaces. On the other hand, a mirror used in industrial processes should have a tightly controlled quality. Surface coatings determine the reflective properties and condition of a mirror. The surface coating has many types, such as gold coating, aluminum coating, and metal iron coating. Mirrors for industrial use have many features, such as mirrors for fully reflective, a mirror that reflects only a specific wavelength ray while absorbing another wavelength, and a mirror that reflects only a specific wavelength while allowing another wavelength to pass through the mirror., these products are typically used in the high-precision process. So, we should use a high-quality product from a reliable manufacturer to enhance the manufacturing process.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
4 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Plane Mirror, Aluminum Total Reflection, S01-3T
SURUGA SEIKI
An aluminum total reflection mirror that achieves a high reflection level in the visible light region.
From: 522,290 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Mirror, Dielectric Total Reflection
SURUGA SEIKI
[Features]· A dielectric multi-layered total reflection mirror in which films with different refractive indexes have been vacuum deposited on an optically polished glass substrate.· A high reflectance of 99% or greater can be obtained since there is no absorption by the film (compared with metal film reflection mirrors, such as aluminum types).· A high level of reflection is achieved regardless of the polarization state of the entered light, bu...Readmore
From: 3,555,706 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SURUGA SEIKI
[Features]· A total reflection mirror in which gold is vacuum deposited on an optically polished substrate.· Shows largely flat high reflection characteristics in the near infrared region.· Use the dielectric total reflection mirror if you need a higher reflectance.
From: 2,966,531 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Mirror, High Accuracy Flat Aluminum Total Reflection
SURUGA SEIKI
A total reflection mirror in which aluminum is vacuum deposited on an optically polished substrate. Shows largely flat high reflection characteristics in the infrared region.
From: 1,140,776 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy