(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Base Plate

A base plate is a plate corresponding to a stage and holder. It allows the mounting of an anti-vibration table with M6 taps, a laboratory table or a breadboard, etc. to the stage of a rod stand, and is used for optical experiments. Some products are for alignment stage units, observation stage units or motorized stages. Some products allow the stage position to be freely selected, and some allow two neighboring sets of stages and holders to be mounted. The base plate is made of aluminum and has a black anodized aluminum surface. Check the size of the location of use and the product type, etc. before selecting. In addition, a base mounting screw is required to fix the base plate to an arbitrary position such as an anti-vibration table, etc. The available screws differ depending on the thickness and type of the base, so it is necessary to check them.
CAD
Days to Ship
  • All
  • 4 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less

2 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Base Plate A21/A24
    Base Plate A21/A24
    Base Plate A21/A24
    Base Plate A21/A24
    Base Plate A21/A24
    Base Plate A21/A24
    Base Plate A21/A24
    Base Plate A21/A24
    Base Plate A21/A24
    Base Plate A21/A24
    Base Plate A21/A24
    Base Plate A21/A24
    Base Plate A21/A24
    Base Plate A21/A24

    Base Plate A21/A24

    SURUGA SEIKI

    The base plate is compatible with a variety of stages. [Features]· A plate for connecting stages and holders to vibration removal boards with M6 tapped holes etc.

    CAD :
    2D
    From: 805,556 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s) or more
    day to ship 4 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Base Mounting Screw
    Base Mounting Screw
    Base Mounting Screw
    Base Mounting Screw
    Base Mounting Screw

    Base Mounting Screw

    SURUGA SEIKI

    Used for fixing base plates and similar items to vibration removal boards etc. Can fix in any position. [Features]· Used for fixing base plates and similar items to vibration removal boards etc. Can fix in any position.

    CAD :
    2D
    From: 627,535 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s) or more
    day to ship 4 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
CADCAD
From
Days to ShipSố ngày giao hàng

    You can add up to 6 items per a category to the compare list.

    Base Plate A21/A24
      Base Plate A21/A24
      Base Plate A21/A24
      Base Plate A21/A24
      Base Plate A21/A24
      Base Plate A21/A24
      Base Plate A21/A24
      Base Plate A21/A24
      Base Plate A21/A24
      Base Plate A21/A24
      Base Plate A21/A24
      Base Plate A21/A24
      Base Plate A21/A24
      Base Plate A21/A24

        You can add up to 6 items per a category to the compare list.

        Base Mounting Screw
          Base Mounting Screw
          Base Mounting Screw
          Base Mounting Screw
          Base Mounting Screw
          BrandNhãn hiệu

          SURUGA SEIKI

          SURUGA SEIKI

          Product SeriesDòng sản phẩm

          Base Plate A21/A24

          Base Mounting Screw

          CADCAD
          • 2D
          • 2D
          From

          805,556 VND

          627,535 VND

          Days to ShipSố ngày giao hàng 4 Day(s) or more 4 Day(s) or more

          Loading...Tải…

          1. 1

          Related Categories to Base PlateDanh mục liên quan đến Base Plate