(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Spacers (for optical axis alignment) are parts used when the height is insufficient for the set optical axis. Several sets of different thicknesses are provided so that you can make fine adjustments from a size of 1 mm when performing optical experiments such as microscopes, etc. The spacer for adjusting the height
Spacers (for optical axis alignment) are parts used when the height is insufficient for the set optical axis. Several sets of different thicknesses are provided so that you can make fine adjustments from a size of 1 mm when performing optical experiments such as microscopes, etc. The spacer for adjusting the height of the optical axis is square, and the side length is 40 mm or 60 mm. It can be installed and used on the opt-station holder. Free size spacers have various shapes and outer diameters, and the height can be adjusted freely within the standard dimensions. Care must be taken because the tapped holes for securing differ depending on the height.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
2 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Spacer □40 for optical axis height adjustment
SURUGA SEIKI
[Features]· A 40 mm spacer for aligning the optical axis.· Used when the assembled height of the stage is insufficient in relation to the configured optical axis etc.· Features external dimensions of 40 × 40 mm. Can be used for 40 stages or Opt Station holders.· Available in dimensions of 10 mm to 50 mm in increments of 5 mm (by combining spacers).· More detailed adjustment is possible by using combinations of A50-H, R, J, V, W, X, and Y.
From: 624,584 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Spacer □60 A49 for Optical Axis Height Alignment
SURUGA SEIKI
A spacer for aligning the optical axis. Used when the assembled height of the stage is insufficient in relation to the configured optical axis etc. Note: The CAD data for this series is being modified. This data will be made available as soon as the modifications have been completed.
From: 625,568 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
CADCAD |
From |
Days to ShipSố ngày giao hàng |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | SURUGA SEIKI | SURUGA SEIKI |
Product SeriesDòng sản phẩm | ||
CADCAD |
|
|
From | 624,584 VND | 625,568 VND |
Days to ShipSố ngày giao hàng | 4 Day(s) or more | 4 Day(s) or more |