(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Spacers (for OPS)

Spacers (for OPS) are used to adjust the height of the optical axis. Mainly used for optical experiments. There are rotating plates, optical path switching bases, plate type rod stands, etc. The rotating plate is used to rotate the opt-station holder 360 degrees and secure it at a set position, which is convenient for managing the optical path. The optical path switching base is a base plate that slides on the opt station holder and switches the optical path. It features a slide position that can be set with a magnet and there is no lock mechanism. The plate type rod stand is a stand that secures the rod to the opt station holder and can be secured at any position in 360 degrees.
CAD
Days to Ship
  • All
  • 4 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less

4 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Slide Plate

    Slide Plate

    SURUGA SEIKI

    Can load and slide Opt Station holders. Can be used for adjusting the position shift of mirror holders, etc. Note: The CAD data for this series is being modified. This data will be made available as soon as the modifications have been completed.

    CAD :
    2D
    From: 1,512,970 VND
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Plate type rod stand

    Plate type rod stand

    SURUGA SEIKI

    [Features]· A stand for fixing rods with a length of 10 mm.· Also includes a 10 mm length rod.· Can be used as the rod stand for the Opt Station holder, fixing it in any position (360°).

    CAD :
    2D
    From: 1,510,019 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s) or more
    day to ship 9 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Base for optical path switch
    Base for optical path switch
    Base for optical path switch

    Base for optical path switch

    SURUGA SEIKI

    [Features]· Can be used for switching optical circuits by loading and sliding the Opt Station holder (reproducibility reference value: 10 seconds or so).· The slide-position is fixed by magnet. As such there is no locking mechanism.

    CAD :
    2D
    From: 6,522,631 VND
    Days to Ship: Số ngày giao hàng: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Rotating Plate A55-11

    Rotating Plate A55-11

    SURUGA SEIKI

    Can load, 360° rotate, and fix at any position Opt Station holders. Can be easily rotated, making it ideal for routing optical circuits.

    CAD :
    2D
    From: 2,396,634 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s) or more
    day to ship 4 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
CADCAD
From
Days to ShipSố ngày giao hàng

    You can add up to 6 items per a category to the compare list.

    Slide Plate

        You can add up to 6 items per a category to the compare list.

        Plate type rod stand

            You can add up to 6 items per a category to the compare list.

            Base for optical path switch
              Base for optical path switch
              Base for optical path switch

                You can add up to 6 items per a category to the compare list.

                Rotating Plate A55-11
                  BrandNhãn hiệu

                  SURUGA SEIKI

                  SURUGA SEIKI

                  SURUGA SEIKI

                  SURUGA SEIKI

                  Product SeriesDòng sản phẩm

                  Slide Plate

                  Plate type rod stand

                  Base for optical path switch

                  Rotating Plate A55-11

                  CADCAD
                  • 2D
                  • 2D
                  • 2D
                  • 2D
                  From

                  1,512,970 VND

                  1,510,019 VND

                  6,522,631 VND

                  2,396,634 VND

                  Days to ShipSố ngày giao hàng 7 Day(s) or more 9 Day(s) or more 8 Day(s) or more 4 Day(s) or more

                  Loading...Tải…

                  1. 1

                  Related Categories to Spacers (for OPS)Danh mục liên quan đến Spacers (for OPS)