(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
7 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
From: 9,913,627 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 6,000,845 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) |
You can add up to 6 items per a category to the compare list.
LED Lighting Controller Advanced OPPF Series
OPTEX FA
Controller with built-in sensing function has increased capacity.[Features]・ Supports 2 modes: PWM dimming and strobe lighting・ Luminance / temperature monitoring and feedback control of lighting by "FALUX sensing"
Type | Dimming Method |
---|---|
Controller | Pulse Width Modulation (PWM) |
From: 9,933,945 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Dual Output Power (CC + PWM) OPPCW Series
OPTEX FA
A power supply with two built-in lighting methods; PWM and constant current.
Type | Dimming Method |
---|---|
Power Supply | Pulse Width Modulation (PWM) |
From: 11,629,471 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
LED Light Controller OPPD Series
OPTEX FA
High functionality is condensed into a surprisingly compact size.[Features]・ Smallest class compact size・ With high-density mounting technology and ideal heat dissipation design, it has achieved a volume of 1/12 compared to conventional digital light control type products. W 48 × H 72 × D 30 mm palm compact size enabled・ Realized 1,000 steps of dimming gradation with a highly visible digital display・ You can select the adjustment digit by pushing the light control dial・ This allows the value to be set immediately even in 1,000 steps.・ You can lock the operation by pressing and holding the push button・ By storing the dimming value in the built-in EEPROM, the value is retained even when the power supply is turned off・ When the line is not operating, the dimming value is not lost even if the main power supply of the device is turned off to save energy・ Even when the camera's high-speed shutter is used, by turning on the external input, the lighting is synchronized and brightness fluctuations disappear
Type | Dimming Method |
---|---|
Controller | Pulse Width Modulation (PWM) |
From: 4,977,595 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
LED Ring Shaped Lighting Fixture (for OB-1, 2, and 3)
CHUO PRECISION INDUSTRIAL
Annular illumination LED annular illuminator attached to the objective lens (for OB-1, 2, 3).[Features]·This is an annular illumination that is used by attaching it to the objective lens.·Since LEDs are used, you can observe with natural colors.·Low heat generation, long life.[Applications]·Ideal for use as illumination for observing samples (workpieces) with a work microscope.
Type | Dimming Method |
---|---|
- | - |
From: 4,364,356 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
LED Ring Shaped Lighting Fixtures (for OB-3 and 5)
CHUO PRECISION INDUSTRIAL
Annular illumination LED annular illuminator attached to the objective lens (for OB-3, 5).[Features]·This is an annular illumination that is used by attaching it to the objective lens.·White LEDs are used, so you can observe with natural colors.·Low heat generation, long life.[Applications]·Ideal for use as illumination for observing samples (workpieces) with a work microscope.
Type | Dimming Method |
---|---|
- | - |
From: 4,364,356 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
CADCAD |
From |
Days to ShipSố ngày giao hàng |
Type |
Dimming Method |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | LVS | LVS | OPTEX FA | OPTEX FA | OPTEX FA | CHUO PRECISION INDUSTRIAL | CHUO PRECISION INDUSTRIAL |
Product SeriesDòng sản phẩm | |||||||
CADCAD |
|
|
| ||||
From | 9,913,627 VND | 6,000,845 VND | 9,933,945 VND | 11,629,471 VND | 4,977,595 VND | 4,364,356 VND | 4,364,356 VND |
Days to ShipSố ngày giao hàng | 5 Day(s) or more | 5 Day(s) | 8 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more | 4 Day(s) or more | 7 Day(s) or more |
Type | - | - | Controller | Power Supply | Controller | - | - |
Dimming Method | - | - | Pulse Width Modulation (PWM) | Pulse Width Modulation (PWM) | Pulse Width Modulation (PWM) | - | - |