(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Brackets & Covers for Photoelectric & Fiber Optic Sensors

Bracket covers for photoelectric or fiber optic sensors are parts used to fasten and mount sensors. When selecting a bracket cover, the model that matches the photoelectric or fiber optic sensor model in use should be chosen. Examples of the bracket cover available include single plate models, combination models and stand types that come with a stand, pipe and bracket as a set. Some models may be impeded by parts such as connectors, so sensor dimensions should be checked when selecting models. When using a light-based sensor, a model with a black painted finish should be used to reduce reflections. Bracket covers are available in a wide range of materials such as resin, aluminum and stainless steel.
CAD
Days to Ship
  • All
  • 7 Day(s) or Less
  • 10 Day(s) or Less
  • 11 Day(s) or Less

3 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Single Plate Bracket With Pipe for Photoelectric Sensors

    Single Plate Bracket With Pipe for Photoelectric Sensors

    IWATA MFG

    Bracket for photoelectric sensor with welded pipe shaft.[Features]·The assembly labor-hours are reduced due to a smaller number of parts than before.·The height and angle of the photoelectric sensor can be freely adjusted.·Full guard type will be also available. [Compatible Sensor]azbil HP7 series, KEYENCE PZ-G series, OMRON E3Z series, OPTEX-FA Z3 series, Panasonic CX-400 series, TAKENAKA ELECTRONIC GKS series, etc.

    CAD :
    2D / 3D
    From: 227,873 VND
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Mounting Bracket for Photoelectric Sensor E3ZR-C

    Mounting Bracket for Photoelectric Sensor E3ZR-C

    OMRON

    Accessories (mounting bracket) for oil-resistant photoelectric sensors, E3ZR-C series.

    From: 207,250 VND
    Days to Ship: Số ngày giao hàng: 11 Day(s) or more
    day to ship 11 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Sensor Bracket, Single Plate, for Laser Sensor, FSLH Series

    Sensor Bracket, Single Plate, for Laser Sensor, FSLH Series

    IWATA MFG

    [Features]・ The basic shapes "straight," "L" and "Z" are specifications with a guard that protects expensive laser sensors・ Full guard type that protects the sensor from collisions in all directions is also available. "Compatible sensor" KEYENCE/LR-Z

    CAD :
    2D / 3D
    From: 187,945 VND
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
CADCAD
From
Days to ShipSố ngày giao hàng

    You can add up to 6 items per a category to the compare list.

    Single Plate Bracket With Pipe for Photoelectric Sensors

        You can add up to 6 items per a category to the compare list.

        Mounting Bracket for Photoelectric Sensor E3ZR-C

            You can add up to 6 items per a category to the compare list.

            Sensor Bracket, Single Plate, for Laser Sensor, FSLH Series
              BrandNhãn hiệu

              IWATA MFG

              OMRON

              IWATA MFG

              Product SeriesDòng sản phẩm

              Single Plate Bracket With Pipe for Photoelectric Sensors

              Mounting Bracket for Photoelectric Sensor E3ZR-C

              Sensor Bracket, Single Plate, for Laser Sensor, FSLH Series

              CADCAD
              • 2D / 3D
              • 2D / 3D
              From

              227,873 VND

              207,250 VND

              187,945 VND

              Days to ShipSố ngày giao hàng 7 Day(s) or more 11 Day(s) or more 7 Day(s) or more

              Loading...Tải…

              1. 1

              Related Categories to Brackets & Covers for Photoelectric & Fiber Optic SensorsDanh mục liên quan đến Brackets & Covers for Photoelectric & Fiber Optic Sensors