(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
5 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Digital Interface Camera - 3CCD Camera
HITACHI KOKUSAI
■ Mini CL (Mini Camera Link) (Non-PoCL) interface modelThis camera's miniature format is made possible by its Mini Camera Link standard small connector (SDR). The Mini Camera Link digital interface is excellent for high-speed video data transmission.It achieves a maximum transmission speed of 2.3 Gbps and a high frame rate. It can handle a wide range of applications, from those requiring high-resolution image analysis to those r...Readmore
Sensor Size | Pixel Number 【Assign Range】 | Type | Color Compliant | Interface | Frame Rate(fps) |
---|---|---|---|---|---|
1/3" | 1 megapixel | Camera Body | Color | mini Camera Link | 200 |
From: 75,593,918 VND |
---|
Days to Ship: Số ngày giao hàng: 24 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Digital Interface Camera - Small 1 CCD (1CMOS) Camera
HITACHI KOKUSAI
■ Mini CL (Mini Camera Link) (PoCL) interface modelPoCL (Power Over Camera Link) allows a single cable to be used for power supply, video data transmission and camera control. To build a system, you simply connect the camera to a PoCL-compatible frame grabber board with a single Mini Camera Link cable. High-speed video data transmission possible thanks to the camera's support for Mini Camera Link. In addition, the camer...Readmore
Sensor Size | Pixel Number 【Assign Range】 | Type | Color Compliant | Interface | Frame Rate(fps) |
---|---|---|---|---|---|
1" | 3 to 5 megapixel | Camera Body | Color | mini Camera Link | 150 |
From: 170,701,584 VND |
---|
Days to Ship: Số ngày giao hàng: 24 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TOSHIBA TELI
A compact, high-performance USB3 Vision camera with a CPU-less, all-hardware design that eliminates the need for software processing.
Sensor Size | Pixel Number 【Assign Range】 | Type | Color Compliant | Interface | Frame Rate(fps) |
---|---|---|---|---|---|
1" ~ 2/3" | 1 to 3 megapixel / 3 to 5 megapixel / more than 5 megapixels | Camera Body | Color / Monochrome | USB 3.0 | 30 ~ 170 |
From: 19,362,463 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Lighting Monitoring/Illumination Sensor, MDF Series
OPTEX FA
[Features]·Numerical control of lighting brightness fluctuations. Lighting maintenance timing is obvious at a glance.
Sensor Size | Pixel Number 【Assign Range】 | Type | Color Compliant | Interface | Frame Rate(fps) |
---|---|---|---|---|---|
- | - | - | - | - | - |
From: 6,275,307 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TOSHIBA TELI
A 40‑mm-square USB3 Vision camera that uses a global shutter sensor equipped with an exclusive newly developed IP core. It is suitable for high-speed, high-resolution image processing and is easy to connect to a PC.
Sensor Size | Pixel Number 【Assign Range】 | Type | Color Compliant | Interface | Frame Rate(fps) |
---|---|---|---|---|---|
1.1" | more than 5 megapixels | Camera Body | Color / Monochrome | USB 3.0 | 30 ~ 55 |
From: 85,034,656 VND |
---|
Days to Ship: Số ngày giao hàng: 24 Day(s) or more |