(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stepper Motors/Drives

Stepper Motors/Drives products from the Automation Components category can be selected based on many product specifications such as Main Body / Peripheral Components, Precision, Grease, With or Without Motor, With or w/o Lubricant Unit. The recommended brands for Stepper Motors/Drives are MAKISHINKO. The products of Stepper Motors/Drives are offered in a total of 2 items and the product details can easily be compared. Search and select detailed specifications of parts for your machine with free CAD download. Wide range variety of product, on time free shipping and no minimum order.
CAD
Days to Ship
  • All
  • 9 Day(s) or Less
  • 20 Day(s) or Less
  • 21 Day(s) or Less
  • 25 Day(s) or Less

2 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Screw Jack (Trapezoidal Screw) Standard Type JA Series

    Screw Jack (Trapezoidal Screw) Standard Type JA Series

    MAKISHINKO

    Safe design using self-locking. Standardized models for a range of applications from 2 kN to 1,250 kN. ● There is a self-locking effect from using a screw jack, which allows maintenance of the screw shaft even during unexpected power cuts. ● The worm reduction section utilizes a grease lubrication method (maintenance free) up to 5 kN to 10 kN, and oil bath lubrication for 2 kN and 25 kN or higher. Can also withstand high speed rotation. ● High performance, with ideal bearing construction. A high level of standardization, from 2 kN to 1,250 kN. ● A track record of up to 2,000 kN.

    CAD :
    2D
    Main Body / Peripheral Components Precision Grease With or Without Motor With or w/o Lubricant Unit Shaft Diameter(φ) Table Length L1(mm) Table Width W1(mm)
    Main Body Precision Grade Standard None (Built in by Customer) Provided 14 ~ 55 90 ~ 285 65 ~ 165
    From: 13,957,415 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s) or more
    day to ship 9 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Screw Jack (Ball Screw) Standard Type JB Series

    Screw Jack (Ball Screw) Standard Type JB Series

    MAKISHINKO

    Utilizes a high-performance ball screw. High efficiency, quiet operation. ● Utilizes high-performance ball screw. Intended to standardize nuts and worm wheels, and make them more compact. ● The worm reduction section utilizes oil bath lubrication (JB005/010 worm reduction section is maintenance-free). Can also withstand high speed rotation. ● High performance, with ideal bearing construction. A high level of standardization, from 5 kN to 1,250 kN.

    CAD :
    2D
    Main Body / Peripheral Components Precision Grease With or Without Motor With or w/o Lubricant Unit Shaft Diameter(φ) Table Length L1(mm) Table Width W1(mm)
    Main Body Precision Grade Standard None (Built in by Customer) Provided 16 ~ 20 120 ~ 135 65 ~ 75
    From: 27,252,411 VND
    Days to Ship: Số ngày giao hàng: 20 Day(s) or more
    day to ship 20 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
CADCAD
From
Days to ShipSố ngày giao hàng
Main Body / Peripheral Components
Precision
Grease
With or Without Motor
With or w/o Lubricant Unit
Shaft Diameter(φ)
Table Length L1(mm)
Table Width W1(mm)

    You can add up to 6 items per a category to the compare list.

    Screw Jack (Trapezoidal Screw) Standard Type JA Series

        You can add up to 6 items per a category to the compare list.

        Screw Jack (Ball Screw) Standard Type JB Series
          BrandNhãn hiệu

          MAKISHINKO

          MAKISHINKO

          Product SeriesDòng sản phẩm

          Screw Jack (Trapezoidal Screw) Standard Type JA Series

          Screw Jack (Ball Screw) Standard Type JB Series

          CADCAD
          • 2D
          • 2D
          From

          13,957,415 VND

          27,252,411 VND

          Days to ShipSố ngày giao hàng 9 Day(s) or more 20 Day(s) or more
          Main Body / Peripheral ComponentsMain BodyMain Body
          PrecisionPrecision GradePrecision Grade
          GreaseStandardStandard
          With or Without MotorNone (Built in by Customer)None (Built in by Customer)
          With or w/o Lubricant UnitProvidedProvided
          Shaft Diameter(φ)14 ~ 5516 ~ 20
          Table Length L1(mm)90 ~ 285120 ~ 135
          Table Width W1(mm)65 ~ 16565 ~ 75

          Loading...Tải…

          1. 1

          Application example related to this categoryVí dụ ứng dụng liên quan đến danh mục này

          Related Categories to Stepper Motors/DrivesDanh mục liên quan đến Stepper Motors/Drives