(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
4 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Ball Slide Guides Counterbored Holes / Tapped Holes
MISUMI
Since the rolling elements (steel balls) do not circulate, there is little frictional resistance and smooth movement.
From: 928,516 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Linear Ball Slide With Rack, LSP Model
THK
[Structure and characteristics]· The LS type is a slide unit that can be used without an oil supply. As the stainless steel balls roll along the four stainless steel needle roller raceways, which have been quenched and then ground, the friction coefficient is extremely low. Since the holding mechanism for the LSP type is a combination pinion and a rack structure, the cage will not shift even during high-speed operations. The LSC type has been made compact by incorporating a built-in drive cylinder within the base, making it possible to save space and reduce weight.· With the goal of making the different types of parts maintenance-free, all of them are made from materials with excellent corrosion resistance. As a result, rust-proof treatment and lubrication are completely unnecessary, and the product is so rust-resistant that it can even be used underwater. In addition, inertia forces are low, making it optimal for high-speed operation.[Types and features]· The LSP shape uses a cage mechanism made from a combination of a pinion and a rack, so there is no cage slippage even during high-speed operations. In addition, because there is no cage slippage even with standing use, it is suitable for an even broader range of applications.
From: 4,052,660 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
THK
[Structure and characteristics]· The LS type is a slide unit that can be used without an oil supply. As the stainless steel balls roll along the four stainless steel needle roller raceways, which have been quenched and then ground, the friction coefficient is extremely low. Since the holding mechanism for the LSP type is a combination pinion and a rack structure, the cage will not shift even during high-speed operations. The LSC type has been made compact by incorporating a built-in drive cylinder within the base, making it possible to save space and reduce weight.· [Types and features] · The LS type is a linear motion system for modularized finite linear motion operations. Features a structure in which the balls are combined via the needle roller raceway between the base and slider.· In addition, the built-in stopper function prevents cage and end plate damage and warping caused by collisions.*Caution: The stopper cannot be used as a mecha-stopper.
From: 2,040,796 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
THK
[Structure and characteristics]· The LS type is a slide unit that can be used without an oil supply. As the stainless steel balls roll along the four stainless steel needle roller raceways, which have been quenched and then ground, the friction coefficient is extremely low. Since the holding mechanism for the LSP type is a combination pinion and a rack structure, the cage will not shift even during high-speed operations. The LSC type has been made compact by incorporating a built-in drive cylinder within the base, making it possible to save space and reduce weight.· With the goal of making the different types of parts maintenance-free, all of them are made from materials with excellent corrosion resistance. As a result, rust-proof treatment and lubrication are completely unnecessary, and the product is so rust-resistant that it can even be used underwater. In addition, inertia forces are low, making it optimal for high-speed operation.· [Types and features]· The LSC shape (with cylinder) has an internal air cylinder built-in, so there's no need to install external drive equipment.
From: 9,213,738 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
CADCAD |
From |
Days to ShipSố ngày giao hàng |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | MISUMI | THK | THK | THK |
Product SeriesDòng sản phẩm | ||||
CADCAD |
|
|
|
|
From | 928,516 VND | 4,052,660 VND Special Price On Sale Till 31/03/2025 | 2,040,796 VND Special Price On Sale Till 31/03/2025 | 9,213,738 VND |
Days to ShipSố ngày giao hàng | Same day or more | Same day or more | Same day or more | 4 Day(s) or more |