(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MISUMI Engraving Punches(Type:Type for slanted surfaces)

MISUMI offers products Engraving Punches specified by Type Type for slanted surfaces from Press Die Components product category. There are a total of 1 items. Die-casting parts and accessories. MISUMI products are available to order through MISUMI online 24/7. Free shipping, no minimum order.
CAD
Days to Ship
  • All
  • 6 Day(s) or Less
  • 8 Day(s) or Less

1 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Engraving Punches for Slanted Surface
    Engraving Punches for Slanted Surface
    Engraving Punches for Slanted Surface
    Engraving Punches for Slanted Surface

    Engraving Punches for Slanted Surface

    MISUMI

    An engraved punch for inclined surfaces that can be used on inclined surfaces such as casting molds. The material is die steel. It is possible to specify from 1° to 10°, and the number of characters can be up to 3.

    • BOLT
    • SKD11
    CAD :
    2D / 3D
    Number of characters Type
    1-character free designation / 2-character free designation / 3-character free designation Type for slanted surfaces
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
CADCAD
From
Days to ShipSố ngày giao hàng
SpecificationsĐặc điểm kĩ thuật
Number of characters
Type

    You can add up to 6 items per a category to the compare list.

    Engraving Punches for Slanted Surface
      Engraving Punches for Slanted Surface
      Engraving Punches for Slanted Surface
      Engraving Punches for Slanted Surface
      BrandNhãn hiệu

      MISUMI

      Product SeriesDòng sản phẩm

      Engraving Punches for Slanted Surface

      CADCAD
      • 2D / 3D
      From-
      Days to ShipSố ngày giao hàng 6 Day(s) or more
      SpecificationsĐặc điểm kĩ thuật
      • BOLT
      • SKD11
      Number of characters1-character free designation / 2-character free designation / 3-character free designation
      TypeType for slanted surfaces

      Loading...Tải…

      1. 1

      Related Categories to Engraving PunchesDanh mục liên quan đến Engraving Punches