(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Disk Grinders (Pneumatic)

Disk grinders (pneumatic) are tools that grind and polish with various grinding wheels attached to the tip. They are connected to a compressor, and work is done using compressed air. Pneumatic pressure is characterized by the fact that power adjustment is easier than with electric tools because it uses the properties of air compression and expansion. Disk grinder rotational speed differs by product and the rotational speed of the air disk grinder with the highest speed is about 5,000 to 15,000 min. Attention must be paid to the fact that the higher the rotation speed, the more suitable the application changes. Disk grinders can be used for a variety of tasks, including deburring, polishing, and grinding, so select the type, shape, and size according to the details of the task. Also, the material to work on must be confirmed and the most appropriate grinding wheel with shaft, carbide bur, grinding wheel, cut-off wheel, etc. selected. It is also important to confirm chuck capacity and dimensions of grinding wheels that can be attached.
CAD
Days to Ship
  • All
  • 4 Day(s) or Less
  • 6 Day(s) or Less
  • 9 Day(s) or Less
  • 10 Day(s) or Less
  • 11 Day(s) or Less
  • Others

25 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Air Mold Grinder (AL-55)

    Air Mold Grinder (AL-55)

    NITTO

    Compatible Grindstone Dimensions (outer diameter)(mm) Number of load-free rotations(rpm) Air Consumption Amount(m³/min) Operating Air Pressure(Mpa) Compatible Grindstone Dimensions (thickness)(mm) Compatible Grindstone Dimensions (inner diameter)(mm) Ventilation Direction Overall Length(mm) Chuck inner diameter(mm) Main Body, Related Products
    - - 0.17 0.6 - - - - - -
    From: 12,851,379 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Pneumatic Mini Grinder

    Pneumatic Mini Grinder

    NEW REGISTON

    Japan's first air type mini grinder for 58 mm and 75 mm. Lever type, compact, and high power and torque type.

    Compatible Grindstone Dimensions (outer diameter)(mm) Number of load-free rotations(rpm) Air Consumption Amount(m³/min) Operating Air Pressure(Mpa) Compatible Grindstone Dimensions (thickness)(mm) Compatible Grindstone Dimensions (inner diameter)(mm) Ventilation Direction Overall Length(mm) Chuck inner diameter(mm) Main Body, Related Products
    58/75 12,500 0.54 0.6 3.5/4 9.53 - 160 - Main Body
    From: 9,088,248 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s) or more
    day to ship 4 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Die Grinder (No Load Speed 4,500 Rpm·20,000 Rpm)
    Die Grinder (No Load Speed 4,500 Rpm·20,000 Rpm)
    Die Grinder (No Load Speed 4,500 Rpm·20,000 Rpm)
    Die Grinder (No Load Speed 4,500 Rpm·20,000 Rpm)

    Die Grinder (No Load Speed 4,500 Rpm·20,000 Rpm)

    SHINANOKIHAN

    [Features]·Comes with a resin housing cover that keeps workers from feeling cold even in winter.·It is a rear exhaust type that does not scatter grinding dust.·Built-in rotation adjustment.[Applications]·For metal processing deburring work.

    Compatible Grindstone Dimensions (outer diameter)(mm) Number of load-free rotations(rpm) Air Consumption Amount(m³/min) Operating Air Pressure(Mpa) Compatible Grindstone Dimensions (thickness)(mm) Compatible Grindstone Dimensions (inner diameter)(mm) Ventilation Direction Overall Length(mm) Chuck inner diameter(mm) Main Body, Related Products
    - 4500 ~ 20000 0.2 ~ 0.35 0.6 - - Rear 157 ~ 217 6 Main Body
    From: 5,799,005 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Angle Grinder (Compatible Abrasive Stone Dimension (Outer Diameter) 100 mm)
    Angle Grinder (Compatible Abrasive Stone Dimension (Outer Diameter) 100 mm)
    Angle Grinder (Compatible Abrasive Stone Dimension (Outer Diameter) 100 mm)
    Angle Grinder (Compatible Abrasive Stone Dimension (Outer Diameter) 100 mm)

    Angle Grinder (Compatible Abrasive Stone Dimension (Outer Diameter) 100 mm)

    FUJI AIR TOOLS

    [Features]·It's compact, lightweight, powerful, and safe.·An angle grinder that can be selected according to needs, such as for offset grinding wheels and grinding wheels with shafts.[Applications]·For grinding and polishing metals, etc.

    Compatible Grindstone Dimensions (outer diameter)(mm) Number of load-free rotations(rpm) Air Consumption Amount(m³/min) Operating Air Pressure(Mpa) Compatible Grindstone Dimensions (thickness)(mm) Compatible Grindstone Dimensions (inner diameter)(mm) Ventilation Direction Overall Length(mm) Chuck inner diameter(mm) Main Body, Related Products
    100 13500 0.55 0.63 6 15 Side 210 - Main Body
    From: 9,954,818 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Grinding Whetstone for Air Angle Grinder

    Grinding Whetstone for Air Angle Grinder【10 Pieces Per Package】

    NITTO

    Compatible Grindstone Dimensions (outer diameter)(mm) Number of load-free rotations(rpm) Air Consumption Amount(m³/min) Operating Air Pressure(Mpa) Compatible Grindstone Dimensions (thickness)(mm) Compatible Grindstone Dimensions (inner diameter)(mm) Ventilation Direction Overall Length(mm) Chuck inner diameter(mm) Main Body, Related Products
    - - - - - - - - - -
    From: 2,259,981 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Shaving Tips

    Shaving Tips

    ECO TOOL

    Compatible Grindstone Dimensions (outer diameter)(mm) Number of load-free rotations(rpm) Air Consumption Amount(m³/min) Operating Air Pressure(Mpa) Compatible Grindstone Dimensions (thickness)(mm) Compatible Grindstone Dimensions (inner diameter)(mm) Ventilation Direction Overall Length(mm) Chuck inner diameter(mm) Main Body, Related Products
    - - - - - - - - - -
    From: 793,377 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Lightweight Disc Grinder G7-SA

    Lightweight Disc Grinder G7-SA

    YOKOTA

    [Features]・ YOKOTA's grinder has a built-in safety throttle device for safe work

    Compatible Grindstone Dimensions (outer diameter)(mm) Number of load-free rotations(rpm) Air Consumption Amount(m³/min) Operating Air Pressure(Mpa) Compatible Grindstone Dimensions (thickness)(mm) Compatible Grindstone Dimensions (inner diameter)(mm) Ventilation Direction Overall Length(mm) Chuck inner diameter(mm) Main Body, Related Products
    180 7500 0.8 0.6 6 22 Side 260 - Main Body
    From: 10,239,356 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Hammer Wheel for DS50B

    Hammer Wheel for DS50B

    VESSEL

    [Features]· Air disc sander wheel.· Removal of after-weld slag, spatter, etc.

    Compatible Grindstone Dimensions (outer diameter)(mm) Number of load-free rotations(rpm) Air Consumption Amount(m³/min) Operating Air Pressure(Mpa) Compatible Grindstone Dimensions (thickness)(mm) Compatible Grindstone Dimensions (inner diameter)(mm) Ventilation Direction Overall Length(mm) Chuck inner diameter(mm) Main Body, Related Products
    - 5000 - - - - - - - Related Product
    From: 1,907,767 VND
    Days to Ship: Số ngày giao hàng: 13 Day(s)
    day to ship 13 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Brush Wheel for DS50B

    Brush Wheel for DS50B

    VESSEL

    [Features]· Air disc sander wheel.· Removal of rust from steel plates, finishing of aluminum casting products, etc.

    Compatible Grindstone Dimensions (outer diameter)(mm) Number of load-free rotations(rpm) Air Consumption Amount(m³/min) Operating Air Pressure(Mpa) Compatible Grindstone Dimensions (thickness)(mm) Compatible Grindstone Dimensions (inner diameter)(mm) Ventilation Direction Overall Length(mm) Chuck inner diameter(mm) Main Body, Related Products
    - 5000 - - - - - - - Related Product
    From: 962,842 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Silent Angle Grinder

    Silent Angle Grinder

    OFFICE MINE

    [Features]· A 78 db low-noise type.· Lightweight and low vibration.· With a regulator.[Applications]· For die-cast polishing.· Mold polishing.· Inner grinding for pipes, etc.

    Compatible Grindstone Dimensions (outer diameter)(mm) Number of load-free rotations(rpm) Air Consumption Amount(m³/min) Operating Air Pressure(Mpa) Compatible Grindstone Dimensions (thickness)(mm) Compatible Grindstone Dimensions (inner diameter)(mm) Ventilation Direction Overall Length(mm) Chuck inner diameter(mm) Main Body, Related Products
    - 12000 0.4 0.6 - - Rear 205 - Main Body
    From: 6,549,866 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Low Speed High Torque Angle Grinder

    Low Speed High Torque Angle Grinder

    OFFICE MINE

    [Features]· Torque is maintained even with reduced air.· Anything is usable from a paper flap with shaft to a non-woven fabric or brush.· Rotary hose inlet.[Applications]· For polishing materials such as stainless steel, resin, etc. where applying heat is avoided.

    Compatible Grindstone Dimensions (outer diameter)(mm) Number of load-free rotations(rpm) Air Consumption Amount(m³/min) Operating Air Pressure(Mpa) Compatible Grindstone Dimensions (thickness)(mm) Compatible Grindstone Dimensions (inner diameter)(mm) Ventilation Direction Overall Length(mm) Chuck inner diameter(mm) Main Body, Related Products
    - 6000 0.4 0.6 - - Rear 220 6 Main Body
    From: 7,123,556 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Die Grinder
    Die Grinder
    Die Grinder

    Die Grinder

    SPAIR

    [Features]· Ultra-lightweight small type makes easy, one-handed operation possible even in narrow spaces.[Applications]· For hole and cut surface finishing, for chamfering of cut surfaces and spot welding surfaces, and for various fine repair work, such as modification of molds, etc.

    Compatible Grindstone Dimensions (outer diameter)(mm) Number of load-free rotations(rpm) Air Consumption Amount(m³/min) Operating Air Pressure(Mpa) Compatible Grindstone Dimensions (thickness)(mm) Compatible Grindstone Dimensions (inner diameter)(mm) Ventilation Direction Overall Length(mm) Chuck inner diameter(mm) Main Body, Related Products
    - 28000 0.2 0.6 - - Forward 120 6 Main Body
    From: 5,264,100 VND
    Days to Ship: Số ngày giao hàng: 10 Day(s) or more
    day to ship 10 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Die Grinder (No Load Speed 20,000 Rpm)

    Die Grinder (No Load Speed 20,000 Rpm)

    SPAIR

    [Features]· Ultra-lightweight small type makes easy, one-handed operation possible even in narrow spaces.· Optimum for working in narrow spaces as the head rotates 360 degrees.[Applications]· For hole and cut surface finishing, for chamfering of cut surfaces and spot welding surfaces, and for various fine repair work, such as modification of molds, etc.

    Compatible Grindstone Dimensions (outer diameter)(mm) Number of load-free rotations(rpm) Air Consumption Amount(m³/min) Operating Air Pressure(Mpa) Compatible Grindstone Dimensions (thickness)(mm) Compatible Grindstone Dimensions (inner diameter)(mm) Ventilation Direction Overall Length(mm) Chuck inner diameter(mm) Main Body, Related Products
    - 20000 0.2 0.6 - - Rear 160 6 Main Body
    From: 7,549,171 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Angle Grinder (Compatible Abrasive Stone Dimensions (Outer Diameter) 100 mm/180 mm)
    Angle Grinder (Compatible Abrasive Stone Dimensions (Outer Diameter) 100 mm/180 mm)
    Angle Grinder (Compatible Abrasive Stone Dimensions (Outer Diameter) 100 mm/180 mm)
    Angle Grinder (Compatible Abrasive Stone Dimensions (Outer Diameter) 100 mm/180 mm)

    Angle Grinder (Compatible Abrasive Stone Dimensions (Outer Diameter) 100 mm/180 mm)

    SPAIR

    [Features]· Speed control using a built-in governor mechanism for safe operation.· The handle can be attached from either the left or right depending on the work.[Applications]· For metal grinding, rust removal, and bead removal work.

    Compatible Grindstone Dimensions (outer diameter)(mm) Number of load-free rotations(rpm) Air Consumption Amount(m³/min) Operating Air Pressure(Mpa) Compatible Grindstone Dimensions (thickness)(mm) Compatible Grindstone Dimensions (inner diameter)(mm) Ventilation Direction Overall Length(mm) Chuck inner diameter(mm) Main Body, Related Products
    100 ~ 180 6000 ~ 12000 0.6 ~ 0.8 0.62 6 15 ~ 22 Side / Lower Right 229 ~ 270 - Main Body
    From: 7,484,369 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Air Angle Grinder (No Load Speed 7,400 to 15,000 Rpm)
    Air Angle Grinder (No Load Speed 7,400 to 15,000 Rpm)
    Air Angle Grinder (No Load Speed 7,400 to 15,000 Rpm)

    Air Angle Grinder (No Load Speed 7,400 to 15,000 Rpm)

    URYUSEISAKU

    [Features]·A tool for surface grinding and chamfering work.[Applications]·For metal grinding, deburring, and chamfering work.

    Compatible Grindstone Dimensions (outer diameter)(mm) Number of load-free rotations(rpm) Air Consumption Amount(m³/min) Operating Air Pressure(Mpa) Compatible Grindstone Dimensions (thickness)(mm) Compatible Grindstone Dimensions (inner diameter)(mm) Ventilation Direction Overall Length(mm) Chuck inner diameter(mm) Main Body, Related Products
    50 ~ 180 7400 ~ 15000 0.5 ~ 1.1 0.6 4 ~ 6–8 15 ~ 22 Forward 140 ~ 296 - Main Body
    From: 8,741,216 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Air Angle Grinder (No Load Speed 7,600 to 14,000 Rpm)
    Air Angle Grinder (No Load Speed 7,600 to 14,000 Rpm)
    Air Angle Grinder (No Load Speed 7,600 to 14,000 Rpm)
    Air Angle Grinder (No Load Speed 7,600 to 14,000 Rpm)
    Air Angle Grinder (No Load Speed 7,600 to 14,000 Rpm)

    Air Angle Grinder (No Load Speed 7,600 to 14,000 Rpm)

    YUTANI

    [Features]· Enables safe and efficient grinding work.· It is small and lightweight.[Applications]· For metal grinding/polishing.· For the final finish of molds.

    Compatible Grindstone Dimensions (outer diameter)(mm) Number of load-free rotations(rpm) Air Consumption Amount(m³/min) Operating Air Pressure(Mpa) Compatible Grindstone Dimensions (thickness)(mm) Compatible Grindstone Dimensions (inner diameter)(mm) Ventilation Direction Overall Length(mm) Chuck inner diameter(mm) Main Body, Related Products
    50 ~ 180 7600 ~ 14000 0.4 ~ 1.2 0.59 4 ~ 6 9.5 ~ 22 Diagonally forward 158 ~ 286 - Main Body
    From: 9,327,250 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Hyper Diamond Disc Curved Surface / Flat Surface

    Hyper Diamond Disc Curved Surface / Flat Surface

    MIYANAGA

    The listed image is a curved surface type.[Features]· Diamond is used on entire surface for safe design without skipping.· Can even cut protruding parts.· Large diamond grains for significantly improved durability/speed.· Unlikely to clog.· Unique curved surface shape improves user-friendliness.· It produces fewer sparks and less dust, improving the workability

    Compatible Grindstone Dimensions (outer diameter)(mm) Number of load-free rotations(rpm) Air Consumption Amount(m³/min) Operating Air Pressure(Mpa) Compatible Grindstone Dimensions (thickness)(mm) Compatible Grindstone Dimensions (inner diameter)(mm) Ventilation Direction Overall Length(mm) Chuck inner diameter(mm) Main Body, Related Products
    - - - - - - - - - Main Body
    From: 1,851,591 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Air Angle Grinder

    Air Angle Grinder

    NITTO

    Compatible Grindstone Dimensions (outer diameter)(mm) Number of load-free rotations(rpm) Air Consumption Amount(m³/min) Operating Air Pressure(Mpa) Compatible Grindstone Dimensions (thickness)(mm) Compatible Grindstone Dimensions (inner diameter)(mm) Ventilation Direction Overall Length(mm) Chuck inner diameter(mm) Main Body, Related Products
    Ø58 - 0.42 0.6 - - - - - -
    From: 15,660,970 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Cutting Wheel
    Cutting Wheel
    Cutting Wheel

    Cutting Wheel

    MASTER

    [Specifications]· A cut-off tool cutting wheel.·Compatible models: MPT11030, MPT11050, MPT11070

    Compatible Grindstone Dimensions (outer diameter)(mm) Number of load-free rotations(rpm) Air Consumption Amount(m³/min) Operating Air Pressure(Mpa) Compatible Grindstone Dimensions (thickness)(mm) Compatible Grindstone Dimensions (inner diameter)(mm) Ventilation Direction Overall Length(mm) Chuck inner diameter(mm) Main Body, Related Products
    - - - - - - - - - Related Product
    From: 478,671 VND
    Days to Ship: Số ngày giao hàng: 11 Day(s) or more
    day to ship 11 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Air Circular Beveler

    Air Circular Beveler

    ECO TOOL

    Compatible Grindstone Dimensions (outer diameter)(mm) Number of load-free rotations(rpm) Air Consumption Amount(m³/min) Operating Air Pressure(Mpa) Compatible Grindstone Dimensions (thickness)(mm) Compatible Grindstone Dimensions (inner diameter)(mm) Ventilation Direction Overall Length(mm) Chuck inner diameter(mm) Main Body, Related Products
    - 7600 - - - - - - - -
    From: 17,290,518 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Disc Grinder SI-2500

    Disc Grinder SI-2500

    SHINANOKIHAN

    Disc Grinder SI-2500For medium grinding.[Overall Length (mm)]225

    Compatible Grindstone Dimensions (outer diameter)(mm) Number of load-free rotations(rpm) Air Consumption Amount(m³/min) Operating Air Pressure(Mpa) Compatible Grindstone Dimensions (thickness)(mm) Compatible Grindstone Dimensions (inner diameter)(mm) Ventilation Direction Overall Length(mm) Chuck inner diameter(mm) Main Body, Related Products
    100 11,000 0.41 - 15 - - 225 - Main Body
    From: 11,237,255 VND
    Days to Ship: Số ngày giao hàng: 12 Day(s) or more
    day to ship 12 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Disc Grinder SI-2505L

    Disc Grinder SI-2505L

    SHINANOKIHAN

    Disc Grinder SI-2505LFor medium grinding.[Overall Length (mm)]225

    Compatible Grindstone Dimensions (outer diameter)(mm) Number of load-free rotations(rpm) Air Consumption Amount(m³/min) Operating Air Pressure(Mpa) Compatible Grindstone Dimensions (thickness)(mm) Compatible Grindstone Dimensions (inner diameter)(mm) Ventilation Direction Overall Length(mm) Chuck inner diameter(mm) Main Body, Related Products
    125 10,000 0.56 - 22 - - 225 - Main Body
    From: 12,017,343 VND
    Days to Ship: Số ngày giao hàng: 12 Day(s) or more
    day to ship 12 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Disc Grinder SI-2600L

    Disc Grinder SI-2600L

    SHINANOKIHAN

    Disc Grinder SI-2600LFor heavy grinding.[Overall Length (mm)]337

    Compatible Grindstone Dimensions (outer diameter)(mm) Number of load-free rotations(rpm) Air Consumption Amount(m³/min) Operating Air Pressure(Mpa) Compatible Grindstone Dimensions (thickness)(mm) Compatible Grindstone Dimensions (inner diameter)(mm) Ventilation Direction Overall Length(mm) Chuck inner diameter(mm) Main Body, Related Products
    180 7,000 0.68 - 22 - - 337 - Main Body
    From: 14,791,448 VND
    Days to Ship: Số ngày giao hàng: 12 Day(s) or more
    day to ship 12 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Air Chamfering Machine ECO-580C

    Air Chamfering Machine ECO-580C

    ECO TOOL

    [Features] ∙For straight and curved corner faces of various steel plates used in shipbuilding, heavy industry, construction, etc. ・ Cermet 4-side (Blade) exclusive Tip (SECA 1204AFTN) ∙The fabricated surface is clean almost slippery ∙Excellent Workability Due to Low Cutting Load ・Easy to replace an Insert Tip

    Compatible Grindstone Dimensions (outer diameter)(mm) Number of load-free rotations(rpm) Air Consumption Amount(m³/min) Operating Air Pressure(Mpa) Compatible Grindstone Dimensions (thickness)(mm) Compatible Grindstone Dimensions (inner diameter)(mm) Ventilation Direction Overall Length(mm) Chuck inner diameter(mm) Main Body, Related Products
    - - - - - - - - - -
    From: 23,068,403 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Air Grinder

    Air Grinder

    FUJISEITO

    [Features]・Side exhaust system is easy to use.・It's simple and the handle angle design is easy to work with.・Ideal for on-site work where it is difficult to use electricity.[Applications]・Ideal for grinding work such as shipbuilding, bridges, construction machinery, and general factories.

    Compatible Grindstone Dimensions (outer diameter)(mm) Number of load-free rotations(rpm) Air Consumption Amount(m³/min) Operating Air Pressure(Mpa) Compatible Grindstone Dimensions (thickness)(mm) Compatible Grindstone Dimensions (inner diameter)(mm) Ventilation Direction Overall Length(mm) Chuck inner diameter(mm) Main Body, Related Products
    - - - - - - - 240 ~ 265 9.5 ~ 12.7 -
    From: 9,872,236 VND
    Days to Ship: Số ngày giao hàng: 12 Day(s) or more
    day to ship 12 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
From
Days to ShipSố ngày giao hàng
Compatible Grindstone Dimensions (outer diameter)(mm)
Number of load-free rotations(rpm)
Air Consumption Amount(m³/min)
Operating Air Pressure(Mpa)
Compatible Grindstone Dimensions (thickness)(mm)
Compatible Grindstone Dimensions (inner diameter)(mm)
Ventilation Direction
Overall Length(mm)
Chuck inner diameter(mm)
Main Body, Related Products

    You can add up to 6 items per a category to the compare list.

    Air Mold Grinder (AL-55)

        You can add up to 6 items per a category to the compare list.

        Pneumatic Mini Grinder

            You can add up to 6 items per a category to the compare list.

            Die Grinder (No Load Speed 4,500 Rpm·20,000 Rpm)
              Die Grinder (No Load Speed 4,500 Rpm·20,000 Rpm)
              Die Grinder (No Load Speed 4,500 Rpm·20,000 Rpm)
              Die Grinder (No Load Speed 4,500 Rpm·20,000 Rpm)

                You can add up to 6 items per a category to the compare list.

                Angle Grinder (Compatible Abrasive Stone Dimension (Outer Diameter) 100 mm)
                  Angle Grinder (Compatible Abrasive Stone Dimension (Outer Diameter) 100 mm)
                  Angle Grinder (Compatible Abrasive Stone Dimension (Outer Diameter) 100 mm)
                  Angle Grinder (Compatible Abrasive Stone Dimension (Outer Diameter) 100 mm)

                    You can add up to 6 items per a category to the compare list.

                    Grinding Whetstone for Air Angle Grinder

                        You can add up to 6 items per a category to the compare list.

                        Shaving Tips

                            You can add up to 6 items per a category to the compare list.

                            Lightweight Disc Grinder G7-SA

                                You can add up to 6 items per a category to the compare list.

                                Hammer Wheel for DS50B

                                    You can add up to 6 items per a category to the compare list.

                                    Brush Wheel for DS50B

                                        You can add up to 6 items per a category to the compare list.

                                        Silent Angle Grinder

                                            You can add up to 6 items per a category to the compare list.

                                            Low Speed High Torque Angle Grinder

                                                You can add up to 6 items per a category to the compare list.

                                                Die Grinder
                                                  Die Grinder
                                                  Die Grinder

                                                    You can add up to 6 items per a category to the compare list.

                                                    Die Grinder (No Load Speed 20,000 Rpm)

                                                        You can add up to 6 items per a category to the compare list.

                                                        Angle Grinder (Compatible Abrasive Stone Dimensions (Outer Diameter) 100 mm/180 mm)
                                                          Angle Grinder (Compatible Abrasive Stone Dimensions (Outer Diameter) 100 mm/180 mm)
                                                          Angle Grinder (Compatible Abrasive Stone Dimensions (Outer Diameter) 100 mm/180 mm)
                                                          Angle Grinder (Compatible Abrasive Stone Dimensions (Outer Diameter) 100 mm/180 mm)

                                                            You can add up to 6 items per a category to the compare list.

                                                            Air Angle Grinder (No Load Speed 7,400 to 15,000 Rpm)
                                                              Air Angle Grinder (No Load Speed 7,400 to 15,000 Rpm)
                                                              Air Angle Grinder (No Load Speed 7,400 to 15,000 Rpm)

                                                                You can add up to 6 items per a category to the compare list.

                                                                Air Angle Grinder (No Load Speed 7,600 to 14,000 Rpm)
                                                                  Air Angle Grinder (No Load Speed 7,600 to 14,000 Rpm)
                                                                  Air Angle Grinder (No Load Speed 7,600 to 14,000 Rpm)
                                                                  Air Angle Grinder (No Load Speed 7,600 to 14,000 Rpm)
                                                                  Air Angle Grinder (No Load Speed 7,600 to 14,000 Rpm)

                                                                    You can add up to 6 items per a category to the compare list.

                                                                    Hyper Diamond Disc Curved Surface / Flat Surface

                                                                        You can add up to 6 items per a category to the compare list.

                                                                        Air Angle Grinder

                                                                            You can add up to 6 items per a category to the compare list.

                                                                            Cutting Wheel
                                                                              Cutting Wheel
                                                                              Cutting Wheel

                                                                                You can add up to 6 items per a category to the compare list.

                                                                                Air Circular Beveler

                                                                                    You can add up to 6 items per a category to the compare list.

                                                                                    Disc Grinder SI-2500

                                                                                        You can add up to 6 items per a category to the compare list.

                                                                                        Disc Grinder SI-2505L

                                                                                            You can add up to 6 items per a category to the compare list.

                                                                                            Disc Grinder SI-2600L

                                                                                                You can add up to 6 items per a category to the compare list.

                                                                                                Air Chamfering Machine ECO-580C

                                                                                                    You can add up to 6 items per a category to the compare list.

                                                                                                    Air Grinder
                                                                                                      BrandNhãn hiệu

                                                                                                      NITTO

                                                                                                      NEW REGISTON

                                                                                                      SHINANOKIHAN

                                                                                                      FUJI AIR TOOLS

                                                                                                      NITTO

                                                                                                      ECO TOOL

                                                                                                      YOKOTA

                                                                                                      VESSEL

                                                                                                      VESSEL

                                                                                                      OFFICE MINE

                                                                                                      OFFICE MINE

                                                                                                      SPAIR

                                                                                                      SPAIR

                                                                                                      SPAIR

                                                                                                      URYUSEISAKU

                                                                                                      YUTANI

                                                                                                      MIYANAGA

                                                                                                      NITTO

                                                                                                      MASTER

                                                                                                      ECO TOOL

                                                                                                      SHINANOKIHAN

                                                                                                      SHINANOKIHAN

                                                                                                      SHINANOKIHAN

                                                                                                      ECO TOOL

                                                                                                      FUJISEITO

                                                                                                      Product SeriesDòng sản phẩm

                                                                                                      Air Mold Grinder (AL-55)

                                                                                                      Pneumatic Mini Grinder

                                                                                                      Die Grinder (No Load Speed 4,500 Rpm·20,000 Rpm)

                                                                                                      Angle Grinder (Compatible Abrasive Stone Dimension (Outer Diameter) 100 mm)

                                                                                                      Grinding Whetstone for Air Angle Grinder【10 Pieces Per Package】

                                                                                                      Shaving Tips

                                                                                                      Lightweight Disc Grinder G7-SA

                                                                                                      Hammer Wheel for DS50B

                                                                                                      Brush Wheel for DS50B

                                                                                                      Silent Angle Grinder

                                                                                                      Low Speed High Torque Angle Grinder

                                                                                                      Die Grinder

                                                                                                      Die Grinder (No Load Speed 20,000 Rpm)

                                                                                                      Angle Grinder (Compatible Abrasive Stone Dimensions (Outer Diameter) 100 mm/180 mm)

                                                                                                      Air Angle Grinder (No Load Speed 7,400 to 15,000 Rpm)

                                                                                                      Air Angle Grinder (No Load Speed 7,600 to 14,000 Rpm)

                                                                                                      Hyper Diamond Disc Curved Surface / Flat Surface

                                                                                                      Air Angle Grinder

                                                                                                      Cutting Wheel

                                                                                                      Air Circular Beveler

                                                                                                      Disc Grinder SI-2500

                                                                                                      Disc Grinder SI-2505L

                                                                                                      Disc Grinder SI-2600L

                                                                                                      Air Chamfering Machine ECO-580C

                                                                                                      Air Grinder

                                                                                                      From

                                                                                                      12,851,379 VND

                                                                                                      9,088,248 VND

                                                                                                      5,799,005 VND

                                                                                                      9,954,818 VND

                                                                                                      2,259,981 VND

                                                                                                      793,377 VND

                                                                                                      10,239,356 VND

                                                                                                      1,907,767 VND

                                                                                                      962,842 VND

                                                                                                      6,549,866 VND

                                                                                                      7,123,556 VND

                                                                                                      5,264,100 VND

                                                                                                      7,549,171 VND

                                                                                                      7,484,369 VND

                                                                                                      8,741,216 VND

                                                                                                      9,327,250 VND

                                                                                                      1,851,591 VND

                                                                                                      15,660,970 VND

                                                                                                      478,671 VND

                                                                                                      17,290,518 VND

                                                                                                      11,237,255 VND

                                                                                                      12,017,343 VND

                                                                                                      14,791,448 VND

                                                                                                      23,068,403 VND

                                                                                                      9,872,236 VND

                                                                                                      Days to ShipSố ngày giao hàng 4 Day(s) 4 Day(s) or more 6 Day(s) or more 6 Day(s) or more 4 Day(s) 4 Day(s) 9 Day(s) 13 Day(s) 9 Day(s) 6 Day(s) or more 6 Day(s) or more 10 Day(s) or more 6 Day(s) or more 6 Day(s) or more 6 Day(s) or more 6 Day(s) or more 6 Day(s) or more 4 Day(s) 11 Day(s) or more 4 Day(s) 12 Day(s) or more 12 Day(s) or more 12 Day(s) or more 4 Day(s) 12 Day(s) or more
                                                                                                      Compatible Grindstone Dimensions (outer diameter)(mm)-58/75-100--180------100 ~ 18050 ~ 18050 ~ 180-Ø58--100125180--
                                                                                                      Number of load-free rotations(rpm)-12,5004500 ~ 2000013500--75005000500012000600028000200006000 ~ 120007400 ~ 150007600 ~ 14000---760011,00010,0007,000--
                                                                                                      Air Consumption Amount(m³/min)0.170.540.2 ~ 0.350.55--0.8--0.40.40.20.20.6 ~ 0.80.5 ~ 1.10.4 ~ 1.2-0.42--0.410.560.68--
                                                                                                      Operating Air Pressure(Mpa)0.60.60.60.63--0.6--0.60.60.60.60.620.60.59-0.6-------
                                                                                                      Compatible Grindstone Dimensions (thickness)(mm)-3.5/4-6--6------64 ~ 6–84 ~ 6----152222--
                                                                                                      Compatible Grindstone Dimensions (inner diameter)(mm)-9.53-15--22------15 ~ 2215 ~ 229.5 ~ 22---------
                                                                                                      Ventilation Direction--RearSide--Side--RearRearForwardRearSide / Lower RightForwardDiagonally forward---------
                                                                                                      Overall Length(mm)-160157 ~ 217210--260--205220120160229 ~ 270140 ~ 296158 ~ 286----225225337-240 ~ 265
                                                                                                      Chuck inner diameter(mm)--6-------666-----------9.5 ~ 12.7
                                                                                                      Main Body, Related Products-Main BodyMain BodyMain Body--Main BodyRelated ProductRelated ProductMain BodyMain BodyMain BodyMain BodyMain BodyMain BodyMain BodyMain Body-Related Product-Main BodyMain BodyMain Body--

                                                                                                      Loading...Tải…

                                                                                                      1. 1

                                                                                                      Related Categories to Disk Grinders (Pneumatic)Danh mục liên quan đến Disk Grinders (Pneumatic)