(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Impact Drivers (Electric)

An impact screwdriver (electric) is an electric tool used for screwing and drilling. When the trigger is pulled, the tip rotates. In addition, it is a tool that applies impacts as it rotates, so while it can readily tighten screws strongly, care must be taken when drilling because the drill bit may not be able to withstand the impacts and may break. It is used for polishing wood and metal, and for screwing. Models are mainly divided into corded and rechargeable, which respectively have different handle part structures. Characteristics include high torque value, which is a measure of screw tightening force, and the fact that the torque value varies with voltage. Some models are equipped with a brushless motor, some have an easy-to-grasp grip shape, and some have LED lights.
CAD
Days to Ship
  • All
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 9 Day(s) or Less
  • 12 Day(s) or Less

12 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    [Rechargeable] Impact Screwdriver (with Holster) EA813DA-20A

    [Rechargeable] Impact Screwdriver (with Holster) EA813DA-20A

    ESCO

    【Product Specifications】・〈Set contents〉・DC7.2V impact screwdriver body(rechargeable type), 150 x 60 x 210mm cordless driver holster・Power supply-7.2V( Lithium-ion battery 1.5Ah)・Recharge time-Approx. 30 min・Max torque-25Nm(255kgf・cm)・No-load rpm-0 to 2,400rpm・Impact frequency-0 to 3,000times/min.・Motor-DC Motor ・Length-Straight shape:282mm, Pistol shape:211mmx166mm・Tip shape-Width across flats of hexagonal shaft 6.35mm・Clamping capacity-Machine screws:3 to 8mm(When using tapping screws and wood screws, up to 3mm)Normal bolts:M3 to M8, High strength bolts:M3 to M6・Weight-580g (including rechargeable battery )・Accessories-Quick charger, No2(+)driver bit, Case, Spare battery, Battery cover,・Application- Tightening, drilling ・Size-150x60x210mm・Material-Polyester・Belt loop width-75mm・For screwdrivers 10.8V to 18V・With Bit storage pocket・ With Pop-up prevention safety strap

    Voltage(V) Sales Set Content Rechargeable Mass(g)
    - - - -
    From: 6,673,276 VND
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Chargeable Multi-Impact Driver (12 V), Main Body Only

    Chargeable Multi-Impact Driver (12 V), Main Body Only

    PANASONIC

    [Features]· The functions of impact and drill drivers have been combined using a mechanism that switches between impact mode and clutch mode.· Lighter and smaller thanks to introducing a newly developed built-in (embedded in main unit) motor.

    Voltage(V) Sales Set Content Rechargeable Mass(g)
    - Main Unit Only Y 1040
    From: 6,853,906 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Color Bit Set EA813A-110

    Color Bit Set EA813A-110

    ESCO

    【Product Specifications】・(+) Bit-#1, #2, #3・(‐)bit-5.0・6.0mm・Hex Bit-3, 4, 5, 6mm・Bit holder-Hexagonal shaft:1/4", Length:100mm・Bit length-65mm ・ You can easily sort the end sizes by the difference in color.

    Voltage(V) Sales Set Content Rechargeable Mass(g)
    - - - -
    From: 745,645 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Chargeable Multi-Impact Driver (7.2 V), Main Body Only

    Chargeable Multi-Impact Driver (7.2 V), Main Body Only

    PANASONIC

    [Features]· Single-action switching between impact tightening and clutch tightening is possible.· A combination impact and drill that features a multi-impact specification and can be switched with in a single action.· An item which is T-shaped for ease of use, with a slim grip that is easy to hold.

    Voltage(V) Sales Set Content Rechargeable Mass(g)
    - Main Unit Only Y 620
    From: 4,879,629 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s) or more
    day to ship 9 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Impact driver No.1000・SID-310B

    Impact driver No.1000・SID-310B

    SK 11

    It is ideal for loosening and tightening rusty screws and crushed screws.[Features]・ If the bit holder is removed, square socket of 12.7 mm socket can also be attached.・ The large grip allows you to work safely.[Applications]・ Tightening and loosening work of screws

    Voltage(V) Sales Set Content Rechargeable Mass(g)
    - Main Body, Others N -
    From: 607,905 VND
    Days to Ship: Số ngày giao hàng: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Chargeable Impact Driver

    Chargeable Impact Driver

    PANASONIC

    [Features]· A slim and light mobile tool.

    Voltage(V) Sales Set Content Rechargeable Mass(g)
    - - - 1450
    From: 7,532,392 VND
    Days to Ship: Số ngày giao hàng: 12 Day(s) or more
    day to ship 12 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Chargeable Multi-Impact Driver (7.2 V)

    Chargeable Multi-Impact Driver (7.2 V)

    PANASONIC

    Easy-to-use T-shaped recharging multi-impact screwdriver.[Features]・ Easy to carry, easy routing・ You can use it at your fingertips. Slim and light mobile tool・ Single-action switching between impact tightening and clutch tightening・ Combined impact and drill, single-action switching multi-impact specifications・ An item that is easy to hold with a slim grip・ Easy to put on the waist hook

    Voltage(V) Sales Set Content Rechargeable Mass(g)
    - Main body, Case, Battery, Battery charger Y 800
    From: 8,557,498 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Chargeable Multi-Impact Driver (7.2 V), Battery Pack and Charger
    Chargeable Multi-Impact Driver (7.2 V), Battery Pack and Charger
    Chargeable Multi-Impact Driver (7.2 V), Battery Pack and Charger

    Chargeable Multi-Impact Driver (7.2 V), Battery Pack and Charger

    PANASONIC

    [Specifications]· Power supply 100 VAC (50/60 Hz)· Battery charge indication, battery pack error indication possible

    Voltage(V) Sales Set Content Rechargeable Mass(g)
    7.2 Battery charger only / Battery Only - 180 ~ 430
    From: 1,888,605 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Impact Screwdriver Bit

    Impact Screwdriver Bit

    WERA

    Voltage(V) Sales Set Content Rechargeable Mass(g)
    - - - 9.4 ~ 26
    From: 194,400 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Adapter for Electric Impact Screwdriver

    Adapter for Electric Impact Screwdriver

    KTC(KYOTO TOOL)

    [Features]· A conversion adapter (convert from hexagon width across flats of 1/4" (6.35 mm) to insertion angle of 9.5 sq.) that enables a 9.5 sq. impact wrench socket to be used with a cordless impact screwdriver (JTAE115).

    Voltage(V) Sales Set Content Rechargeable Mass(g)
    - - - 20
    From: 297,351 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Cross Bit for Electric Impact Screwdrivers

    Cross Bit for Electric Impact Screwdrivers

    KTC(KYOTO TOOL)

    [Features]· This is a cross bit with a hexagon width across flats of 1/4" (6.35 mm) which can be used with a cordless impact screwdriver (JTAE115).

    Voltage(V) Sales Set Content Rechargeable Mass(g)
    - - - 14 ~ 27
    From: 181,285 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Torque Analyzer For Electric Screwdriver

    Torque Analyzer For Electric Screwdriver

    NAKAMURASEISAKU

    【特長】・三種類の測定モードでさまざまな検査が可能です。・連続使用時間約12時間です。

    Voltage(V) Sales Set Content Rechargeable Mass(g)
    - - - -
    From: 38,905,754 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
BrandNhãn hiệu
Product SeriesDòng sản phẩm
From
Days to ShipSố ngày giao hàng
Voltage(V)
Sales Set Content
Rechargeable
Mass(g)

    You can add up to 6 items per a category to the compare list.

    [Rechargeable] Impact Screwdriver (with Holster) EA813DA-20A

        You can add up to 6 items per a category to the compare list.

        Chargeable Multi-Impact Driver (12 V), Main Body Only

            You can add up to 6 items per a category to the compare list.

            Color Bit Set EA813A-110

                You can add up to 6 items per a category to the compare list.

                Chargeable Multi-Impact Driver (7.2 V), Main Body Only

                    You can add up to 6 items per a category to the compare list.

                    Impact driver No.1000・SID-310B

                        You can add up to 6 items per a category to the compare list.

                        Chargeable Impact Driver

                            You can add up to 6 items per a category to the compare list.

                            Chargeable Multi-Impact Driver (7.2 V)

                                You can add up to 6 items per a category to the compare list.

                                Chargeable Multi-Impact Driver (7.2 V), Battery Pack and Charger
                                  Chargeable Multi-Impact Driver (7.2 V), Battery Pack and Charger
                                  Chargeable Multi-Impact Driver (7.2 V), Battery Pack and Charger

                                    You can add up to 6 items per a category to the compare list.

                                    Impact Screwdriver Bit

                                        You can add up to 6 items per a category to the compare list.

                                        Adapter for Electric Impact Screwdriver

                                            You can add up to 6 items per a category to the compare list.

                                            Cross Bit for Electric Impact Screwdrivers

                                                You can add up to 6 items per a category to the compare list.

                                                Torque Analyzer For Electric Screwdriver
                                                  BrandNhãn hiệu

                                                  ESCO

                                                  PANASONIC

                                                  ESCO

                                                  PANASONIC

                                                  SK 11

                                                  PANASONIC

                                                  PANASONIC

                                                  PANASONIC

                                                  WERA

                                                  KTC(KYOTO TOOL)

                                                  KTC(KYOTO TOOL)

                                                  NAKAMURASEISAKU

                                                  Product SeriesDòng sản phẩm

                                                  [Rechargeable] Impact Screwdriver (with Holster) EA813DA-20A

                                                  Chargeable Multi-Impact Driver (12 V), Main Body Only

                                                  Color Bit Set EA813A-110

                                                  Chargeable Multi-Impact Driver (7.2 V), Main Body Only

                                                  Impact driver No.1000・SID-310B

                                                  Chargeable Impact Driver

                                                  Chargeable Multi-Impact Driver (7.2 V)

                                                  Chargeable Multi-Impact Driver (7.2 V), Battery Pack and Charger

                                                  Impact Screwdriver Bit

                                                  Adapter for Electric Impact Screwdriver

                                                  Cross Bit for Electric Impact Screwdrivers

                                                  Torque Analyzer For Electric Screwdriver

                                                  From

                                                  6,673,276 VND

                                                  6,853,906 VND

                                                  745,645 VND

                                                  4,879,629 VND

                                                  607,905 VND

                                                  7,532,392 VND

                                                  8,557,498 VND

                                                  1,888,605 VND

                                                  194,400 VND

                                                  297,351 VND

                                                  181,285 VND

                                                  38,905,754 VND

                                                  Days to ShipSố ngày giao hàng 7 Day(s) or more 6 Day(s) or more 6 Day(s) or more 9 Day(s) or more 5 Day(s) or more 12 Day(s) or more 6 Day(s) or more 6 Day(s) or more 9 Day(s) 9 Day(s) 9 Day(s) 9 Day(s)
                                                  Voltage(V)-------7.2----
                                                  Sales Set Content-Main Unit Only-Main Unit OnlyMain Body, Others-Main body, Case, Battery, Battery chargerBattery charger only / Battery Only----
                                                  Rechargeable-Y-YN-Y-----
                                                  Mass(g)-1040-620-1450800180 ~ 4309.4 ~ 262014 ~ 27-

                                                  Loading...Tải…

                                                  1. 1

                                                  Related Categories to Impact Drivers (Electric)Danh mục liên quan đến Impact Drivers (Electric)