(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Electric Screwdrivers

Electric screwdrivers are electric tools that can tighten screws and make holes. They are mainly separated into 2 types: drill driver and impact driver. Drill drivers have particularly fast tip part rotational speed, so they can be used as drills in addition to tightening screws by changing the bit. Impact drivers have particularly strong tightening force (torque) and apply impact while turning screws, so they are suitable for driving large volumes of long screws and for tightening wood screws. Both can be used with even greater convenience by changing the bit at the tip part according to the application. Electric screwdrivers can be AC-powered or cordless battery-powered. AC-powered types are supplied with power from an AC outlet, so there is no need to worry about batteries running down and the like, making them suitable for working for long periods of time. Battery-powered types are very portable as they do not have a cord, making them suitable for carrying around and work outdoors.
CAD
Days to Ship
  • All
  • Same day
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • Others

40 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Vessel USB Rechargeable Screwdriver

    Vessel USB Rechargeable Screwdriver

    VESSEL

    [Features]· Electric power for quick tightening and Manual for final tightening. · With High Brightness LED light. · Built in USB Recharge Li-ion Battery (3.6V-800mAh). · 6.35mm HEX shank. · [Use] · For electrical / equipment work, panel assembly, equipment / equipment maintenance, automobile / motorcycle maintenance, DIY, etc.

    Output torque(N▪m) Product Type Power Supply(V) Compatible Screw: Small Screw(mm) Cord Length(m) Start Method Compatible Screw: Tapping Screw(mm) Rotation Speed(min⁻¹) Power Consumption(W) Overall Length(mm)
    2 - 5 - - Lever Start Type - 280 - 140
    From: 1,065,667 VND
    Days to Ship: Số ngày giao hàng: Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.

    Vessel Electric Driver 220USBP1

    Vessel Electric Driver 220USBP1

    VESSEL

    [Features]· The rotation speed and torque can be switched in 3 steps according to the application. · Reinforced gear and housing increase strength by 20%. · Uses USB Type-C, which allows you to connect to the charging port without hesitation because there is no directionality of the terminal. · [Use] · For electronic terminal block work, distribution board terminal work, tightening light ceiling screws and long screws, etc.

    Output torque(N▪m) Product Type Power Supply(V) Compatible Screw: Small Screw(mm) Cord Length(m) Start Method Compatible Screw: Tapping Screw(mm) Rotation Speed(min⁻¹) Power Consumption(W) Overall Length(mm)
    1.2, 1.6, 2.0 - - - - Lever Start Type - 280, 340, 400 - 147
    From: 1,394,000 VND
    Days to Ship: Số ngày giao hàng: Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.

    Low Voltage DC Type Brushless Electric Screwdriver HFB-500 Series
    Low Voltage DC Type Brushless Electric Screwdriver HFB-500 Series
    Low Voltage DC Type Brushless Electric Screwdriver HFB-500 Series

    Low Voltage DC Type Brushless Electric Screwdriver HFB-500 Series

    KILEWS

    [Features]· Realizes significantly improved durability over conventional models. Economical, long lifespan.· Soft grip reduces the feeling of fatigue.· There is no need to replace the carbon brush.

    Output torque(N▪m) Product Type Power Supply(V) Compatible Screw: Small Screw(mm) Cord Length(m) Start Method Compatible Screw: Tapping Screw(mm) Rotation Speed(min⁻¹) Power Consumption(W) Overall Length(mm)
    0.2~1.18 ~ 0.3~1.86 - - 1.6~3.0 ~ 2.3~4.0 - Push Start Type 1.6 to 2.6 ~ 2.3~3.0 - 55 238
    From: 8,902,500 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Vessel Rechargeable Ballgrip S / D Hi-Seed 220USB-S1

    Vessel Rechargeable Ballgrip S / D Hi-Seed 220USB-S1

    VESSEL

    [Features]·No-load rotation speed 1200 rpm. · Easy charging with USB. · High-brightness LED light (lights up for 5 seconds after use). · [Use] · For switchboard assembly and mounting of fittings and exterior parts.

    Output torque(N▪m) Product Type Power Supply(V) Compatible Screw: Small Screw(mm) Cord Length(m) Start Method Compatible Screw: Tapping Screw(mm) Rotation Speed(min⁻¹) Power Consumption(W) Overall Length(mm)
    0.4 - - - - Lever Start Type - 1200 - 140
    From: 1,225,334 VND
    Days to Ship: Số ngày giao hàng: Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.

    Electric Screwdriver, Controller Integrated Screw Counter For BN-200/500 Series

    Electric Screwdriver, Controller Integrated Screw Counter For BN-200/500 Series

    KILEWS

    [Features]· Manage the number of tightened screws.· Various settings related to screw tightening can be performed to prevent human error.

    Output torque(N▪m) Product Type Power Supply(V) Compatible Screw: Small Screw(mm) Cord Length(m) Start Method Compatible Screw: Tapping Screw(mm) Rotation Speed(min⁻¹) Power Consumption(W) Overall Length(mm)
    - - 100-240 50/60Hz - - - - - - -
    From: 14,758,236 VND
    Days to Ship: Số ngày giao hàng: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Electric Screwdriver, Suction Attachment

    Electric Screwdriver, Suction Attachment

    HIOS

    [Features]· Accessory for suction screwdriver

    Output torque(N▪m) Product Type Power Supply(V) Compatible Screw: Small Screw(mm) Cord Length(m) Start Method Compatible Screw: Tapping Screw(mm) Rotation Speed(min⁻¹) Power Consumption(W) Overall Length(mm)
    - - - - - - - - - -
    From: 2,057,876 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Brushless Electric Screwdriver (Dual Start Type Push/Lever)
    Brushless Electric Screwdriver (Dual Start Type Push/Lever)
    Brushless Electric Screwdriver (Dual Start Type Push/Lever)

    Brushless Electric Screwdriver (Dual Start Type Push/Lever)

    HIOS

    [Features]· Counts the number of rotation pulses of the motor so that screw tightening errors are detected in real time with higher accuracy.· Won't miss the mixing in of different types of screws or floating screws.· Direct teaching has made setting simpler.· The number of screws tightened is displayed.· Capable of systemized management on screw-tightening errors thanks to the installed serial port.

    Output torque(N▪m) Product Type Power Supply(V) Compatible Screw: Small Screw(mm) Cord Length(m) Start Method Compatible Screw: Tapping Screw(mm) Rotation Speed(min⁻¹) Power Consumption(W) Overall Length(mm)
    0.2 to 1.2 - - 2.0 to 3.0 2 For Both Push/Lever 2.0 to 3.0 High: 1,000, Low: 690 - 235
    From: 15,942,250 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.

    [Kanon] 9K Series Electric Screwdriver

    [Kanon] 9K Series Electric Screwdriver

    NAKAMURASEISAKU

    High power type with high output motor.[Features]·Torque range 50-450cN⋅m.·Machine screw 2.3 to 6.0 mm.·High power type with high output motor.·Ideal for working with tapping screws.·Just push it in to start, so you can speed up your work.·For high torque applications, a pistol grip (sold separately) can be used to support the driver.·Push start type.·Stops when torque is increased.[Applications]·Tightening electronic devices and substrates.·Panel tightening for pachinko machines.

    Output torque(N▪m) Product Type Power Supply(V) Compatible Screw: Small Screw(mm) Cord Length(m) Start Method Compatible Screw: Tapping Screw(mm) Rotation Speed(min⁻¹) Power Consumption(W) Overall Length(mm)
    0.5 to 1.8 ~ 1.5 to 4.5 - AC100V 50/60Hz 2.3 to 4.0 ~ 4.0 to 6.0 3 Push Start Type 2.0 to 3.5 ~ 3.0 to 5.0 500 ~ 1900 46 264
    From: 17,507,589 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s) or more
    day to ship 9 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Electric Screwdriver (Lever Start Type Push Start Type)
    Electric Screwdriver (Lever Start Type Push Start Type)
    Electric Screwdriver (Lever Start Type Push Start Type)
    Electric Screwdriver (Lever Start Type Push Start Type)
    Electric Screwdriver (Lever Start Type Push Start Type)
    Electric Screwdriver (Lever Start Type Push Start Type)
    Electric Screwdriver (Lever Start Type Push Start Type)
    Electric Screwdriver (Lever Start Type Push Start Type)
    Electric Screwdriver (Lever Start Type Push Start Type)
    Electric Screwdriver (Lever Start Type Push Start Type)
    Electric Screwdriver (Lever Start Type Push Start Type)
    Electric Screwdriver (Lever Start Type Push Start Type)
    Electric Screwdriver (Lever Start Type Push Start Type)
    Electric Screwdriver (Lever Start Type Push Start Type)
    Electric Screwdriver (Lever Start Type Push Start Type)
    Electric Screwdriver (Lever Start Type Push Start Type)
    Electric Screwdriver (Lever Start Type Push Start Type)

    Electric Screwdriver (Lever Start Type Push Start Type)

    VESSEL

    Includes an impact-absorbing gel pad: an electric screwdriver for commercial factories that can be gripped firmly.[Features]· A slotless brushless motor adopted.· There is little recoil when the motor is started.· Improves usability, tightening accuracy, and maintainability.· Ergonomic design for easy holding and reduced fatigue.· Includes a tamper-proof sleeve that prevents accidental operation after adjustments.· Uses non-contact type magnet switch to reduce wear and damage of parts.[Applications]· For production plants.

    Output torque(N▪m) Product Type Power Supply(V) Compatible Screw: Small Screw(mm) Cord Length(m) Start Method Compatible Screw: Tapping Screw(mm) Rotation Speed(min⁻¹) Power Consumption(W) Overall Length(mm)
    0.15~1.0 ~ 0.4~1.8 - DC32 M1.6-3.0 ~ M2.3-3.0 2 Push Start Type / Lever Start Type 1.6-2.6 ~ 2.3-3.0 HI:1000/LO:700 ~ HI: 2000 (LO has no setting) 25 ~ 55 222 ~ 250
    From: 13,291,280 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.

    AC Transformer-less Type Electric Screwdriver HFA-6000 series
    AC Transformer-less Type Electric Screwdriver HFA-6000 series
    AC Transformer-less Type Electric Screwdriver HFA-6000 series

    AC Transformer-less Type Electric Screwdriver HFA-6000 series

    KILEWS

    [Features]· Very easy to move and install with no controller required.· Equipped with a soft grip, which reduces fatigue during continuous work for long hours.

    Output torque(N▪m) Product Type Power Supply(V) Compatible Screw: Small Screw(mm) Cord Length(m) Start Method Compatible Screw: Tapping Screw(mm) Rotation Speed(min⁻¹) Power Consumption(W) Overall Length(mm)
    0.20~1.18 ~ 0.30~1.86 - - 1.6~3.0 ~ 2.6~4.0 - Push Start Type / Lever Start Type 1.6 to 2.6 ~ 2.6~3.0 - 38 242
    From: 7,673,990 VND
    Days to Ship: Số ngày giao hàng: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Low Voltage DC Type Brushless Electric Screwdriver BN-500 Series
    Low Voltage DC Type Brushless Electric Screwdriver BN-500 Series
    Low Voltage DC Type Brushless Electric Screwdriver BN-500 Series

    Low Voltage DC Type Brushless Electric Screwdriver BN-500 Series

    KILEWS

    [Features]· Realizes significantly improved durability over conventional models. Economical, long lifespan.· Soft grip reduces the feeling of fatigue.· There is no need to replace the carbon brush.

    Output torque(N▪m) Product Type Power Supply(V) Compatible Screw: Small Screw(mm) Cord Length(m) Start Method Compatible Screw: Tapping Screw(mm) Rotation Speed(min⁻¹) Power Consumption(W) Overall Length(mm)
    0.2~1.18 - - 1.6~3.0 - Push Start Type 1.6 to 2.6 - 55 238
    From: 9,427,703 VND
    Days to Ship: Số ngày giao hàng: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Electric Screwdriver Accessory: Suspension Rack
    Electric Screwdriver Accessory: Suspension Rack
    Electric Screwdriver Accessory: Suspension Rack

    Electric Screwdriver Accessory: Suspension Rack

    KILEWS

    [Features]· Insert unused screwdrivers to store.· Prevents falling from the workbench.

    Output torque(N▪m) Product Type Power Supply(V) Compatible Screw: Small Screw(mm) Cord Length(m) Start Method Compatible Screw: Tapping Screw(mm) Rotation Speed(min⁻¹) Power Consumption(W) Overall Length(mm)
    - - - - - - - - - -
    From: 191,493 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Electric Screwdriver Dedicated Controller HFB-200, HFB-500 Series Compatible

    Electric Screwdriver Dedicated Controller HFB-200, HFB-500 Series Compatible

    KILEWS

    [Features]· A dedicated controller for HFB-200 and HFB-500 series.· For 1 unit, HI/LO 2-step switchable.

    Output torque(N▪m) Product Type Power Supply(V) Compatible Screw: Small Screw(mm) Cord Length(m) Start Method Compatible Screw: Tapping Screw(mm) Rotation Speed(min⁻¹) Power Consumption(W) Overall Length(mm)
    - - AC 100–240 - - - - - - -
    From: 3,175,071 VND
    Days to Ship: Số ngày giao hàng: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Electric Screwdriver, Standard Type Electric Driver HFD-5000 Series
    Electric Screwdriver, Standard Type Electric Driver HFD-5000 Series
    Electric Screwdriver, Standard Type Electric Driver HFD-5000 Series

    Electric Screwdriver, Standard Type Electric Driver HFD-5000 Series

    KILEWS

    [Features]· Standard type that realizes both durability and cost.· Low voltage allows for secure use.· Equipped with a soft grip, which reduces fatigue during continuous work for long hours.

    Output torque(N▪m) Product Type Power Supply(V) Compatible Screw: Small Screw(mm) Cord Length(m) Start Method Compatible Screw: Tapping Screw(mm) Rotation Speed(min⁻¹) Power Consumption(W) Overall Length(mm)
    0.10~1.18 - - 1.6~3.0 - Push Start Type 1.6 to 2.6 - 48 230
    From: 6,965,116 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Low Voltage DC Type Brushless Electric Screwdriver BN-200 Series

    Low Voltage DC Type Brushless Electric Screwdriver BN-200 Series

    KILEWS

    [Features]· Realizes significantly improved durability over conventional models. Economical, long lifespan.· Soft grip reduces the feeling of fatigue.· There is no need to replace the carbon brush.

    Output torque(N▪m) Product Type Power Supply(V) Compatible Screw: Small Screw(mm) Cord Length(m) Start Method Compatible Screw: Tapping Screw(mm) Rotation Speed(min⁻¹) Power Consumption(W) Overall Length(mm)
    0.05~0.69 - - 1.4~2.6 - Lever Start Type 1.4–2.3 - 25 182
    From: 9,051,361 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s) or more
    day to ship 9 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Low Voltage DC Type Brushless Electric Screwdriver BN-800 Series
    Low Voltage DC Type Brushless Electric Screwdriver BN-800 Series
    Low Voltage DC Type Brushless Electric Screwdriver BN-800 Series

    Low Voltage DC Type Brushless Electric Screwdriver BN-800 Series

    KILEWS

    [Features]· Realizes significantly improved durability over conventional models. Economical, long lifespan.· Soft grip reduces the feeling of fatigue.· There is no need to replace the carbon brush.

    Output torque(N▪m) Product Type Power Supply(V) Compatible Screw: Small Screw(mm) Cord Length(m) Start Method Compatible Screw: Tapping Screw(mm) Rotation Speed(min⁻¹) Power Consumption(W) Overall Length(mm)
    1.96~4.90 - - 4.0–6.0 - Push Start Type 4.0–5.0 - 120 278
    From: 13,139,708 VND
    Days to Ship: Số ngày giao hàng: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Electric Screwdriver Accessory: Screw Plate

    Electric Screwdriver Accessory: Screw Plate

    KILEWS

    [Features]· Accessories for electric screwdrivers.

    Output torque(N▪m) Product Type Power Supply(V) Compatible Screw: Small Screw(mm) Cord Length(m) Start Method Compatible Screw: Tapping Screw(mm) Rotation Speed(min⁻¹) Power Consumption(W) Overall Length(mm)
    - - - M1.7~M2.0 ~ M3.0~M4.0 - - - - - -
    From: 561,895 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s) or more
    day to ship 4 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Electric Screwdriver, Carbon Brush

    Electric Screwdriver, Carbon Brush

    HIOS

    This is a peripheral component designed to be used for brush electric screwdrivers, offering good performance and durability.The range of use is up to the position of the groove on the brush surface. The carbon brush should be replaced when abrasion reaches this specified position. Upon replacement, it is necessary to replace the two places with new carbon brushes at the same time.

    Output torque(N▪m) Product Type Power Supply(V) Compatible Screw: Small Screw(mm) Cord Length(m) Start Method Compatible Screw: Tapping Screw(mm) Rotation Speed(min⁻¹) Power Consumption(W) Overall Length(mm)
    - - - - - - - - - -
    From: 219,900 VND
    Days to Ship: Số ngày giao hàng: Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.

    Kanon Electric Screwdriver 9K-SWP Series

    Kanon Electric Screwdriver 9K-SWP Series

    NAKAMURASEISAKU

    Output torque(N▪m) Product Type Power Supply(V) Compatible Screw: Small Screw(mm) Cord Length(m) Start Method Compatible Screw: Tapping Screw(mm) Rotation Speed(min⁻¹) Power Consumption(W) Overall Length(mm)
    0.5 to 2.2 ~ 1.5 to 4.5 - AC 100 2.3 to 4.0 - - 2.0 to 3.5 ~ 3.0 to 5.0 1,900 ~ 700 46 264
    From: 21,527,684 VND
    Days to Ship: Số ngày giao hàng: 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Brushless Screwdriver BLG Series (DC Type) Push/Lever Dual Start Type

    Brushless Screwdriver BLG Series (DC Type) Push/Lever Dual Start Type

    HIOS

    [Features]・ It has the same performance, quality, and durability as the conventional brushless (BL series), and has improved maintainability.・ A smooth, cost effective transition can be made from a screwdriver with a brush (CL, α type) to brushless (BLG type).

    Output torque(N▪m) Product Type Power Supply(V) Compatible Screw: Small Screw(mm) Cord Length(m) Start Method Compatible Screw: Tapping Screw(mm) Rotation Speed(min⁻¹) Power Consumption(W) Overall Length(mm)
    0.2 to 1.2 - - 2.0 to 3.0 1.5 For Both Push/Lever 2.0 to 3.0 High: 1,000, Low: 690 - 235
    From: 11,942,175 VND
    Days to Ship: Số ngày giao hàng: 15 Day(s)
    day to ship 15 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Electric Screwdriver, Ultra-High Torque RBK Series

    Electric Screwdriver, Ultra-High Torque RBK Series

    KILEWS

    [Features] · Single-action fastening for improved workability. · Powerful brushless motor and clutch-type torque control for improved work efficiency. · Stable and accurate torque repeatability. · Unique clutch mechanism provides stable torque precision that far surpasses pneumatic screwdrivers to contribute to your torque management. · Easy to set up. · Facilities such as piping are not required, simply use as is as long as you have a power source. · Does not generate oil mist because it is electric. · Since no carbon brush replacement is required and also the non-contact switch is free from contact deterioration, maintenance labor is minimized. · Reduced environmental impact · Low power consumption. Quiet design. Contributes to reducing CO2 emissions. · Can be used safely due to the low-voltage specification.

    Output torque(N▪m) Product Type Power Supply(V) Compatible Screw: Small Screw(mm) Cord Length(m) Start Method Compatible Screw: Tapping Screw(mm) Rotation Speed(min⁻¹) Power Consumption(W) Overall Length(mm)
    6 to 18 - - ≤ 10.0 - Lever Start Type ≦ 8.0 370 200 298
    From: 22,543,085 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s) or more
    day to ship 9 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    100 VAC Electric Impact Screwdriver

    100 VAC Electric Impact Screwdriver【1-2 Pieces Per Package】

    TRAD

    [Features]A carbon brush that can be used for the impact screwdriver TID-92N.

    Output torque(N▪m) Product Type Power Supply(V) Compatible Screw: Small Screw(mm) Cord Length(m) Start Method Compatible Screw: Tapping Screw(mm) Rotation Speed(min⁻¹) Power Consumption(W) Overall Length(mm)
    92 Main Body / Related Part 100 - 5 Push Start Type - 0~2500 250 -
    From: 241,571 VND
    Days to Ship: Số ngày giao hàng: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    [Kanon] 9K-131 Series Electric Screwdriver

    [Kanon] 9K-131 Series Electric Screwdriver

    NAKAMURASEISAKU

    [Features]· Medium torque type featuring a balance between compactness and high power.

    Output torque(N▪m) Product Type Power Supply(V) Compatible Screw: Small Screw(mm) Cord Length(m) Start Method Compatible Screw: Tapping Screw(mm) Rotation Speed(min⁻¹) Power Consumption(W) Overall Length(mm)
    0.4 to 1.5 ~ 0.5 to 2 - AC100V 50/60Hz 2.0 to 3.5 ~ 2.6 to 4.0 3 Push Start Type / Lever Start Type 2.0 to 3.0 ~ 2.0 to 3.5 1000 ~ 2000 35 -
    From: 16,145,972 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s) or more
    day to ship 9 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    [Kanon] KD Series Electric Screwdriver

    [Kanon] KD Series Electric Screwdriver

    NAKAMURASEISAKU

    [Features]· Small size and easy-grip specification due to the 29.5 mm grip diameter. (2KD series)· It does not generate heat even if continuously used, thanks to the adoption of a high-performance motor and air conditioning inside the uniquely developed driver.

    Output torque(N▪m) Product Type Power Supply(V) Compatible Screw: Small Screw(mm) Cord Length(m) Start Method Compatible Screw: Tapping Screw(mm) Rotation Speed(min⁻¹) Power Consumption(W) Overall Length(mm)
    0.02 to 0.35 ~ 0.3 to 1.6 - AC100V 50/60Hz 1.0 to 2.3 ~ 2.3 to 3.5 3 Lever Start Type 1.0 to 2.0 ~ 2.3 to 3.0 Hi:670、Lo:470 ~ Hi:1000、Lo:700 - -
    From: 17,312,894 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Electric Screwdriver Dedicated Controller HFB-800 Series Compatible

    Electric Screwdriver Dedicated Controller HFB-800 Series Compatible

    KILEWS

    [Features]· A dedicated controller for HFB-800 series.

    Output torque(N▪m) Product Type Power Supply(V) Compatible Screw: Small Screw(mm) Cord Length(m) Start Method Compatible Screw: Tapping Screw(mm) Rotation Speed(min⁻¹) Power Consumption(W) Overall Length(mm)
    - - AC 100–240 - - - - - - -
    From: 8,099,487 VND
    Days to Ship: Số ngày giao hàng: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    AC Transformer-less Type Electric Screwdriver HFA-9000 Series
    AC Transformer-less Type Electric Screwdriver HFA-9000 Series
    AC Transformer-less Type Electric Screwdriver HFA-9000 Series

    AC Transformer-less Type Electric Screwdriver HFA-9000 Series

    KILEWS

    Electric screwdriver with superior torque precision and easy setting and moving. [Features]· Movement and setting can be easily done without the need for a controller. Combined with a soft grip for reducing fatigue during long hours of work.· A high-powered type with a high-output motor. Push-start and lever-start types available.· Torque fixing ring included as standard. [Applications]· Can be used for work with tapping screws.· Ideal for tightening small screws from M3 to M5.

    Output torque(N▪m) Product Type Power Supply(V) Compatible Screw: Small Screw(mm) Cord Length(m) Start Method Compatible Screw: Tapping Screw(mm) Rotation Speed(min⁻¹) Power Consumption(W) Overall Length(mm)
    0.98~2.94 ~ 1.47~4.41 - - 3.0~5.0 ~ 4.0–6.0 - Push Start Type / Lever Start Type 3.0–4.0 ~ 4.0–5.0 - 48 269
    From: 8,443,420 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Cushion Latch Type Electric Screwdriver HS-200 Series

    Cushion Latch Type Electric Screwdriver HS-200 Series

    KILEWS

    [Features]· Clutch starts idling when reaching set torque value.· Motor stops when the lever is released.· Electric powered so it does not suffer the same torque variation that occur due to changes in air pressure, and the torque accuracy is far better than that of general air screwdrivers.

    Output torque(N▪m) Product Type Power Supply(V) Compatible Screw: Small Screw(mm) Cord Length(m) Start Method Compatible Screw: Tapping Screw(mm) Rotation Speed(min⁻¹) Power Consumption(W) Overall Length(mm)
    0.20~1.47 ~ 0.98~3.43 - - 2.0–4.0 ~ 3.0~5.0 - Lever Start Type 2.0~3.0 ~ 3.0–4.0 - 30 ~ 45 230 ~ 264
    From: 4,384,453 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s) or more
    day to ship 4 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Electric Screwdriver Dedicated Controller HFD-2000, 5000, 7000 Series

    Electric Screwdriver Dedicated Controller HFD-2000, 5000, 7000 Series

    KILEWS

    [Features]· A dedicated controller for HFD-2000, 5000, and 7000 series.· HI/LO 2-gear switch.

    Output torque(N▪m) Product Type Power Supply(V) Compatible Screw: Small Screw(mm) Cord Length(m) Start Method Compatible Screw: Tapping Screw(mm) Rotation Speed(min⁻¹) Power Consumption(W) Overall Length(mm)
    - - AC 100–240 - - - - - - -
    From: 2,284,983 VND
    Days to Ship: Số ngày giao hàng: 10 Day(s) or more
    day to ship 10 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Ultra-high Torque Electric Screwdriver TBN Series

    Ultra-high Torque Electric Screwdriver TBN Series

    KILEWS

    [Features]· Improves workability with one shot tightening. The powerful brushless motor and clutch type torque control improve work efficiency.· Unique clutch structure makes the torque accuracy vastly more stable than that of an air driver.

    Output torque(N▪m) Product Type Power Supply(V) Compatible Screw: Small Screw(mm) Cord Length(m) Start Method Compatible Screw: Tapping Screw(mm) Rotation Speed(min⁻¹) Power Consumption(W) Overall Length(mm)
    3–9 ~ 6 to 18 - - 5.0~6.0 ~ ≦10.0 - Lever Start Type ≦4.5 ~ ≦8.0 - 120 ~ 200 274×160
    From: 17,844,950 VND
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Electric Screwdriver Dedicated Controller RBN/TBN Series

    Electric Screwdriver Dedicated Controller RBN/TBN Series

    KILEWS

    [Features]· Dedicated controller for the RBN/TBN series.

    Output torque(N▪m) Product Type Power Supply(V) Compatible Screw: Small Screw(mm) Cord Length(m) Start Method Compatible Screw: Tapping Screw(mm) Rotation Speed(min⁻¹) Power Consumption(W) Overall Length(mm)
    - - AC 100–240 - - - - - - -
    From: 11,616,798 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s) or more
    day to ship 4 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Electric Screwdriver Accessory, Slow Start Control BOX

    Electric Screwdriver Accessory, Slow Start Control BOX

    KILEWS

    [Features]· Ideal for specific tightening conditions.· The rotation speed and time at start-up can both be set.· Equipped with signal output terminal.

    Output torque(N▪m) Product Type Power Supply(V) Compatible Screw: Small Screw(mm) Cord Length(m) Start Method Compatible Screw: Tapping Screw(mm) Rotation Speed(min⁻¹) Power Consumption(W) Overall Length(mm)
    - - - - - - - - - -
    From: 3,524,706 VND
    Days to Ship: Số ngày giao hàng: 13 Day(s) or more
    day to ship 13 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Electric Screwdriver Accessory: Driver Arm

    Electric Screwdriver Accessory: Driver Arm

    KILEWS

    [Features]· Absorbs shocks of the high torque driver.· KP-AUXA is for vertical tightening.

    Output torque(N▪m) Product Type Power Supply(V) Compatible Screw: Small Screw(mm) Cord Length(m) Start Method Compatible Screw: Tapping Screw(mm) Rotation Speed(min⁻¹) Power Consumption(W) Overall Length(mm)
    - - - - - - - - - -
    From: 16,652,736 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s) or more
    day to ship 4 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Electric Screwdriver Accessory: Flexible Driver Arm

    Electric Screwdriver Accessory: Flexible Driver Arm

    KILEWS

    [Features]· It eliminates the impact of the screwdriver and enables work safely.· Can be operated at any angle.· There are 4 different types according to the mounting method.

    Output torque(N▪m) Product Type Power Supply(V) Compatible Screw: Small Screw(mm) Cord Length(m) Start Method Compatible Screw: Tapping Screw(mm) Rotation Speed(min⁻¹) Power Consumption(W) Overall Length(mm)
    - - - - - - - - - 430-1000
    From: 10,706,675 VND
    Days to Ship: Số ngày giao hàng: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Electric Screwdriver, Controller Integrated Screw Counter For BN-200/TBN/RBN Series

    Electric Screwdriver, Controller Integrated Screw Counter For BN-200/TBN/RBN Series

    KILEWS

    [Features]· Manage the number of tightened screws.· Various settings related to screw tightening can be performed to prevent human error.

    Output torque(N▪m) Product Type Power Supply(V) Compatible Screw: Small Screw(mm) Cord Length(m) Start Method Compatible Screw: Tapping Screw(mm) Rotation Speed(min⁻¹) Power Consumption(W) Overall Length(mm)
    - - 100-240 50/60Hz - - - - - - -
    From: 19,224,750 VND
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Electric Screwdriver Accessory: Angle Attachment

    Electric Screwdriver Accessory: Angle Attachment

    KILEWS

    [Features]· Bit mounting socket: Opposite side 6.35 mm hexagon.· Lever start type only.· Use at 70% or less of the maximum output torque.

    Output torque(N▪m) Product Type Power Supply(V) Compatible Screw: Small Screw(mm) Cord Length(m) Start Method Compatible Screw: Tapping Screw(mm) Rotation Speed(min⁻¹) Power Consumption(W) Overall Length(mm)
    - - - - - - - - - -
    From: 3,481,206 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s) or more
    day to ship 9 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Electric Screwdriver Accessory: Carbon Brush

    Electric Screwdriver Accessory: Carbon Brush【2 Pieces Per Package】

    KILEWS

    [Features]· Accessories for electric screwdrivers.

    Output torque(N▪m) Product Type Power Supply(V) Compatible Screw: Small Screw(mm) Cord Length(m) Start Method Compatible Screw: Tapping Screw(mm) Rotation Speed(min⁻¹) Power Consumption(W) Overall Length(mm)
    - - - - - - - - - -
    From: 181,556 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s) or more
    day to ship 4 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Kanon Electric Screwdriver 9K-131-SWP Series

    Kanon Electric Screwdriver 9K-131-SWP Series

    NAKAMURASEISAKU

    Output torque(N▪m) Product Type Power Supply(V) Compatible Screw: Small Screw(mm) Cord Length(m) Start Method Compatible Screw: Tapping Screw(mm) Rotation Speed(min⁻¹) Power Consumption(W) Overall Length(mm)
    0.4 to 1.5 - AC 100 2.0 to 3.5 - - 2.0 to 3.5 - 35 264
    From: 20,101,306 VND
    Days to Ship: Số ngày giao hàng: 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Brushless Electric Screwdriver BLG Series (DC Type ) Lever-Start Type

    Brushless Electric Screwdriver BLG Series (DC Type ) Lever-Start Type

    HIOS

    [Features]· Performance, quality and durability that are in line with a conventional brushless (BL type), with improved maintainability.· A smooth, cost effective transition can be made from a screwdriver with a brush (CL, α type) to brushless (BLG type).

    Output torque(N▪m) Product Type Power Supply(V) Compatible Screw: Small Screw(mm) Cord Length(m) Start Method Compatible Screw: Tapping Screw(mm) Rotation Speed(min⁻¹) Power Consumption(W) Overall Length(mm)
    0.1 to 0.55 - - 1.4 to 2.6 1.5 Lever Start Type 1.4 to 2.3 High: 1,000, Low: 690 - 206
    From: 9,519,807 VND
    Days to Ship: Số ngày giao hàng: 14 Day(s) or more
    day to ship 14 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Electric Screwdriver, Screw Counter STC3 Series

    Electric Screwdriver, Screw Counter STC3 Series

    HIOS

    [Features]· Set the number of screws to tighten from 1 to 99, and with every tightening, the remaining number will be counted down.· When the last screw is tightened, a buzzer will sound, making it possible to confirm that all screws have been tightened.· After tightening is completed, it automatically resets, so it can be used again right away. Can also be controlled so that the screwdriver does not operate until the SET confirmation signal of the next is input. (Excluding SC3 series)· Prevents counting actions such as confirmation tightening, retorquing, and double tightening.· The count function can be also be turned off so that it can be used as a regular power supply.

    Output torque(N▪m) Product Type Power Supply(V) Compatible Screw: Small Screw(mm) Cord Length(m) Start Method Compatible Screw: Tapping Screw(mm) Rotation Speed(min⁻¹) Power Consumption(W) Overall Length(mm)
    - - - - 1.8 - - - - -
    From: 17,148,245 VND
    Days to Ship: Số ngày giao hàng: 24 Day(s) or more
    day to ship 24 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Electric Screwdriver, HSF Series For Manual Use

    Electric Screwdriver, HSF Series For Manual Use

    HIOS

    [Features]· Exchange the rails to make 1 unit compatible with many types of screw diameter· Thin design suitable for cell production with a width of 55 mm· Sensor adjustment makes it compatible with thin-headed screws

    Output torque(N▪m) Product Type Power Supply(V) Compatible Screw: Small Screw(mm) Cord Length(m) Start Method Compatible Screw: Tapping Screw(mm) Rotation Speed(min⁻¹) Power Consumption(W) Overall Length(mm)
    - - - - - - - - - -
    From: 16,918,671 VND
    Days to Ship: Số ngày giao hàng: 13 Day(s) or more
    day to ship 13 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
From
Days to ShipSố ngày giao hàng
Output torque(N▪m)
Product Type
Power Supply(V)
Compatible Screw: Small Screw(mm)
Cord Length(m)
Start Method
Compatible Screw: Tapping Screw(mm)
Rotation Speed(min⁻¹)
Power Consumption(W)
Overall Length(mm)

    You can add up to 6 items per a category to the compare list.

    Vessel USB Rechargeable Screwdriver

        You can add up to 6 items per a category to the compare list.

        Vessel Electric Driver 220USBP1

            You can add up to 6 items per a category to the compare list.

            Low Voltage DC Type Brushless Electric Screwdriver HFB-500 Series
              Low Voltage DC Type Brushless Electric Screwdriver HFB-500 Series
              Low Voltage DC Type Brushless Electric Screwdriver HFB-500 Series

                You can add up to 6 items per a category to the compare list.

                Vessel Rechargeable Ballgrip S / D Hi-Seed 220USB-S1

                    You can add up to 6 items per a category to the compare list.

                    Electric Screwdriver, Controller Integrated Screw Counter For BN-200/500 Series

                        You can add up to 6 items per a category to the compare list.

                        Electric Screwdriver, Suction Attachment

                            You can add up to 6 items per a category to the compare list.

                            Brushless Electric Screwdriver (Dual Start Type Push/Lever)
                              Brushless Electric Screwdriver (Dual Start Type Push/Lever)
                              Brushless Electric Screwdriver (Dual Start Type Push/Lever)

                                You can add up to 6 items per a category to the compare list.

                                [Kanon] 9K Series Electric Screwdriver

                                    You can add up to 6 items per a category to the compare list.

                                    Electric Screwdriver (Lever Start Type Push Start Type)
                                      Electric Screwdriver (Lever Start Type Push Start Type)
                                      Electric Screwdriver (Lever Start Type Push Start Type)
                                      Electric Screwdriver (Lever Start Type Push Start Type)
                                      Electric Screwdriver (Lever Start Type Push Start Type)
                                      Electric Screwdriver (Lever Start Type Push Start Type)
                                      Electric Screwdriver (Lever Start Type Push Start Type)
                                      Electric Screwdriver (Lever Start Type Push Start Type)
                                      Electric Screwdriver (Lever Start Type Push Start Type)
                                      Electric Screwdriver (Lever Start Type Push Start Type)
                                      Electric Screwdriver (Lever Start Type Push Start Type)
                                      Electric Screwdriver (Lever Start Type Push Start Type)
                                      Electric Screwdriver (Lever Start Type Push Start Type)
                                      Electric Screwdriver (Lever Start Type Push Start Type)
                                      Electric Screwdriver (Lever Start Type Push Start Type)
                                      Electric Screwdriver (Lever Start Type Push Start Type)
                                      Electric Screwdriver (Lever Start Type Push Start Type)

                                        You can add up to 6 items per a category to the compare list.

                                        AC Transformer-less Type Electric Screwdriver HFA-6000 series
                                          AC Transformer-less Type Electric Screwdriver HFA-6000 series
                                          AC Transformer-less Type Electric Screwdriver HFA-6000 series

                                            You can add up to 6 items per a category to the compare list.

                                            Low Voltage DC Type Brushless Electric Screwdriver BN-500 Series
                                              Low Voltage DC Type Brushless Electric Screwdriver BN-500 Series
                                              Low Voltage DC Type Brushless Electric Screwdriver BN-500 Series

                                                You can add up to 6 items per a category to the compare list.

                                                Electric Screwdriver Accessory: Suspension Rack
                                                  Electric Screwdriver Accessory: Suspension Rack
                                                  Electric Screwdriver Accessory: Suspension Rack

                                                    You can add up to 6 items per a category to the compare list.

                                                    Electric Screwdriver Dedicated Controller HFB-200, HFB-500 Series Compatible

                                                        You can add up to 6 items per a category to the compare list.

                                                        Electric Screwdriver, Standard Type Electric Driver HFD-5000 Series
                                                          Electric Screwdriver, Standard Type Electric Driver HFD-5000 Series
                                                          Electric Screwdriver, Standard Type Electric Driver HFD-5000 Series

                                                            You can add up to 6 items per a category to the compare list.

                                                            Low Voltage DC Type Brushless Electric Screwdriver BN-200 Series

                                                                You can add up to 6 items per a category to the compare list.

                                                                Low Voltage DC Type Brushless Electric Screwdriver BN-800 Series
                                                                  Low Voltage DC Type Brushless Electric Screwdriver BN-800 Series
                                                                  Low Voltage DC Type Brushless Electric Screwdriver BN-800 Series

                                                                    You can add up to 6 items per a category to the compare list.

                                                                    Electric Screwdriver Accessory: Screw Plate

                                                                        You can add up to 6 items per a category to the compare list.

                                                                        Electric Screwdriver, Carbon Brush

                                                                            You can add up to 6 items per a category to the compare list.

                                                                            Kanon Electric Screwdriver 9K-SWP Series

                                                                                You can add up to 6 items per a category to the compare list.

                                                                                Brushless Screwdriver BLG Series (DC Type) Push/Lever Dual Start Type

                                                                                    You can add up to 6 items per a category to the compare list.

                                                                                    Electric Screwdriver, Ultra-High Torque RBK Series

                                                                                        You can add up to 6 items per a category to the compare list.

                                                                                        100 VAC Electric Impact Screwdriver

                                                                                            You can add up to 6 items per a category to the compare list.

                                                                                            [Kanon] 9K-131 Series Electric Screwdriver

                                                                                                You can add up to 6 items per a category to the compare list.

                                                                                                [Kanon] KD Series Electric Screwdriver

                                                                                                    You can add up to 6 items per a category to the compare list.

                                                                                                    Electric Screwdriver Dedicated Controller HFB-800 Series Compatible

                                                                                                        You can add up to 6 items per a category to the compare list.

                                                                                                        AC Transformer-less Type Electric Screwdriver HFA-9000 Series
                                                                                                          AC Transformer-less Type Electric Screwdriver HFA-9000 Series
                                                                                                          AC Transformer-less Type Electric Screwdriver HFA-9000 Series

                                                                                                            You can add up to 6 items per a category to the compare list.

                                                                                                            Cushion Latch Type Electric Screwdriver HS-200 Series

                                                                                                                You can add up to 6 items per a category to the compare list.

                                                                                                                Electric Screwdriver Dedicated Controller HFD-2000, 5000, 7000 Series

                                                                                                                    You can add up to 6 items per a category to the compare list.

                                                                                                                    Ultra-high Torque Electric Screwdriver TBN Series

                                                                                                                        You can add up to 6 items per a category to the compare list.

                                                                                                                        Electric Screwdriver Dedicated Controller RBN/TBN Series

                                                                                                                            You can add up to 6 items per a category to the compare list.

                                                                                                                            Electric Screwdriver Accessory, Slow Start Control BOX

                                                                                                                                You can add up to 6 items per a category to the compare list.

                                                                                                                                Electric Screwdriver Accessory: Driver Arm

                                                                                                                                    You can add up to 6 items per a category to the compare list.

                                                                                                                                    Electric Screwdriver Accessory: Flexible Driver Arm

                                                                                                                                        You can add up to 6 items per a category to the compare list.

                                                                                                                                        Electric Screwdriver, Controller Integrated Screw Counter For BN-200/TBN/RBN Series

                                                                                                                                            You can add up to 6 items per a category to the compare list.

                                                                                                                                            Electric Screwdriver Accessory: Angle Attachment

                                                                                                                                                You can add up to 6 items per a category to the compare list.

                                                                                                                                                Electric Screwdriver Accessory: Carbon Brush

                                                                                                                                                    You can add up to 6 items per a category to the compare list.

                                                                                                                                                    Kanon Electric Screwdriver 9K-131-SWP Series

                                                                                                                                                        You can add up to 6 items per a category to the compare list.

                                                                                                                                                        Brushless Electric Screwdriver BLG Series (DC Type ) Lever-Start Type

                                                                                                                                                            You can add up to 6 items per a category to the compare list.

                                                                                                                                                            Electric Screwdriver, Screw Counter STC3 Series

                                                                                                                                                                You can add up to 6 items per a category to the compare list.

                                                                                                                                                                Electric Screwdriver, HSF Series For Manual Use
                                                                                                                                                                  BrandNhãn hiệu

                                                                                                                                                                  VESSEL

                                                                                                                                                                  VESSEL

                                                                                                                                                                  KILEWS

                                                                                                                                                                  VESSEL

                                                                                                                                                                  KILEWS

                                                                                                                                                                  HIOS

                                                                                                                                                                  HIOS

                                                                                                                                                                  NAKAMURASEISAKU

                                                                                                                                                                  VESSEL

                                                                                                                                                                  KILEWS

                                                                                                                                                                  KILEWS

                                                                                                                                                                  KILEWS

                                                                                                                                                                  KILEWS

                                                                                                                                                                  KILEWS

                                                                                                                                                                  KILEWS

                                                                                                                                                                  KILEWS

                                                                                                                                                                  KILEWS

                                                                                                                                                                  HIOS

                                                                                                                                                                  NAKAMURASEISAKU

                                                                                                                                                                  HIOS

                                                                                                                                                                  KILEWS

                                                                                                                                                                  TRAD

                                                                                                                                                                  NAKAMURASEISAKU

                                                                                                                                                                  NAKAMURASEISAKU

                                                                                                                                                                  KILEWS

                                                                                                                                                                  KILEWS

                                                                                                                                                                  KILEWS

                                                                                                                                                                  KILEWS

                                                                                                                                                                  KILEWS

                                                                                                                                                                  KILEWS

                                                                                                                                                                  KILEWS

                                                                                                                                                                  KILEWS

                                                                                                                                                                  KILEWS

                                                                                                                                                                  KILEWS

                                                                                                                                                                  KILEWS

                                                                                                                                                                  KILEWS

                                                                                                                                                                  NAKAMURASEISAKU

                                                                                                                                                                  HIOS

                                                                                                                                                                  HIOS

                                                                                                                                                                  HIOS

                                                                                                                                                                  Product SeriesDòng sản phẩm

                                                                                                                                                                  Vessel USB Rechargeable Screwdriver

                                                                                                                                                                  Vessel Electric Driver 220USBP1

                                                                                                                                                                  Low Voltage DC Type Brushless Electric Screwdriver HFB-500 Series

                                                                                                                                                                  Vessel Rechargeable Ballgrip S / D Hi-Seed 220USB-S1

                                                                                                                                                                  Electric Screwdriver, Controller Integrated Screw Counter For BN-200/500 Series

                                                                                                                                                                  Electric Screwdriver, Suction Attachment

                                                                                                                                                                  Brushless Electric Screwdriver (Dual Start Type Push/Lever)

                                                                                                                                                                  [Kanon] 9K Series Electric Screwdriver

                                                                                                                                                                  Electric Screwdriver (Lever Start Type Push Start Type)

                                                                                                                                                                  AC Transformer-less Type Electric Screwdriver HFA-6000 series

                                                                                                                                                                  Low Voltage DC Type Brushless Electric Screwdriver BN-500 Series

                                                                                                                                                                  Electric Screwdriver Accessory: Suspension Rack

                                                                                                                                                                  Electric Screwdriver Dedicated Controller HFB-200, HFB-500 Series Compatible

                                                                                                                                                                  Electric Screwdriver, Standard Type Electric Driver HFD-5000 Series

                                                                                                                                                                  Low Voltage DC Type Brushless Electric Screwdriver BN-200 Series

                                                                                                                                                                  Low Voltage DC Type Brushless Electric Screwdriver BN-800 Series

                                                                                                                                                                  Electric Screwdriver Accessory: Screw Plate

                                                                                                                                                                  Electric Screwdriver, Carbon Brush

                                                                                                                                                                  Kanon Electric Screwdriver 9K-SWP Series

                                                                                                                                                                  Brushless Screwdriver BLG Series (DC Type) Push/Lever Dual Start Type

                                                                                                                                                                  Electric Screwdriver, Ultra-High Torque RBK Series

                                                                                                                                                                  100 VAC Electric Impact Screwdriver【1-2 Pieces Per Package】

                                                                                                                                                                  [Kanon] 9K-131 Series Electric Screwdriver

                                                                                                                                                                  [Kanon] KD Series Electric Screwdriver

                                                                                                                                                                  Electric Screwdriver Dedicated Controller HFB-800 Series Compatible

                                                                                                                                                                  AC Transformer-less Type Electric Screwdriver HFA-9000 Series

                                                                                                                                                                  Cushion Latch Type Electric Screwdriver HS-200 Series

                                                                                                                                                                  Electric Screwdriver Dedicated Controller HFD-2000, 5000, 7000 Series

                                                                                                                                                                  Ultra-high Torque Electric Screwdriver TBN Series

                                                                                                                                                                  Electric Screwdriver Dedicated Controller RBN/TBN Series

                                                                                                                                                                  Electric Screwdriver Accessory, Slow Start Control BOX

                                                                                                                                                                  Electric Screwdriver Accessory: Driver Arm

                                                                                                                                                                  Electric Screwdriver Accessory: Flexible Driver Arm

                                                                                                                                                                  Electric Screwdriver, Controller Integrated Screw Counter For BN-200/TBN/RBN Series

                                                                                                                                                                  Electric Screwdriver Accessory: Angle Attachment

                                                                                                                                                                  Electric Screwdriver Accessory: Carbon Brush【2 Pieces Per Package】

                                                                                                                                                                  Kanon Electric Screwdriver 9K-131-SWP Series

                                                                                                                                                                  Brushless Electric Screwdriver BLG Series (DC Type ) Lever-Start Type

                                                                                                                                                                  Electric Screwdriver, Screw Counter STC3 Series

                                                                                                                                                                  Electric Screwdriver, HSF Series For Manual Use

                                                                                                                                                                  From

                                                                                                                                                                  1,065,667 VND

                                                                                                                                                                  1,394,000 VND

                                                                                                                                                                  8,902,500 VND

                                                                                                                                                                  1,225,334 VND

                                                                                                                                                                  14,758,236 VND

                                                                                                                                                                  2,057,876 VND

                                                                                                                                                                  15,942,250 VND

                                                                                                                                                                  17,507,589 VND

                                                                                                                                                                  13,291,280 VND

                                                                                                                                                                  7,673,990 VND

                                                                                                                                                                  9,427,703 VND

                                                                                                                                                                  191,493 VND

                                                                                                                                                                  3,175,071 VND

                                                                                                                                                                  6,965,116 VND

                                                                                                                                                                  9,051,361 VND

                                                                                                                                                                  13,139,708 VND

                                                                                                                                                                  561,895 VND

                                                                                                                                                                  219,900 VND

                                                                                                                                                                  21,527,684 VND

                                                                                                                                                                  11,942,175 VND

                                                                                                                                                                  22,543,085 VND

                                                                                                                                                                  241,571 VND

                                                                                                                                                                  16,145,972 VND

                                                                                                                                                                  17,312,894 VND

                                                                                                                                                                  8,099,487 VND

                                                                                                                                                                  8,443,420 VND

                                                                                                                                                                  4,384,453 VND

                                                                                                                                                                  2,284,983 VND

                                                                                                                                                                  17,844,950 VND

                                                                                                                                                                  11,616,798 VND

                                                                                                                                                                  3,524,706 VND

                                                                                                                                                                  16,652,736 VND

                                                                                                                                                                  10,706,675 VND

                                                                                                                                                                  19,224,750 VND

                                                                                                                                                                  3,481,206 VND

                                                                                                                                                                  181,556 VND

                                                                                                                                                                  20,101,306 VND

                                                                                                                                                                  9,519,807 VND

                                                                                                                                                                  17,148,245 VND

                                                                                                                                                                  16,918,671 VND

                                                                                                                                                                  Days to ShipSố ngày giao hàng Same day Same day 6 Day(s) or more Same day 8 Day(s) or more 6 Day(s) or more 9 Day(s) 9 Day(s) or more 9 Day(s) 8 Day(s) or more 8 Day(s) or more 6 Day(s) or more 8 Day(s) or more 6 Day(s) or more 9 Day(s) or more 8 Day(s) or more 4 Day(s) or more Same day 19 Day(s) 15 Day(s) 9 Day(s) or more 5 Day(s) or more 9 Day(s) or more 9 Day(s) 8 Day(s) or more 6 Day(s) or more 4 Day(s) or more 10 Day(s) or more 7 Day(s) or more 4 Day(s) or more 13 Day(s) or more 4 Day(s) or more 8 Day(s) or more 7 Day(s) or more 9 Day(s) or more 4 Day(s) or more 19 Day(s) 14 Day(s) or more 24 Day(s) or more 13 Day(s) or more
                                                                                                                                                                  Output torque(N▪m)21.2, 1.6, 2.00.2~1.18 ~ 0.3~1.860.4--0.2 to 1.20.5 to 1.8 ~ 1.5 to 4.50.15~1.0 ~ 0.4~1.80.20~1.18 ~ 0.30~1.860.2~1.18--0.10~1.180.05~0.691.96~4.90--0.5 to 2.2 ~ 1.5 to 4.50.2 to 1.26 to 18920.4 to 1.5 ~ 0.5 to 20.02 to 0.35 ~ 0.3 to 1.6-0.98~2.94 ~ 1.47~4.410.20~1.47 ~ 0.98~3.43-3–9 ~ 6 to 18-------0.4 to 1.50.1 to 0.55--
                                                                                                                                                                  Product Type---------------------Main Body / Related Part------------------
                                                                                                                                                                  Power Supply(V)5---100-240 50/60Hz--AC100V 50/60HzDC32---AC 100–240-----AC 100--100AC100V 50/60HzAC100V 50/60HzAC 100–240--AC 100–240-AC 100–240---100-240 50/60Hz--AC 100---
                                                                                                                                                                  Compatible Screw: Small Screw(mm)--1.6~3.0 ~ 2.3~4.0---2.0 to 3.02.3 to 4.0 ~ 4.0 to 6.0M1.6-3.0 ~ M2.3-3.01.6~3.0 ~ 2.6~4.01.6~3.0--1.6~3.01.4~2.64.0–6.0M1.7~M2.0 ~ M3.0~M4.0-2.3 to 4.02.0 to 3.0≤ 10.0-2.0 to 3.5 ~ 2.6 to 4.01.0 to 2.3 ~ 2.3 to 3.5-3.0~5.0 ~ 4.0–6.02.0–4.0 ~ 3.0~5.0-5.0~6.0 ~ ≦10.0-------2.0 to 3.51.4 to 2.6--
                                                                                                                                                                  Cord Length(m)------232----------1.5-533-------------1.51.8-
                                                                                                                                                                  Start MethodLever Start TypeLever Start TypePush Start TypeLever Start Type--For Both Push/LeverPush Start TypePush Start Type / Lever Start TypePush Start Type / Lever Start TypePush Start Type--Push Start TypeLever Start TypePush Start Type---For Both Push/LeverLever Start TypePush Start TypePush Start Type / Lever Start TypeLever Start Type-Push Start Type / Lever Start TypeLever Start Type-Lever Start Type--------Lever Start Type--
                                                                                                                                                                  Compatible Screw: Tapping Screw(mm)--1.6 to 2.6 ~ 2.3~3.0---2.0 to 3.02.0 to 3.5 ~ 3.0 to 5.01.6-2.6 ~ 2.3-3.01.6 to 2.6 ~ 2.6~3.01.6 to 2.6--1.6 to 2.61.4–2.34.0–5.0--2.0 to 3.5 ~ 3.0 to 5.02.0 to 3.0≦ 8.0-2.0 to 3.0 ~ 2.0 to 3.51.0 to 2.0 ~ 2.3 to 3.0-3.0–4.0 ~ 4.0–5.02.0~3.0 ~ 3.0–4.0-≦4.5 ~ ≦8.0-------2.0 to 3.51.4 to 2.3--
                                                                                                                                                                  Rotation Speed(min⁻¹)280280, 340, 400-1200--High: 1,000, Low: 690500 ~ 1900HI:1000/LO:700 ~ HI: 2000 (LO has no setting)---------1,900 ~ 700High: 1,000, Low: 6903700~25001000 ~ 2000Hi:670、Lo:470 ~ Hi:1000、Lo:700-------------High: 1,000, Low: 690--
                                                                                                                                                                  Power Consumption(W)--55----4625 ~ 553855--4825120--46-20025035--4830 ~ 45-120 ~ 200-------35---
                                                                                                                                                                  Overall Length(mm)140147238140--235264222 ~ 250242238--230182278--264235298----269230 ~ 264-274×160---430-1000---264206--

                                                                                                                                                                  Loading...Tải…

                                                                                                                                                                  1. 1

                                                                                                                                                                  Related Categories to Electric ScrewdriversDanh mục liên quan đến Electric Screwdrivers