(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
10 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
From: 2,688,346 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Asada Pipe Cutter Spare Blade for Threading Machine
ASADA
[Features]· Excellent cutting ability with clean cutting surface.· Features a long product life.[Applications]· Pipe cutter replacement blade for thread cutters.
From: 570,440 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ASADA
This is a nipple max jaw made by Asada. Cutting machine for pipes.Materials: Steel
From: 155,640 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Rex Industrial Pipe Cutter Spare Blade for Threading Machine
REX INDUSTRIES
Spare blade for pipe cutters for threading machines equipped with a motor equipped with a brake to prevent entanglement.
From: 823,753 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
REX INDUSTRIES
Excellent sharpness, good finish, and long lasting.The compatible model is N100A.
From: 4,577,421 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Parts for Pipe Machine【2 Pieces Per Package】
REX INDUSTRIES
[Specifications]·This is a part for pipe machines made by REX INDUSTRIES.·Compatible models: N50A
From: 637,590 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Supermatic Tapered Screw Chasing Tool for Pipes
ASADA
[Features]· HSS chaser for steel pipes.[Applications]· For Supermatic.
From: 4,662,536 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Nipple Max for Machining Short Nipples of Arbitrary Lengths
ASADA
[Features]· For machining short nipples at any length.· The end material length is also free, eliminating waste.· Short nipples with arbitrary length can be processed just by installing them in the thread cutting machine.· Inner lining tubes are not applicable.· For processing both short nipples.· It can also be used with thread cutting machines from other manufacturers.
From: 4,439,426 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】・Accessory die head chaser-1/2, 3/4, 1・Ratchet handle ・Body length-620mm・Application-For water line, gas pipe ・Capacity-1/2 to 1・Weight-4.2kg ・With a case
From: 9,856,683 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
[For EA350SA,SB ] 1・1/4 Die Head & Chaser EA350SB-12
ESCO
【Product Specifications】・Application-EA350SA, SB・Size…1.1/4"
From: 2,199,603 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
From |
Days to ShipSố ngày giao hàng |
Product Type |
Main Body, Related Products |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | ASADA | ASADA | ASADA | REX INDUSTRIES | REX INDUSTRIES | REX INDUSTRIES | ASADA | ASADA | ESCO | ESCO |
Product SeriesDòng sản phẩm | Rex Industrial Pipe Cutter Spare Blade for Threading Machine | |||||||||
From | 2,688,346 VND | 570,440 VND | 155,640 VND | 823,753 VND | 4,577,421 VND | 637,590 VND | 4,662,536 VND | 4,439,426 VND | 9,856,683 VND | 2,199,603 VND |
Days to ShipSố ngày giao hàng | 6 Day(s) or more | 6 Day(s) or more | 8 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 12 Day(s) | 7 Day(s) or more | 7 Day(s) or more | 8 Day(s) or more |
Product Type | Die Head Chaser | Die Head Chaser / Cutter for Pipe | Cutter for Pipe | Parts for Threading Machine | Die Head Chaser | Parts for Pipe Machine | Parts for Threading Machine | Parts for Threading Machine | - | - |
Main Body, Related Products | Main Body | Main Body / Related Product | Main Body | Main Body | Main Body | Main Body | Main Body | Related Product | - | - |