(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
For Spool Runner Lock Hole

A sprue / runner lock hole cutter is used for reverse taper machining of sprue locks and runner locks that have been undercut by plastic die machining. They are mainly used by attaching them to milling machines and machining center processing machines. Sprue / runner lock hole cutters are made of materials including carbide and high-speed steel, and the shape of the blade is two-flute straight blade. High-speed steel is tough and hard to break, while carbide is rigid and abrasion-resistant. Processing compatible materials include carbon steel for machine structural use, alloy tool steel and heat-treated steel. When selecting a sprue / runner lock hole cutter, select the blade diameter, single angle, blade length, corner radius and shank diameter, etc. according to the purpose of machining. Select machining conditions according to the cutter base material, blade diameter and work material to enable one-sided machining.
CAD
Days to Ship
  • All
  • 6 Day(s) or Less

1 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Cutter for Sprue/Runner Lock, Reverse Taper / 2-flute / Straight Edge
    Cutter for Sprue/Runner Lock, Reverse Taper / 2-flute / Straight Edge
    Cutter for Sprue/Runner Lock, Reverse Taper / 2-flute / Straight Edge

    Cutter for Sprue/Runner Lock, Reverse Taper / 2-flute / Straight Edge

    MISUMI

    [Features]·Essential item for plastic runner fluting·Single angle θ 1°· 2°· 3°· 4°· 5° selectable·Tool base material can be selected from 2 types: carbide and high-speed steel

    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
From
Days to ShipSố ngày giao hàng

    You can add up to 6 items per a category to the compare list.

    Cutter for Sprue/Runner Lock, Reverse Taper / 2-flute / Straight Edge
      Cutter for Sprue/Runner Lock, Reverse Taper / 2-flute / Straight Edge
      Cutter for Sprue/Runner Lock, Reverse Taper / 2-flute / Straight Edge
      BrandNhãn hiệu

      MISUMI

      Product SeriesDòng sản phẩm

      Cutter for Sprue/Runner Lock, Reverse Taper / 2-flute / Straight Edge

      From
      Days to ShipSố ngày giao hàng 6 Day(s) or more

      Loading...Tải…

      1. 1

      Related Categories to For Spool Runner Lock HoleDanh mục liên quan đến For Spool Runner Lock Hole