(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
14 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Rotating Base, Uniform Load (kg) 50–150
AS ONE
[Features]· It is possible to improve work efficiency by placing the sample on the rotating table and rotating it.
Product Type | Height (mm) | Width (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|
Rotating table | 9 ~ 30 | φ300 ~ φ600 | 50 ~ 150 | Finished product | Main Body / Option |
From: 1,511,003 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Rotating Turntable/Resin PS/ PU
SAKAE
A rotary table which supports various work such as electrical machinery, precision machinery parts, automotive components, etc.[Features]· Can be used for medical related fields, laboratories, experiments, food processing, marine product processing related fields, etc.· Applicable to every kind of work as it is lightweight, strong, and shock-resistant resin.· Passed a 200 kg load test (6 times/min. continuous) and 100,000 times rotation resistance test.· It can be used as an assistant for various work such as electrical machinery, automotive components, precision machinery parts, etc.· Robust internal structure proved through harsh testing. It is easy to disassemble and clean, maintaining smooth rotation and cleanliness.[Applications]· Made of resin, light and conductive for use in light electric product factories.· The resin parts do not rust and are ideal for use at sites such as food facilities where hygiene is of concern.
Product Type | Height (mm) | Width (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|
Rotating table | - | - | 150 | Finished product | Main Body |
From: 3,651,902 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
OSAKA TAIYU
Beautifully plated, this small turntable can be used in factories, stores, offices, etc.[Features]·309 mm outer diameter for 300 kg and 450 mm outer diameter for 500 kg·MR-30 and MR-45P are covered with a top plate in the center, and can handle small and heavy objects.[Applications]·Convenient for viewing the back of the product by rotating it during assembly and inspection processes.·It is also convenient when pulling out the size cut by placing the electric wire drum on it.
Product Type | Height (mm) | Width (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|
Rotating table | - | - | 300 ~ 500 | Finished product | Main Body |
From: 3,319,642 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Rotating Base, Steel Top Plate, Uniform Load 50–150 kg
TRUSCO NAKAYAMA
Rotating steel top-plate, ideal for assembly of products and components, as well as mold maintenance.[Features]· Allows the workpiece to be moved with ease to a position convenient for the worker.· Inside: resin bearing.· Made in Japan.
Product Type | Height (mm) | Width (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|
Rotating table | - | - | 50 ~ 150 | - | Main Body |
From: 2,069,686 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Rotating Base, Uniform Load 300–500 kg
TRUSCO NAKAYAMA
Rotary table with high work efficiency that enables work at any angle within 360°.[Features]· Easy 360° rotation.· With rotation stop mechanism (36-way equal division at approx. 10° pitch).[Applications]· Ideal for repairing molds and assembling parts.
Product Type | Height (mm) | Width (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|
Rotating table | - | - | 300 ~ 500 | - | Main Body |
From: 9,591,768 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Leg Set for Large Rotary Work Bench
TRUSCO NAKAYAMA
[Features]· The height to the top is 500 mm.· Each leg is fixed with 4 bolts.· Can be used for jobs at variable heights.
Product Type | Height (mm) | Width (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|
Rotating table | - | - | - | - | Option |
From: 2,033,835 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Rotary Table, Steel Construction, Plated KHM KSM KUM
SAKAE
Ultra-thin type 11 mm. Lightweight and easy to handle turntable ideal for assembly work.[Features]· Suitable for assembly of parts and products as well as rotational work as work is possible at any angle within 360°.· Lightweight, easy to handle, and ideal for fine work, etc. Greatly improves work efficiency.· Thickness: KUM: 10.4 mm, KSM, KHM: 14 mm.· Hand stopper: Workpiece can be stopped by pressing the brake pad.· Band type hand stopper: Workpiece can be stopped by tightening the outer periphery with the band.· Cannot be used with overhang from the loading surface.[Applications]· An ultra-thin type rotary platform with a thickness of just 11 mm and an attractive plated finish. Can be used anywhere in a wide variety of applications.
Product Type | Height (mm) | Width (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|
Rotating table | - | - | 300 | Finished product | Main Body |
From: 6,987,085 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Large Revolving Table with Antistatic Mat Surface Average Load (kg) 80
TRUSCO NAKAYAMA
[Features]· The turntable can be rotated to a position where it is convenient for the operator to use the product in mold repair, product assembly or the like to improve work efficiency.· Weight is very light and easy to handle despite the large diameter.· Ideal for lightweight product assembly and packaging work.· Anti-slip rubber is attached to the back surface.· Uses rubber material with excellent oil resistance and solvent resistance.· Top plate is selectable from 3 types to suit the application.· Optional stopper can be installed.
Product Type | Height (mm) | Width (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|
Rotating table | - | - | 80 | - | Option |
From: 17,672,555 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Rotating Turntable Steel/Stainless Countertop Uniform Load (kg) 100–300
SAKAE
Ultra-thin type. Lightweight, easy to handle, and ideal for work.[Features]· With hand stopper.
Product Type | Height (mm) | Width (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|
Rotating table | - | - | - | Finished product | Main Body |
From: 6,846,234 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Rotating Base, Rubber Mat Upholstery, Uniform Load 50–150 kg
TRUSCO NAKAYAMA
Rotary table that can be easily moved to the desired position.[Features]· Top plate: rubber mat upholstery, main body: steel (silver coated), interior: resin bearing.[Applications]· Ideal for assembling products and parts as well as maintenance of molds.
Product Type | Height (mm) | Width (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|
Rotating table | 36 ~ 37 | - | 50 ~ 150 | - | Main Body |
From: 2,809,841 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Round Table Average Load (kg) 500
TRUSCO NAKAYAMA
(Round) turntable with a load capacity of 500 kg.[Features]・ Despite its compact size, it can withstand a load of 500 kg and can be used not only in factories but also in stores, offices, etc.・ Ring type.
Product Type | Height (mm) | Width (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|
Rotating table | - | - | 500 | - | Main Body |
From: 3,998,718 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Large Revolving Table with Steel Surface Average Load (kg) 80
TRUSCO NAKAYAMA
[Features]· The turntable can be rotated to a position where it is convenient for the operator to use the product in mold repair, product assembly or the like to improve work efficiency.· Weight is very light and easy to handle despite the large diameter.· Ideal for lightweight product assembly and packaging work.· Anti-slip rubber is attached to the back surface.· Dirt can be removed in a single wipe, with excellent durability against cracks and scratches.· Top plate is selectable from 3 types to suit the application.· Optional stopper can be installed.
Product Type | Height (mm) | Width (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|
Rotating table | - | - | 80 | - | Option |
From: 11,894,787 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Large Revolving Table with Rubber Mat Surface Average Load (kg) 80
TRUSCO NAKAYAMA
[Features]· The turntable can be rotated to a position where it is convenient for the operator to use the product in mold repair, product assembly or the like to improve work efficiency.· Weight is very light and easy to handle despite the large diameter.· Ideal for lightweight product assembly and packaging work.· Anti-slip rubber is attached to the back surface.· Easily absorbs vibration, suppresses noise, and helps prevent scratches on products.· Top plate is selectable from 3 types to suit the application.· Optional stopper can be installed.
Product Type | Height (mm) | Width (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|
Rotating table | - | - | 80 | - | Option |
From: 15,295,813 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
Stopper for large turntables.[Features]・ It is a screw-type stopper that tightens when turned to the right and loosens when turned to the left.・ It can be easily attached to a large corner with 4 bolts.
Product Type | Height (mm) | Width (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|
Rotating table | - | - | - | - | Option |
From: 2,749,583 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
From |
Days to ShipSố ngày giao hàng |
Product Type |
Height (mm) |
Width (mm) |
Uniform Load(kg) |
Assembly / Completion |
Main body: option |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | AS ONE | SAKAE | OSAKA TAIYU | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | SAKAE | TRUSCO NAKAYAMA | SAKAE | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA |
Product SeriesDòng sản phẩm | Large Revolving Table with Antistatic Mat Surface Average Load (kg) 80 | Rotating Turntable Steel/Stainless Countertop Uniform Load (kg) 100–300 | Rotating Base, Rubber Mat Upholstery, Uniform Load 50–150 kg | Large Revolving Table with Steel Surface Average Load (kg) 80 | Large Revolving Table with Rubber Mat Surface Average Load (kg) 80 | |||||||||
From | 1,511,003 VND Special Price On Sale Till 31/03/2025 | 3,651,902 VND | 3,319,642 VND | 2,069,686 VND | 9,591,768 VND | 2,033,835 VND | 6,987,085 VND | 17,672,555 VND | 6,846,234 VND | 2,809,841 VND | 3,998,718 VND | 11,894,787 VND | 15,295,813 VND | 2,749,583 VND |
Days to ShipSố ngày giao hàng | 12 Day(s) or more | 9 Day(s) or more | 6 Day(s) or more | 9 Day(s) or more | 12 Day(s) | 12 Day(s) | 9 Day(s) or more | 12 Day(s) | 12 Day(s) or more | 9 Day(s) or more | 9 Day(s) | 9 Day(s) | 12 Day(s) | 12 Day(s) |
Product Type | Rotating table | Rotating table | Rotating table | Rotating table | Rotating table | Rotating table | Rotating table | Rotating table | Rotating table | Rotating table | Rotating table | Rotating table | Rotating table | Rotating table |
Height (mm) | 9 ~ 30 | - | - | - | - | - | - | - | - | 36 ~ 37 | - | - | - | - |
Width (mm) | φ300 ~ φ600 | - | - | - | - | - | - | - | - | - | - | - | - | - |
Uniform Load(kg) | 50 ~ 150 | 150 | 300 ~ 500 | 50 ~ 150 | 300 ~ 500 | - | 300 | 80 | - | 50 ~ 150 | 500 | 80 | 80 | - |
Assembly / Completion | Finished product | Finished product | Finished product | - | - | - | Finished product | - | Finished product | - | - | - | - | - |
Main body: option | Main Body / Option | Main Body | Main Body | Main Body | Main Body | Option | Main Body | Option | Main Body | Main Body | Main Body | Option | Option | Option |