(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stainless Steel Work Benches

Stainless steel work benches are rust-resistant work benches used as fixtures requiring sanitation management such as laboratory tables, instrument stands, cooking counters and side tables. They are used at facilities such as food processing plants, semiconductor plants and research labs. Many models have whe

Stainless steel work benches are rust-resistant work benches used as fixtures requiring sanitation management such as laboratory tables, instrument stands, cooking counters and side tables. They are used at facilities such as food processing plants, semiconductor plants and research labs. Many models have wheels made of urethane or other materials, enabling work anywhere. Adjustable-height models are available that can be used to work sitting or standing. Models made of highly stable SUS 304 stainless steel are recommended for chemical or similar applications. The bench top and all other parts are made of stainless steel. No assembly is required—the work bench can be opened and used right away. An optional center plate can be added to some models, enabling use for storing work materials. For use as cooking counters, stainless steel work benches with slats are the ideal type.

Filter By
CAD
Days to Ship
  • All
  • 6 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • 10 Day(s) or Less
  • 11 Day(s) or Less
  • Others

39 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    All Stainless Steel Workbench, H-Frame Type, SUS304, Equal Load (kg) 350

    All Stainless Steel Workbench, H-Frame Type, SUS304, Equal Load (kg) 350

    TRUSCO NAKAYAMA

    [Features]· The adjuster and body are both made entirely of stainless steel, excellent for static electricity protection.· Features outstanding corrosion resistance, chemical resistance, and durability. A rust-resistant type suitable for environments where a large quantity of water or steam is generated.· Excellent water resistance, water-washable, easy to clean, and hygienic.

    Product Type Height (mm) Width (mm) Depth (mm) Uniform Load(kg) Assembly / Completion Main body: option
    Stainless steel work bench 740 ~ 900 1500 ~ 1800 600 ~ 900 350 Assembly type Main Body
    Days to Ship: Số ngày giao hàng: Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.

    Light Work Bench AE Type / HAE Type (H Form / SUS304-Covered Tabletop) Average Load 300 kg

    Light Work Bench AE Type / HAE Type (H Form / SUS304-Covered Tabletop) Average Load 300 kg

    TRUSCO NAKAYAMA

    Workbench covered with a thin stainless steel plate to prevent rust.[Features]· Covered with an SUS304 top plate that features outstanding corrosion resistance and chemical resistance.· By using steel as material for the legs, the production cost is reduced compared to the cost of a workbench made entirely of stainless steel.[Applications]· Can be used in cleanrooms, laboratories, food product facilities, etc.

    Product Type Height (mm) Width (mm) Depth (mm) Uniform Load(kg) Assembly / Completion Main body: option
    Stainless steel work bench 740 ~ 900 904 ~ 1804 604 ~ 904 300 Assembly type Main Body
    Days to Ship: Số ngày giao hàng: 9 Day(s) or more
    day to ship 9 Day(s) or more
  • You can add up to 6 items per a category to the compare list. Sale

    Punching Work Benches (SUS304), PW Series
    • On Sale Till 31/03/2025

    Punching Work Benches (SUS304), PW Series

    AS ONE

    [Features]·These are strong work benches using ø38 mm pipes.· Are excellent at corrosion resistance.

    Product Type Height (mm) Width (mm) Depth (mm) Uniform Load(kg) Assembly / Completion Main body: option
    - - - - - - -
    From: 26,562,966 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.

    All Stainless Steel Work Bench SUS304 Uniform Load 300 kg

    All Stainless Steel Work Bench SUS304 Uniform Load 300 kg

    TRUSCO NAKAYAMA

    Workbench made of SUS304 with excellent chemical and corrosion resistance.[Features]· Main component has welded structure with excellent strength.· Either H-type frame or 3-side frame can be used.[Applications]· For research facilities, cleanrooms, etc.

    Product Type Height (mm) Width (mm) Depth (mm) Uniform Load(kg) Assembly / Completion Main body: option
    Stainless steel work bench 740 ~ 900 900 ~ 1800 600 ~ 900 300 Assembly type Main Body
    Days to Ship: Số ngày giao hàng: 12 Day(s) or more
    day to ship 12 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    All Stainless Steel Workbench with Lower Shelf x 2, SUS304, Equal Load (kg) 300

    All Stainless Steel Workbench with Lower Shelf x 2, SUS304, Equal Load (kg) 300

    TRUSCO NAKAYAMA

    [Features]· Main parts have a welded structure for superior strength.· Either H-type frame or 3-side frame can be used.· The size can be changed if requested.[Applications]· For research facilities, cleanrooms, etc.

    Product Type Height (mm) Width (mm) Depth (mm) Uniform Load(kg) Assembly / Completion Main body: option
    Stainless steel work bench 740 900 ~ 1800 600 ~ 900 300 Assembly type Main Body
    Days to Ship: Số ngày giao hàng: Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.

    All Stainless Steel Workbench with Wagon, SUS304, Equal Load (kg) 300

    All Stainless Steel Workbench with Wagon, SUS304, Equal Load (kg) 300

    TRUSCO NAKAYAMA

    [Features]· Main parts have a welded structure for superior strength.[Applications]· For research facilities, cleanrooms, etc.

    Product Type Height (mm) Width (mm) Depth (mm) Uniform Load(kg) Assembly / Completion Main body: option
    Stainless steel work bench 740 1200 ~ 1800 750 ~ 900 300 Assembly type Main Body
    Days to Ship: Số ngày giao hàng: Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.

    Drawer (SUS304)

    Drawer (SUS304)

    TRUSCO NAKAYAMA

    [Features]· The slide rail is also made of stainless steel, making it ideal for cleanrooms.· As the drawer can slide, it can be installed in any position.

    Product Type Height (mm) Width (mm) Depth (mm) Uniform Load(kg) Assembly / Completion Main body: option
    Stainless steel work bench - - - - - Option
    From: 9,338,774 VND
    Days to Ship: Số ngày giao hàng: 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Stainless Steel Workbench, 3-Way Frame Type, SUS430 Uniform Load 240 kg
    Stainless Steel Workbench, 3-Way Frame Type, SUS430 Uniform Load 240 kg
    Stainless Steel Workbench, 3-Way Frame Type, SUS430 Uniform Load 240 kg

    Stainless Steel Workbench, 3-Way Frame Type, SUS430 Uniform Load 240 kg

    AZUMA

    A stainless steel work bench that comes with a 3-way frame. [Features]· The front foot area is open for spacious use. A chair can also be used in this space.· Adjuster adjustment: +30 mm.· Frame type: 3-way frame (mounting position can be changed up or down).· Top board: Flat board. [Applications]· Factories and laboratories. Fully assembled at shipment.

    Product Type Height (mm) Width (mm) Depth (mm) Uniform Load(kg) Assembly / Completion Main body: option
    Stainless steel work bench 800 450 ~ 1800 450 ~ 750 240 Finished product Main Body
    From: 5,526,015 VND
    Days to Ship: Số ngày giao hàng: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Stainless Steel Workbench, Drainboard Type, with Drawers, SUS430 Uniform Load (kg) 240

    Stainless Steel Workbench, Drainboard Type, with Drawers, SUS430 Uniform Load (kg) 240

    AZUMA

    SUS430 workbench with a slatted shelf on the bottom and 3 drawers.The drawer handles are made of ABS resin that is gentle on the hands.

    Product Type Height (mm) Width (mm) Depth (mm) Uniform Load(kg) Assembly / Completion Main body: option
    Stainless steel work bench 800 600 ~ 1800 450 ~ 600 240 Finished product Main Body
    From: 11,219,142 VND
    Days to Ship: Số ngày giao hàng: 14 Day(s) or more
    day to ship 14 Day(s) or more
  • You can add up to 6 items per a category to the compare list. Sale

    Work Benches With Drawers, WDBN-6045, Solid Shelves
    • On Sale Till 31/03/2025

    Work Benches With Drawers, WDBN-6045, Solid Shelves

    AS ONE

    [Features]· Are excellent at corrosion resistance.·These are strong work benches using ø38 mm pipes.

    Product Type Height (mm) Width (mm) Depth (mm) Uniform Load(kg) Assembly / Completion Main body: option
    - - - - - - -
    Days to Ship: Số ngày giao hàng: 19 Day(s) or more
    day to ship 19 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    All Stainless Steel Workbench with Upper Shelf, SUS304, Equal Load (kg) 300

    All Stainless Steel Workbench with Upper Shelf, SUS304, Equal Load (kg) 300

    TRUSCO NAKAYAMA

    [Features]· Main parts have a welded structure for superior strength.· Either H-type frame or 3-side frame can be used.· The size can be changed if requested.[Applications]· For research facilities, cleanrooms, etc.

    Product Type Height (mm) Width (mm) Depth (mm) Uniform Load(kg) Assembly / Completion Main body: option
    Stainless steel work bench 1044 900 ~ 1800 600 ~ 900 300 Assembly type Main Body
    Days to Ship: Số ngày giao hàng: Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.

    All Stainless Steel Workbench with Lower Shelf x 1, SUS304, Equal Load (kg) 300

    All Stainless Steel Workbench with Lower Shelf x 1, SUS304, Equal Load (kg) 300

    TRUSCO NAKAYAMA

    [Features]· Main parts have a welded structure for superior strength.· Either H-type frame or 3-side frame can be used.· The size can be changed if requested.[Applications]· For research facilities, cleanrooms, etc.

    Product Type Height (mm) Width (mm) Depth (mm) Uniform Load(kg) Assembly / Completion Main body: option
    Stainless steel work bench 740 900 ~ 1800 600 ~ 900 300 Assembly type Main Body
    Days to Ship: Số ngày giao hàng: Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.

    All Stainless Steel Workbench with Drawer, SUS304, Equal Load (kg) 300

    All Stainless Steel Workbench with Drawer, SUS304, Equal Load (kg) 300

    TRUSCO NAKAYAMA

    [Features]· Main parts have a welded structure for superior strength.· As the drawer can slide, it can be installed in any position.· Either H-type frame or 3-side frame can be used.· The size can be changed if requested.[Applications]· For research facilities, cleanrooms, etc.

    Product Type Height (mm) Width (mm) Depth (mm) Uniform Load(kg) Assembly / Completion Main body: option
    Stainless steel work bench 740 900 ~ 1800 600 ~ 900 300 Assembly type Main Body
    Days to Ship: Số ngày giao hàng: Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.

    All Stainless Steel Workbench, Casters with Stainless Steel Fittings, SUS304, Equal Load (kg) 150

    All Stainless Steel Workbench, Casters with Stainless Steel Fittings, SUS304, Equal Load (kg) 150

    TRUSCO NAKAYAMA

    [Features]· Main parts have a welded structure for superior strength.· Either H-type frame or 3-side frame can be used.· Easy to move with casters.· The size can be changed if requested.[Applications]· For research facilities, cleanrooms, etc.

    Product Type Height (mm) Width (mm) Depth (mm) Uniform Load(kg) Assembly / Completion Main body: option
    Stainless steel work bench 853 900 ~ 1800 600 ~ 900 150 Assembly type Main Body
    Days to Ship: Số ngày giao hàng: 12 Day(s) or more
    day to ship 12 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    All Stainless Steel Work Bench, Casters with Conducting Stainless Steel Fittings, SUS304, Equal Load (kg) 150

    All Stainless Steel Work Bench, Casters with Conducting Stainless Steel Fittings, SUS304, Equal Load (kg) 150

    TRUSCO NAKAYAMA

    [Features]· Main parts have a welded structure for superior strength.· Either H-type frame or 3-side frame can be used.· Easy to move with casters.· The size can be changed if requested.[Applications]· For research facilities, cleanrooms, etc.

    Product Type Height (mm) Width (mm) Depth (mm) Uniform Load(kg) Assembly / Completion Main body: option
    Stainless steel work bench 853 900 ~ 1800 600 ~ 900 150 Assembly type Main Body
    Days to Ship: Số ngày giao hàng: 12 Day(s) or more
    day to ship 12 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Single-Opening Wagon (SUS304)

    Single-Opening Wagon (SUS304)

    TRUSCO NAKAYAMA

    [Features]· A small stainless steel medicine cabinet.· Easy to move with casters.[Applications]· For research facilities, cleanrooms, etc.

    Product Type Height (mm) Width (mm) Depth (mm) Uniform Load(kg) Assembly / Completion Main body: option
    Stainless steel work bench - - - - - Option
    From: 25,427,725 VND
    Days to Ship: Số ngày giao hàng: 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.

    All Stainless Steel Perforated Workbench, H-Frame Type, Perforated Panel Top Plate, SUS304 Equal Load (kg) 250

    All Stainless Steel Perforated Workbench, H-Frame Type, Perforated Panel Top Plate, SUS304 Equal Load (kg) 250

    TRUSCO NAKAYAMA

    [Features]· The top plate has a rounded surface on which dust is unlikely to accumulate and a structure that is easy on operator stomachs.[Applications]· For research facilities, cleanrooms, etc.

    Product Type Height (mm) Width (mm) Depth (mm) Uniform Load(kg) Assembly / Completion Main body: option
    Stainless steel work bench 750 900 ~ 1800 600 ~ 900 250 Finished product Main Body
    Days to Ship: Số ngày giao hàng: 12 Day(s) or more
    day to ship 12 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Wagon (SUS304)

    Wagon (SUS304)

    TRUSCO NAKAYAMA

    [Features]· A small stainless steel medicine cabinet.· Easy to move with casters.[Applications]· For research facilities, cleanrooms, etc.

    Product Type Height (mm) Width (mm) Depth (mm) Uniform Load(kg) Assembly / Completion Main body: option
    Stainless steel work bench - - - - - Option
    Days to Ship: Số ngày giao hàng: 12 Day(s) or more
    day to ship 12 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Stainless Steel Workbench, Drainboard Type, SUS430, Height 800 mm HT/KT

    Stainless Steel Workbench, Drainboard Type, SUS430, Height 800 mm HT/KT

    AZUMA

    A stainless steel work bench that comes with a drainboard usable for storage. [Features]· A bolt fixed type that enables leg cut and drainboard shelf position upward and downward adjustment according to the installation location.· Bottom shelf: Drainboard shelf (mounting position can be changed up or down), Top board: Flat board.· Nylon resin adjuster (+30 mm), practical load resistance is 80 kg. [Applications]· Factories and laboratories....Readmore

    Product Type Height (mm) Width (mm) Depth (mm) Uniform Load(kg) Assembly / Completion Main body: option
    Stainless steel work bench 800 450 ~ 1800 450 ~ 600 240 Finished product Main Body
    From: 5,590,856 VND
    Days to Ship: Số ngày giao hàng: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Stainless Steel Workbench, 2-Stage Drainboard Type, SUS430 Uniform Load 240 kg

    Stainless Steel Workbench, 2-Stage Drainboard Type, SUS430 Uniform Load 240 kg

    AZUMA

    A stainless steel work bench that comes with 2 storage shelves. [Features]· A bolt fixed type that enables leg cut and drainboard shelf position upward and downward adjustment according to the installation location.· The mid-level shelf can be moved up or down. [Applications]· As a work desk, gas range table or table, and fully assembled at shipment.

    Product Type Height (mm) Width (mm) Depth (mm) Uniform Load(kg) Assembly / Completion Main body: option
    Stainless steel work bench 800 450 ~ 1800 450 ~ 600 240 Finished product Main Body
    From: 7,224,936 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s) or more
    day to ship 9 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Portable Stainless Steel Workbench Flat Plate Type / SUS430 Uniform Load (kg) 50

    Portable Stainless Steel Workbench Flat Plate Type / SUS430 Uniform Load (kg) 50

    AZUMA

    [Features]·A portable, compact, and simple workbench.·It is a simple assembly type that does not require screws, screws, or tools.·Benchtop: flat top plate·Lower shelf: Flat shelf board·Nylon resin adjuster (+4mm)·+4 mm with level adjuster·Practical load capacity (Kg): 35[Applications]·Factory assembly line and laboratory[Materials]·Stainless steel (SUS430)

    Product Type Height (mm) Width (mm) Depth (mm) Uniform Load(kg) Assembly / Completion Main body: option
    Stainless steel work bench 750 900 460 50 Assembly type Main Body
    From: 5,633,246 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Portable Stainless Steel Workbench Uniform Load (kg) 50
    Portable Stainless Steel Workbench Uniform Load (kg) 50
    Portable Stainless Steel Workbench Uniform Load (kg) 50

    Portable Stainless Steel Workbench Uniform Load (kg) 50

    AZUMA

    [Features]· Simple assembly that does not require screws or tools.· A round pipe leg type that is easy to clean.

    Product Type Height (mm) Width (mm) Depth (mm) Uniform Load(kg) Assembly / Completion Main body: option
    Stainless steel work bench 750 600 ~ 900 460 50 Assembly type Main Body
    From: 8,219,102 VND
    Days to Ship: Số ngày giao hàng: 10 Day(s) or more
    day to ship 10 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Stainless Steel Work Table, H-Type Frame, Punching Panel Type, Top Plate, SUS304 Uniform Load (kg) 200

    Stainless Steel Work Table, H-Type Frame, Punching Panel Type, Top Plate, SUS304 Uniform Load (kg) 200

    CANYON

    [Features]· Uses a punching panel that maintains smooth airflow in a clean room. [Applications]· Clean rooms, bio laboratories, semiconductor factories and pharmaceutical factories.

    Product Type Height (mm) Width (mm) Depth (mm) Uniform Load(kg) Assembly / Completion Main body: option
    Stainless steel work bench 740 900 ~ 1800 600 ~ 750 200 Finished product Main Body
    From: 55,828,124 VND
    Days to Ship: Số ngày giao hàng: 13 Day(s) or more
    day to ship 13 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Stainless Steel Workbench, H-Type Frame, with Casters, SUS304 Uniform Load (kg) 150

    Stainless Steel Workbench, H-Type Frame, with Casters, SUS304 Uniform Load (kg) 150

    HONJO CHUBO

    [Features]· A small and lightweight work bench with stainless steel alloy casters equipped as standard on the legs.· Fully welded and assembled at shipment, eliminating any later concerns about loose screws, etc.

    Product Type Height (mm) Width (mm) Depth (mm) Uniform Load(kg) Assembly / Completion Main body: option
    Stainless steel work bench 800 750 ~ 1200 450 ~ 600 150 Finished product Main Body
    From: 23,220,738 VND
    Days to Ship: Số ngày giao hàng: 14 Day(s) or more
    day to ship 14 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Stainless Steel Workbench, H-Type Frame, with Casters, SUS430 Uniform Load (kg) 120

    Stainless Steel Workbench, H-Type Frame, with Casters, SUS430 Uniform Load (kg) 120

    AZUMA

    Because an H-type frame is used, a chair can fit in front. Can also be used as a meeting table.

    Product Type Height (mm) Width (mm) Depth (mm) Uniform Load(kg) Assembly / Completion Main body: option
    Stainless steel work bench 800 750 ~ 1200 450 ~ 600 120 Finished product Main Body
    From: 10,299,289 VND
    Days to Ship: Số ngày giao hàng: 14 Day(s) or more
    day to ship 14 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Stainless Steel Workbench, H-Type Frame, SUS430 Uniform Load 240 kg

    Stainless Steel Workbench, H-Type Frame, SUS430 Uniform Load 240 kg

    AZUMA

    A stainless steel work bench constructed from an H-type frame that enables a chair to fit in front. ​[Features]· Can also be used as a meeting table.· The level can be adjusted (+30 mm). [Applications]· Factories and laboratories.

    Product Type Height (mm) Width (mm) Depth (mm) Uniform Load(kg) Assembly / Completion Main body: option
    Stainless steel work bench 800 900 ~ 1800 600 ~ 900 240 Finished product Main Body
    Days to Ship: Số ngày giao hàng: 14 Day(s) or more
    day to ship 14 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Lightweight Adjustable Height Work Bench AEM Type (H Form / SUS304-Covered Tabletop) Average Load (kg) 150

    Lightweight Adjustable Height Work Bench AEM Type (H Form / SUS304-Covered Tabletop) Average Load (kg) 150

    TRUSCO NAKAYAMA

    SUS304, which has excellent corrosion and chemical resistance, is used.Assembly required product compliant with the Law Promoting Green PurchasingUniform load (kg): 150Material 1: Top plate: Wood, 1.2 t stainless steel cover (SUS304)Material 2: Main body: SteelSpecifications: Flat top plate, mirror finish

    Product Type Height (mm) Width (mm) Depth (mm) Uniform Load(kg) Assembly / Completion Main body: option
    Stainless steel work bench 650~950 904 ~ 1804 604 ~ 904 150 Assembly type Main Body
    Days to Ship: Số ngày giao hàng: 9 Day(s) or more
    day to ship 9 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Stainless Steel Work Benches (SUS304, H Frame Specifications)

    Stainless Steel Work Benches (SUS304, H Frame Specifications)

    AS ONE

    [Features]· Assembling type·SUS304 work benches excellent at corrosion resistance·Free charge for adjustment of overall height = 850 mm or less

    Product Type Height (mm) Width (mm) Depth (mm) Uniform Load(kg) Assembly / Completion Main body: option
    - - - - - - -
    From: 10,254,820 VND
    Days to Ship: Số ngày giao hàng: 15 Day(s) or more
    day to ship 15 Day(s) or more
  • You can add up to 6 items per a category to the compare list. Sale

    Punching Work Benches (SUS 430 / Three-Side Frame Specifications), PWT Series
    • On Sale Till 31/03/2025

    Punching Work Benches (SUS 430 / Three-Side Frame Specifications), PWT Series

    AS ONE

    [Features]· Assembling type·SUS430 punching work bench·Free charge for adjustment of overall height = 850 mm or less

    Product Type Height (mm) Width (mm) Depth (mm) Uniform Load(kg) Assembly / Completion Main body: option
    - - - - - - -
    From: 16,979,811 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 15 Day(s)
    day to ship 15 Day(s)
  • You can add up to 6 items per a category to the compare list. Sale

    Stainless Steel Lab Walk (SUS304), LWSU Series
    • On Sale Till 31/03/2025

    Stainless Steel Lab Walk (SUS304), LWSU Series

    AS ONE

    [Features]● Because the compact standing work benches are a portable type, it can be used in various situations regardless of where it is used.● The size can be changed by making separately.● For research facilities, cleanrooms, etc.

    Product Type Height (mm) Width (mm) Depth (mm) Uniform Load(kg) Assembly / Completion Main body: option
    - - - - - - -
    From: 17,219,135 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list. Sale

    Caster: ø75 mm
    • On Sale Till 31/03/2025

    Caster: ø75 mm【1-4 Pieces Per Package】

    AS ONE

    ·Caster diameter: ø75 mm, rubber (4 wheels with stoppers)· * Installable supported models: Stainless steel work benches / low-noise stainless steel work benches (Approx. 800 mm of overall height when installed)

    Product Type Height (mm) Width (mm) Depth (mm) Uniform Load(kg) Assembly / Completion Main body: option
    - - - - - - -
    From: 5,082,320 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list. Sale

    Stainless Steel Work Bench (H Frame)
    • On Sale Till 31/03/2025

    Stainless Steel Work Bench (H Frame)

    AS ONE

    Workbench made of SUS430 that is durable and load capacity.Type with drawer on one side is available.

    Product Type Height (mm) Width (mm) Depth (mm) Uniform Load(kg) Assembly / Completion Main body: option
    - - - - - - -
    From: 14,649,967 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 17 Day(s) or more
    day to ship 17 Day(s) or more
  • You can add up to 6 items per a category to the compare list. Sale

    Stainless Steel Work Bench (Drainage Mat Shelf)
    • On Sale Till 31/03/2025

    Stainless Steel Work Bench (Drainage Mat Shelf)

    AS ONE

    Workbench made of SUS430 that is durable and load capacity.It has a convenient slatted shelf on the bottom.

    Product Type Height (mm) Width (mm) Depth (mm) Uniform Load(kg) Assembly / Completion Main body: option
    - - - - - - -
    From: 12,882,680 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 17 Day(s) or more
    day to ship 17 Day(s) or more
  • You can add up to 6 items per a category to the compare list. Sale

    Stainless Steel Work Bench (Solid Shelf)
    • On Sale Till 31/03/2025

    Stainless Steel Work Bench (Solid Shelf)

    AS ONE

    Workbench made of SUS430 that is durable and load capacity.It is convenient because it has a solid shelf on the bottom.

    Product Type Height (mm) Width (mm) Depth (mm) Uniform Load(kg) Assembly / Completion Main body: option
    - - - - - - -
    From: 12,882,680 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 17 Day(s) or more
    day to ship 17 Day(s) or more
  • You can add up to 6 items per a category to the compare list. Sale

    Stainless Steel Work Bench (Three-Sided Frame)
    • On Sale Till 31/03/2025

    Stainless Steel Work Bench (Three-Sided Frame)

    AS ONE

    Workbench made of SUS430 that is durable and load capacity.Type with drawer on one side is available.

    Product Type Height (mm) Width (mm) Depth (mm) Uniform Load(kg) Assembly / Completion Main body: option
    - - - - - - -
    From: 14,649,967 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 17 Day(s) or more
    day to ship 17 Day(s) or more
  • You can add up to 6 items per a category to the compare list. Sale

    Stainless Steel Work Benches (Conductive Specifications, Rubber Casters), WHC Series
    • On Sale Till 31/03/2025

    Stainless Steel Work Benches (Conductive Specifications, Rubber Casters), WHC Series

    AS ONE

    [Features]·The struts, shelves, and casters are based on metal-touch conductive specifications.

    Product Type Height (mm) Width (mm) Depth (mm) Uniform Load(kg) Assembly / Completion Main body: option
    - - - - - - -
    Days to Ship: Số ngày giao hàng: 19 Day(s) or more
    day to ship 19 Day(s) or more
  • You can add up to 6 items per a category to the compare list. Sale

    Low-Noise Stainless Steel Work Benches
    • On Sale Till 31/03/2025

    Low-Noise Stainless Steel Work Benches

    AS ONE

    [Features]·These reduce unpleasant metallic noise by attaching a special sheet that absorbs sound to the underside of the top plate.

    Product Type Height (mm) Width (mm) Depth (mm) Uniform Load(kg) Assembly / Completion Main body: option
    - - - - - - -
    Days to Ship: Số ngày giao hàng: 19 Day(s) or more
    day to ship 19 Day(s) or more
  • You can add up to 6 items per a category to the compare list. Sale

    Under-Desk Stand
    • On Sale Till 31/03/2025
    Under-Desk Stand
    Under-Desk Stand
    Under-Desk Stand

    Under-Desk Stand

    AS ONE

    [Features]·If you use a desk stand, the effective space will be doubled.·A PC monitor, telephone, rack, etc., can be placed on the table, and a notebook PC and/or desk small accessories can be put in the lower space, increasing the space.·The stand opens up desk space to fit A3-size paper vertically when used with an office desk with a depth of 700 mm.·For slim type desks with a depth of 450 mm, the stand opens ups space to fit a small noteb...Readmore

    Product Type Height (mm) Width (mm) Depth (mm) Uniform Load(kg) Assembly / Completion Main body: option
    Other Work Benches 80 390 250 - Finished product Main Body
    From: 3,678,120 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.

    LWSU45 Lab Walk

    LWSU45 Lab Walk

    TRUSCO NAKAYAMA

    [Features]·Since the compact standing work bench is mobile type, it can be used in various situations regardless of where it is used.·You can change the size separately.[Product Specifications]·Width (mm): 450·Depth (mm): 600·Height (mm): 1100·Caster: Stainless steel metal fittings ø75 mm urethane wheels (Swivel, 2 each with stopper)·Table dimensions (mm): width × depth: 450 × 300·Weight (kg): 9·Caster: Stainless steel metal fittings ø7...Readmore

    Product Type Height (mm) Width (mm) Depth (mm) Uniform Load(kg) Assembly / Completion Main body: option
    - - - - - - -
    From: 15,388,805 VND
    Days to Ship: Số ngày giao hàng: 12 Day(s)
    day to ship 12 Day(s)

Loading...Tải…

  1. 1

Related Categories to Stainless Steel Work BenchesDanh mục liên quan đến Stainless Steel Work Benches

Close

Comparison list