(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
A dolly is a platform truck with only a loading surface without handles or frames. It is used as a caster with luggage larger than the loading surface, used for temporary storage in a factory, or when placing products at the storefront. Steel ones are suitable for also heavy objects, and stainless steel is less rusting, so
A dolly is a platform truck with only a loading surface without handles or frames. It is used as a caster with luggage larger than the loading surface, used for temporary storage in a factory, or when placing products at the storefront. Steel ones are suitable for also heavy objects, and stainless steel is less rusting, so are suitable for places with chemicals such as cleanrooms and wet places. Those made of resin are light and durable, making them ideal for delivery. In the case of dollys, operability differs depending on the type of casters and how they are installed, so this needs to be confirmed before selection. If only free type casters are attached, they are suitable for fine operations such as right angle turning and rotating, but straight movement is impaired. The combination of free and fixed casters provides excellent straight movement and easy turning. In addition, silent casters made of resin can suppress running noise and are suitable for early morning and late night work.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
72 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Flat Dolly, Little Cargo, With Rubber Casters
TRUSCO NAKAYAMA
Wide size variation of durable plywood dollies.[Features]· Rubber caster specification.· φ75 (75 mm diameter) rubber casters used to absorb impacts and roll more quietly than nylon casters.· Top plate is made from durable laminated plywood.· Load capacity is 100 kg of uniform load.· Top plate has a surface with improved strength thanks to the clear urethane coating atop laminated plywood and is also scratch-resistant.[Applications]· For ...Readmore
Product Type | Uniform Load(kg) | Main Body Material | Quiet measures | Anti-static countermeasures | Main body: option |
---|---|---|---|---|---|
Dolly | 100 | Wood | - | - | Main Body |
From: 1,790,541 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Coupled Resin Dolly, Route Van
TRUSCO NAKAYAMA
Flat dolly that can be stacked.[Features]· Can be connected in vertical and horizontal directions (horizontal connection only for all-swivel caster specifications).· The load platform has a robust rib structure and 4 anti-slip rubbers on the top of the platform.· Less susceptible to chemicals and solvents and has excellent durability.· Elastomer resin wheel adopted to reduce tire marks.[Applications]· Ideal for transport work at factorie...Readmore
Product Type | Uniform Load(kg) | Main Body Material | Quiet measures | Anti-static countermeasures | Main body: option |
---|---|---|---|---|---|
Dolly | 100 | Plastic | - | - | Main Body |
From: 911,795 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
The load-carrying tray has a sturdy rib construction, is easy to move, lightweight, and portable, and is the most standard resin-made flat trolley.[Features]· φ75 (75 mm diameter) nylon casters used for toughness, light weight, and uniform load resistance up to 100 kg.· There is non-slip rubber in 4 locations on the table.· Slip resistant patterns are engraved on the table and the outer stripe structure is also raised.· Material: (Load platfor...Readmore
Product Type | Uniform Load(kg) | Main Body Material | Quiet measures | Anti-static countermeasures | Main body: option |
---|---|---|---|---|---|
Dolly | 100 | Plastic | - | - | Main Body |
From: 1,002,339 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Coupled Resin Dolly, Route Van, Mesh Type
TRUSCO NAKAYAMA
A flat hand truck with a light top board that features a solid mesh ribbed structure, making it less susceptible to chemicals and solvents and providing it with excellent durability.[Features]· Boltless casters with lightweight and durable mesh top plate which can withstand 100 kg of uniform load.· φ75 (75 mm diameter) elastomer casters used for light weight and reduced tire marks.· Stacking and vertical/horizontal connection are possible. The...Readmore
Product Type | Uniform Load(kg) | Main Body Material | Quiet measures | Anti-static countermeasures | Main body: option |
---|---|---|---|---|---|
Dolly | 100 | Plastic | - | - | Main Body |
From: 932,253 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Dolly, Resin Trolley (Connected Flatbed Vehicle) R115
ISHIKAWA
Resin truck developed to allow connection freely vertically and horizontally.[Features]・ You can freely connect the platform truck in the vertical and horizontal directions according to your luggage・ Easy to move by attaching an optional handle・ With a handle convenient for carrying[Applications]・ It can be used in stores, warehouses, etc.
Product Type | Uniform Load(kg) | Main Body Material | Quiet measures | Anti-static countermeasures | Main body: option |
---|---|---|---|---|---|
Dolly | 150 | Plastic | - | - | Main Body |
From: 1,620,417 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Dolly, Sun Carry 6839 (Nylon Cart)
SANKO
Dolly available in a range of colors. [Features]· Multiple units can be linked together to accommodate larger loads.· Units can be linked together lengthwise or crosswise as required with a single action, to accommodate larger loads.· Can be stably stacked when not in use.· Carrier moves freely for easy transportation.· The casters are mounted without bolts, so the product can be easily disassembled and sorted for recycling at the end o...Readmore
Product Type | Uniform Load(kg) | Main Body Material | Quiet measures | Anti-static countermeasures | Main body: option |
---|---|---|---|---|---|
Dolly | 120 | Plastic | - | - | Main Body |
From: 1,974,303 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Flat Dolly, Little Cargo, With Rubber Flooring And Rubber Casters
TRUSCO NAKAYAMA
[Features]· Rubber casters are attached to wooden plywood to absorb the impact and reduce the sound during transport.
Product Type | Uniform Load(kg) | Main Body Material | Quiet measures | Anti-static countermeasures | Main body: option |
---|---|---|---|---|---|
Dolly | 100 | Wood | - | - | Main Body |
From: 2,125,356 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Coupled Resin Dolly, Route Van, With Drip Prevention
TRUSCO NAKAYAMA
Durable hand truck made of PP resin that can be connected vertically and horizontally.[Features]· A robust load platform made with a rib structure.· A PP resin product that's less susceptible to chemicals and solvents and has excellent durability.· There is non-slip rubber in 4 locations on the table.· Load topple-preventing fence on upper top plate (for loading lightweight objects).· Can be connected vertically and horizontally (horizontal connec...Readmore
Product Type | Uniform Load(kg) | Main Body Material | Quiet measures | Anti-static countermeasures | Main body: option |
---|---|---|---|---|---|
Dolly | 100 | Plastic | - | - | Main Body |
From: 2,659,228 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Dolly, Plastic Flat Trolley, Grand Cart
TRUSCO NAKAYAMA
[Features]· Durable resin dolly with a robust rib structure.· The hand truck is eco-friendly, being made with recycled polypropylene.· Goods larger than the top board size can be carried.
Product Type | Uniform Load(kg) | Main Body Material | Quiet measures | Anti-static countermeasures | Main body: option |
---|---|---|---|---|---|
Dolly | 200 ~ 400 | Plastic | - | - | Main Body |
From: 3,424,350 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Flat Dolly, Little Cargo, With Nylon Casters
TRUSCO NAKAYAMA
Durable plywood-based flat hand truck available in a wide variety of sizes, selectable according to the application.[Features]· It is lightweight and convenient to carry as φ75 (diameter 75 mm) nylon casters are attached to wooden plywood.· Top plate is made from durable laminated plywood.· Various sizes are available and can be selected to suit the application.· Load capacity is 100 kg of uniform load.· For nylon casters, 100% reg...Readmore
Product Type | Uniform Load(kg) | Main Body Material | Quiet measures | Anti-static countermeasures | Main body: option |
---|---|---|---|---|---|
Dolly | 100 | Wood | - | - | Main Body |
From: 1,691,591 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Plastic Flat Dolly, Route Van, 2-Level Type
TRUSCO NAKAYAMA
[Features]· The loading platform has a robust rib structure.[Applications]· When moving materials in the office.
Product Type | Uniform Load(kg) | Main Body Material | Quiet measures | Anti-static countermeasures | Main body: option |
---|---|---|---|---|---|
Dolly | 100 | Plastic | - | - | Main Body |
From: 3,160,496 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Dolly, 2 x Coupler For Route Van
TRUSCO NAKAYAMA
[Features]· Can be used simply by inserting into the joining slot of a route van.
Product Type | Uniform Load(kg) | Main Body Material | Quiet measures | Anti-static countermeasures | Main body: option |
---|---|---|---|---|---|
Dolly | - | Steel | - | - | Option |
From: 157,000 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
SAKAE
Lightweight and conveniently portable resin hand truck.[Features]· Caster types can be selected.· Made of resin, so it is lightweight and easy to carry.[Applications]· Convenient as a flatbed dolly for transporting containers, cardboard boxes, etc.· Can be used as a dedicated carrier for specific containers by mounting an optional corner guard.
Product Type | Uniform Load(kg) | Main Body Material | Quiet measures | Anti-static countermeasures | Main body: option |
---|---|---|---|---|---|
Dolly | 100 ~ 120 | Plastic | - | - | Main Body |
From: 1,227,075 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Dolly, Plastic Flat Trolley, Grand Cart (4-wheel Swivel Type)
TRUSCO NAKAYAMA
Flat hand truck with 4 swivel wheels that enable excellent maneuverability.[Features]· Durable resin dolly with a robust rib structure.· It uses environmentally friendly recycled polypropylene resin.· Transportation of goods larger than the top board size is possible.[Applications]· Ideal for cargo transport in factories and logistics services.
Product Type | Uniform Load(kg) | Main Body Material | Quiet measures | Anti-static countermeasures | Main body: option |
---|---|---|---|---|---|
Dolly | 200 ~ 400 | Plastic | - | - | Main Body |
From: 3,417,019 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Wooden Platform Cart WHD-5 Approximately 900 x 600 x 130
AS ONE
【Product Specifications】・Size (mm): Approximately 900 x 600 x 130・Weight (kg): 7.5・Material: Plywood・Withstand load: Approx 100kg・Caster: φ74mm made of PVC (4 wheels swivel)・Plate thickness: 17mm
Product Type | Uniform Load(kg) | Main Body Material | Quiet measures | Anti-static countermeasures | Main body: option |
---|---|---|---|---|---|
- | - | - | - | - | - |
From: 3,448,046 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 19 Day(s) |
You can add up to 6 items per a category to the compare list.
Connected Flatbed Trolley (Rubber Wheels Model)
MISUMI
Flat truck that can connect many vehicles vertically and horizontally by a connecting structure With vertical and horizontal handle holes convenient for carrying, it is ideal for transporting small items * The color of the rubber wheel portion and the anti-slip surface might be different from the photo
Product Type | Uniform Load(kg) | Main Body Material | Quiet measures | Anti-static countermeasures | Main body: option |
---|---|---|---|---|---|
Dolly | 100 | Plastic | - | - | Main Body |
From: 1,174,833 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Dolly, Connectable Resin Platform Truck 400 × 680 (Nylon Caster Type)
MISUMI
[Features]·Resin platform truck that can be connected vertically and horizontally.·Weight reduction has been realized with the mesh structure.·Multiple trucks can be stacked in parallel or vertical to one another.·It is a safe, secure, high-quality product purely made in Japan.
Product Type | Uniform Load(kg) | Main Body Material | Quiet measures | Anti-static countermeasures | Main body: option |
---|---|---|---|---|---|
Dolly | - | Plastic | - | - | Main Body |
From: 1,275,243 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Dolly, Connectable Resin Platform Truck 305 × 435 (Rubber Caster Type)
MISUMI
[Features]·Resin platform truck that can be connected vertically and horizontally.·It can be stacked on top when not in use.·Safe, reliable and high-quality product purely made in Japan.
Product Type | Uniform Load(kg) | Main Body Material | Quiet measures | Anti-static countermeasures | Main body: option |
---|---|---|---|---|---|
Dolly | - | Plastic | - | - | Main Body |
From: 950,498 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NANSIN
Plywood dolly with hand hole. [Features]· Corners are rounded.· Hand holes, convenient for carrying.· Caster type can be selected to suit the operating environment and application. [Applications]· A must-have for relocation work. Convenient when changing an office layout.· Can also be used to transport large loads.
Product Type | Uniform Load(kg) | Main Body Material | Quiet measures | Anti-static countermeasures | Main body: option |
---|---|---|---|---|---|
Dolly | 150 ~ 200 | Wood | - | - | Main Body |
From: 1,636,706 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Resin Linking Dolly (Flat Dolly)
NANSIN
Plastic dolly that can be stacked or linked together. [Features]· Can be stacked for storage, saving space when not in use.· Multiple units can be linked together to transport larger loads.· Position of load-displacement prevention guide can be adjusted to suit the load. (PD427 only)· Caster type can be selected to suit the application.· Slip-resistant pads prevent the load from falling off the cart. [Applications]· Plastic dolly suitable for diverse ...Readmore
Product Type | Uniform Load(kg) | Main Body Material | Quiet measures | Anti-static countermeasures | Main body: option |
---|---|---|---|---|---|
Dolly | 120 | Plastic | - | - | Main Body |
From: 1,051,465 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
GIFU PLASTIC INDUSTRY
[Features]· Multiple units can be linked together lengthwise or crosswise to accommodate larger loads.· Product has a low dead weight and handles that are very convenient for carrying.· Loading platform has slip-resistant rubber pads.· Load weight: up to 120 kg (including dead weight)[Materials]· Cargo bed: polypropylene (PP)· Caster fittings: steel· Wheels: nylon
Product Type | Uniform Load(kg) | Main Body Material | Quiet measures | Anti-static countermeasures | Main body: option |
---|---|---|---|---|---|
Dolly | 120 | Plastic | - | - | Main Body |
From: 2,416,842 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Dolly, Sun Carry Mini (Nylon Cart)
SANKO
Dolly that can be easily connected on both the long and short sides with coupling rod.[Features]・ A size that can perfectly load a carton case for canned beer or a sake container・ 4 swivel casters・ Dolly・ Color: Gray・ Mass: 2.3 kg・ Equal load: 120 kg[Application]・ Ideal for transporting and storing beer case
Product Type | Uniform Load(kg) | Main Body Material | Quiet measures | Anti-static countermeasures | Main body: option |
---|---|---|---|---|---|
Dolly | 120 | Plastic | - | - | Main Body |
From: 2,389,196 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Flat Dolly, Little Cargo, With Rubber Flooring And Nylon Casters
TRUSCO NAKAYAMA
[Features]· It is lightweight and convenient to carry as nylon casters are attached to wooden plywood.· For nylon casters, 100% regenerated nylon has been used.
Product Type | Uniform Load(kg) | Main Body Material | Quiet measures | Anti-static countermeasures | Main body: option |
---|---|---|---|---|---|
Dolly | 100 | Wood | - | - | Main Body |
From: 2,024,955 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Dolly, Little Cargo Rubber Mat
TRUSCO NAKAYAMA
[Features]· Use the rubber mat to prevent slippage and scratches to the load.[Applications]· Rubber mat is made exclusively for Little Cargo plywood dolly.
Product Type | Uniform Load(kg) | Main Body Material | Quiet measures | Anti-static countermeasures | Main body: option |
---|---|---|---|---|---|
Dolly | - | Plastic | - | - | Option |
From: 683,768 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Dolly, Optional Spill Strip Set, Set Of Parts For Top Of Route Van
TRUSCO NAKAYAMA
Specifications: Dedicated to the new type platform truck, Route Van.Main body material: ResinCompatible platform truck model: MPB-500, 600 series
Product Type | Uniform Load(kg) | Main Body Material | Quiet measures | Anti-static countermeasures | Main body: option |
---|---|---|---|---|---|
Dolly | - | Plastic | - | - | Option |
From: 117,176 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Dolly, Multi Carry, Coupling Kun, Wheel Material, Rubber, Nylon, And Urethane
TRUSCO NAKAYAMA
Flat hand truck that comes with a handle for easy carrying.[Features]· Handle holes are in 3 locations and 1 unit can easily carry 4.5 kg of weight.· Rubber caster specification with excellent impact absorption properties, ideal for uneven road surfaces.· The load platform is made of polypropylene (PP). The caster fittings are made of steel. The wheels are made of rubber.· Made in Japan.[Applications]· Ideal for transport in factories and ...Readmore
Product Type | Uniform Load(kg) | Main Body Material | Quiet measures | Anti-static countermeasures | Main body: option |
---|---|---|---|---|---|
Dolly | 150 | Plastic | - | - | Main Body |
From: 1,630,608 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Dolly, Multi Carry, Coupling Kun, Urethane Cart, Stainless Steel Tool
TRUSCO NAKAYAMA
[Features]・ Stainless steel metal fittings with excellent water and oil resistance and resistant to wear urethane caster specifications.
Product Type | Uniform Load(kg) | Main Body Material | Quiet measures | Anti-static countermeasures | Main body: option |
---|---|---|---|---|---|
Dolly | 150 | Plastic | - | - | Main Body |
From: 2,502,273 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Dolly, Multi Carry, Handle Set For Coupling Kun®, Handle Tool
TRUSCO NAKAYAMA
[Features]· Can be used as a hand truck by attaching a handle.· The handle can be used even if 2 dollies are connected.
Product Type | Uniform Load(kg) | Main Body Material | Quiet measures | Anti-static countermeasures | Main body: option |
---|---|---|---|---|---|
Dolly | - | Plastic | - | - | Option |
From: 247,878 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Plastic Flat Dolly, Route Van, Corner Stopper For MP-600
TRUSCO NAKAYAMA
[Features]· Stacking corner parts for route van.· Simple installation just by fitting into a route van. (No screws or other accessories are required.)· Stacking becomes possible when corner parts are attached.[Applications]· For transporting 530 x 366 sized containers and collapsible containers.· For stacking MP-600.
Product Type | Uniform Load(kg) | Main Body Material | Quiet measures | Anti-static countermeasures | Main body: option |
---|---|---|---|---|---|
Dolly | - | Plastic | - | - | Option |
From: 419,406 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Dolly, Donkey Cart Flat Hand Truck
TRUSCO NAKAYAMA
[Features]·It is suitable for carrying large loads.·Carrier, caster metal fittings: Steel・ Mat: PVC·Wheel: Butadiene rubber (SBR)
Product Type | Uniform Load(kg) | Main Body Material | Quiet measures | Anti-static countermeasures | Main body: option |
---|---|---|---|---|---|
Dolly | 150 ~ 300 | Steel | - | - | Main Body |
From: 3,271,873 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Dolly, Donkey Cart Flat Hand Truck (Pin-Style Rigid Wheel Stopper Type)
TRUSCO NAKAYAMA
[Features]· Ideal for carrying large baggage.· With a pin-type foot brake that locks fixed casters.
Product Type | Uniform Load(kg) | Main Body Material | Quiet measures | Anti-static countermeasures | Main body: option |
---|---|---|---|---|---|
Dolly | 150 ~ 300 | Steel | - | - | Main Body |
From: 6,391,346 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Dolly, Donkey Cart Flat Hand Truck (All-Wheel Swivel 4-Wheel Stopper Type)
TRUSCO NAKAYAMA
[Features]· Ideal for carrying large baggage.· Equipped with a foot brake that locks all 4 wheels at once.
Product Type | Uniform Load(kg) | Main Body Material | Quiet measures | Anti-static countermeasures | Main body: option |
---|---|---|---|---|---|
Dolly | 300 | Steel | - | - | Main Body |
Days to Ship: Số ngày giao hàng: Quote |
You can add up to 6 items per a category to the compare list.
High Grade Flatbed Dolly (4-Wheel Swivel Type)
TRUSCO NAKAYAMA
[Features]· Ideal for carrying large baggage.· All casters use a radial bearing as standard for smooth and quiet movement when starting.
Product Type | Uniform Load(kg) | Main Body Material | Quiet measures | Anti-static countermeasures | Main body: option |
---|---|---|---|---|---|
Dolly | 200 ~ 400 | Steel | - | - | Main Body |
From: 5,362,608 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Electro-Conductive Resin Dolly, Route Van, Swivel, Fixed And All Swivel Types
TRUSCO NAKAYAMA
A flat hand truck with electrical conductivity (surface resistance value: about 10^5 Ω).[Features]· Adhesion of dust can be completely eliminated by using the conductive resin top board.[Applications]· Convenient for transporting precision instruments.
Product Type | Uniform Load(kg) | Main Body Material | Quiet measures | Anti-static countermeasures | Main body: option |
---|---|---|---|---|---|
Dolly | 100 | Steel | - | Available | Main Body |
From: 2,055,716 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Electro-Conductive Resin Dolly, Multi Carry Dendosei-Renketsu-Kun
TRUSCO NAKAYAMA
[Features]· Static electricity can be easily discharged to the ground due to the conductive resin platform and conductive rubber casters (electrical resistance of about 10^5 Ω), giving excellent dust adhesion resistance.
Product Type | Uniform Load(kg) | Main Body Material | Quiet measures | Anti-static countermeasures | Main body: option |
---|---|---|---|---|---|
Dolly | 100 | Steel | - | Available | Main Body |
From: 2,922,269 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Anti-Static Resin Flat Dolly, Route Van
TRUSCO NAKAYAMA
[Features]· Semi-permanent antistatic resin is used. (Surface resistance: 10^11 Ω to 10^12 Ω)
Product Type | Uniform Load(kg) | Main Body Material | Quiet measures | Anti-static countermeasures | Main body: option |
---|---|---|---|---|---|
Dolly | 100 | Steel | - | Available | Main Body |
From: 1,923,524 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Anti-Static Resin Flat Dolly, Route Van, All Swivel Caster Type
TRUSCO NAKAYAMA
[Features]· Semi-permanent antistatic resin is used. (Surface resistance: 10^11 Ω to 10^12 Ω)
Product Type | Uniform Load(kg) | Main Body Material | Quiet measures | Anti-static countermeasures | Main body: option |
---|---|---|---|---|---|
Dolly | 100 | Steel | - | Available | Main Body |
From: 2,140,505 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Anti-Static Resin Flat Dolly, Multi Carriage, TAIDENBOUSHI-RENKETSUKUN
TRUSCO NAKAYAMA
[Features]· An anti-static (electric resistance value of about 10^8 Ω) and dust resistant hand truck.
Product Type | Uniform Load(kg) | Main Body Material | Quiet measures | Anti-static countermeasures | Main body: option |
---|---|---|---|---|---|
Dolly | 150 | Steel | - | Available | Main Body |
From: 3,193,939 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Dolly, Eco Flat Carrier (Air Casters With Gray Tires)
WAKO PALLET
Air casters are provided as standard on this plastic dolly, which enhances the efficiency and workability of dolly loading, unloading and transportation. [Features]· The innovative use of reinforcement pipes to connect the casters keeps the dead weight low, and increases strength and loading capacity.· Central hand hole to facilitate carrying and round reinforcement pipes to enable heavy loads to be carried.· The dolly can be easily disassem...Readmore
Product Type | Uniform Load(kg) | Main Body Material | Quiet measures | Anti-static countermeasures | Main body: option |
---|---|---|---|---|---|
Dolly | 300 | Plastic | - | - | Main Body |
From: 4,967,323 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Dolly, Eco Flat Carrier (Air Casters With White Tires)
WAKO PALLET
Air casters are provided as standard on this dolly, which enhances the efficiency and workability of dolly loading, unloading and transportation. [Features]· Enhancing the efficiency and workability of dolly loading, unloading and transportation, this plastic dolly is light and easy to carry and move.· The innovative use of reinforcement pipes to connect the casters keeps the dead weight low, and increases strength and loading capacity.· ...Readmore
Product Type | Uniform Load(kg) | Main Body Material | Quiet measures | Anti-static countermeasures | Main body: option |
---|---|---|---|---|---|
Dolly | 300 | Plastic | - | - | Main Body |
From: 5,459,792 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Sakae Carrier Optional Connection Bracket
SAKAE
Optional metal fittings dedicated to carry.[Features]·Handle and metal fittings for a carry.[Applications]·Ideal for carrying luggage.
Product Type | Uniform Load(kg) | Main Body Material | Quiet measures | Anti-static countermeasures | Main body: option |
---|---|---|---|---|---|
Dolly | - | Plastic | - | - | Option |
From: 187,936 VND |
---|
Days to Ship: Số ngày giao hàng: 16 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SAKAE
Unique safe stackable structure.[Features]· The manufacturer's unique cargo bed structure and caster placement allows for safe stacked type storage.· Stacking specification (can be moved while stacked).
Product Type | Uniform Load(kg) | Main Body Material | Quiet measures | Anti-static countermeasures | Main body: option |
---|---|---|---|---|---|
Dolly | 100 ~ 120 | Plastic | - | - | Main Body |
From: 1,916,328 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Dolly, Sakae Connectable Carrier
SAKAE
An all-purpose flat hand truck that can be connected and stacked.[Features]· Can be used to smoothly carry big cargo and can be stored compactly.· Can also be used as a normal trolley by mounting an optional handle.[Applications]· Flatbed dolly for transporting cargo such as containers, cardboard boxes, etc.· Can be interconnected easily, also convenient for carrying long and large objects.
Product Type | Uniform Load(kg) | Main Body Material | Quiet measures | Anti-static countermeasures | Main body: option |
---|---|---|---|---|---|
Dolly | 150 | Plastic | - | - | Main Body |
From: 1,665,868 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Sakae Connectable Carrier Bracket
SAKAE
Metal fittings for connecting Sakae Carry.[Features]·2 pcs. per bag.[Applications]·Ideal for carrying luggage.
Product Type | Uniform Load(kg) | Main Body Material | Quiet measures | Anti-static countermeasures | Main body: option |
---|---|---|---|---|---|
Dolly | - | - | - | - | Option |
From: 1,206,105 VND |
---|
Days to Ship: Số ngày giao hàng: 16 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Sakae Connectable Carrier Conductive Type
SAKAE
Conductive type connecting carry.[Features]・ Surface resistance value 10 to the 6th power Ω or less (Measured value, not guaranteed value)[Application]・ It is ideal for carrying luggage
Product Type | Uniform Load(kg) | Main Body Material | Quiet measures | Anti-static countermeasures | Main body: option |
---|---|---|---|---|---|
Dolly | 120 | Plastic | - | - | Main Body |
From: 2,895,308 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy