(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Compact Carts

Compact carts are carts, trolleys and racks designed for storing, displaying and moving goods. Movable carts come with elastic wheels that absorb collision impacts. Models are available with accessories such as racks, storage baskets and drawers. Some carts have strength-retaining configurations with reinforce

Compact carts are carts, trolleys and racks designed for storing, displaying and moving goods. Movable carts come with elastic wheels that absorb collision impacts. Models are available with accessories such as racks, storage baskets and drawers. Some carts have strength-retaining configurations with reinforced rear surfaces on supports, while others are composed of resin/steel plate composites that prevent rust, dents and chips. Folding trolleys that eliminate the need for parts or tools are well-suited to applications designed to save assembly and disassembly time. Carts suitable for use at worksites include lockable trolleys that come with a work bench integrated with a storage box for tools or parts. Tools or parts can be stored safely by closing and locking all the drawers. Platform trucks used to transport long folding tables are available in a vertically loaded type and a horizontally loaded and stacked type.

CAD
Days to Ship
  • All
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • 15 Day(s) or Less

7 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Single Action Wagon

    Single Action Wagon

    TRUSCO NAKAYAMA

    [Features]・ It is a single-action type that does not require parts or tools, is easy to assemble, and is speedy to carry in, install, and remove.・ It is an integrally folding structure that does not require assembly and disassembly.・ When folded, the depth direction is approx. 1/6 of the finished product, so space can be saved for storage.・ It can be easily installed by one person, and can be easily folded and stored when not needed.[Application]...Readmore

    Frontage(mm) Depth(mm) Height(mm) Maximum Load(kg/unit) Color Other
    464 450 700 150 White -
    From: 7,652,391 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Phoenix Wagon (Soft Color/Noise Suppression Type) 2 Step Stopper Type

    Phoenix Wagon (Soft Color/Noise Suppression Type) 2 Step Stopper Type

    TRUSCO NAKAYAMA

    [Features]· Easy to assemble with a newly developed one-touch bushing (patent pending).· Both front and rear sides of shelves are usable.· It uses double stop casters that fix the axle at the first level and apply stoppers on the wheels at the second level.· While the strength of the Phoenix Wagon remains the same, a soft color that blends right in, even with surroundings like medical or educational institutions, has been adopted.· Pipes ...Readmore

    Frontage(mm) Depth(mm) Height(mm) Maximum Load(kg/unit) Color Other
    600 400 880 150 Blue / Pink -
    From: 8,746,658 VND
    Days to Ship: Số ngày giao hàng: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Phoenix Wagon (Soft Color/Noise Suppression Type) Dedicated shelves

    Phoenix Wagon (Soft Color/Noise Suppression Type) Dedicated shelves

    TRUSCO NAKAYAMA

    [Features]· Both front and back surfaces are usable.

    Frontage(mm) Depth(mm) Height(mm) Maximum Load(kg/unit) Color Other
    600 400 50 - Blue / Pink Option
    From: 1,134,335 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Phoenix Wagon (Soft Color/Noise Suppression Type)

    Phoenix Wagon (Soft Color/Noise Suppression Type)

    TRUSCO NAKAYAMA

    [Features]· Easy to assemble with a newly developed one-touch bushing (patent pending).· Both front and rear sides of shelves are usable.· While the strength of the Phoenix Wagon remains the same, a soft color that blends right in, even with surroundings like medical or educational institutions, has been adopted.· Pipes are adopted as posts for easy assembly and shelf relocations.

    Frontage(mm) Depth(mm) Height(mm) Maximum Load(kg/unit) Color Other
    600 400 880 150 Blue / Pink -
    From: 7,758,071 VND
    Days to Ship: Số ngày giao hàng: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    カットテーブル

    カットテーブル

    TAIKO

    【特長】・操作性に優れた補充台車の定番です。【用途】・バックヤード。

    Frontage(mm) Depth(mm) Height(mm) Maximum Load(kg/unit) Color Other
    465 785 ~ 975 200 - Neogray -
    From: 9,727,667 VND
    Days to Ship: Số ngày giao hàng: 15 Day(s)
    day to ship 15 Day(s)
  • You can add up to 6 items per a category to the compare list.

    医療物容器フレーム フタ

    医療物容器フレーム フタ

    TERAMOTO

    【特長】・医療物容器の大きさに合わせて横幅・奥行き・高さが自由自在【用途】・医療物容器のフタ

    Frontage(mm) Depth(mm) Height(mm) Maximum Load(kg/unit) Color Other
    350 ~ 540 350 ~ 435 25 - White -
    From: 1,638,000 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.

    医療物容器フレーム

    医療物容器フレーム

    TERAMOTO

    【特長】・医療物容器の大きさに合わせて横幅・奥行・高さが自由自在に変更できます。

    Frontage(mm) Depth(mm) Height(mm) Maximum Load(kg/unit) Color Other
    320~580 524~610 514~772 - Silver -
    From: 13,806,000 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)

Loading...Tải…

  1. 1

Related Categories to Compact CartsDanh mục liên quan đến Compact Carts

Close

Comparison list