(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Hooks and eye bolts are tools used to lift, move and transport heavy objects. These products are used in various fields handling heavy objects such as civil engineering, construction, and shipbuilding. Hooks that hook and lift objects include those with a latch or a swivel on the top, those with a lock function or a sa
Hooks and eye bolts are tools used to lift, move and transport heavy objects. These products are used in various fields handling heavy objects such as civil engineering, construction, and shipbuilding. Hooks that hook and lift objects include those with a latch or a swivel on the top, those with a lock function or a safety lever, and those that can be directly connected to a chain. The eye bolt, which has a ring shape on the top of the bolt, is attached to the target object and the wire or chain is passed through the ring for lifting work. Some products can rotate 360 degrees, have two-phase bearings enclosed, etc., and some are used in combination with hooks. There are also products such as C-hooks and carabiners that are used for connecting devices to each other and for lifting objects that do not weigh so much.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
31 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Eye Bolt Stainless Steel Operating Load 0.10–2.16 kN
TRUSCO NAKAYAMA
Eyebolt with ring-shaped bolt head through which ropes, chains, or wires can be passed for use.[Features]· Made of rust-resistant and durable stainless steel.[Applications]· General cargo handling such as suspension of machinery and appliances.
Basic Working Load(t) | Product Type | Other |
---|---|---|
0.01 ~ 0.22 | Eye Bolt | - |
From: 124,523 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Eyebolt, Made from Steel M6–M20
NANIWA
A steel eye bolt manufactured in Japan in accordance with Japanese Industrial Standards. [Features]· Manufactured through hot forging, with a bolt shaped to be integrated with the ring. [Applications]· Optimal for lifting of heavy objects such as molds, machinery and switchboards, or in civil engineering, construction shipbuilding, etc.
Basic Working Load(t) | Product Type | Other |
---|---|---|
- | Eye Bolt | - |
From: 93,167 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
HHH
A versatile hook that can be used for a wide range of purposes.[Features]·Compared to similar products from other companies, it has a slim shape and is easy to use.·It's plated, so it's more beautiful and rust-resistant than similar products from other companies.[Applications]·It can be attached to the ends of wire ropes, chains, etc., and can be used for a wide range of lifting operations.
Basic Working Load(t) | Product Type | Other |
---|---|---|
0.5 | Hook | - |
From: 248,716 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
SUPER TOOL
[Features]· Ideal for laying and removing iron planking and for hanging work using a wire rope sling belt.· The opening is wide, so installing and removing are easy.· When lifting, the closing lock is automatically engaged, making it safe and secure.[Applications]· For laying and removing iron planking· Can be used as safety hook for direct hosting operations
Basic Working Load(t) | Product Type | Other |
---|---|---|
1 ~ 3 | Hook | - |
From: 5,603,983 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Super Lock Hook (Open/Closed Lock Type)
SUPER TOOL
Laying steel plate hanging equipment.[Features]・ It can be used not only as a hook with a normal lock, but also for direct hanging work with eyepieces・ It is safe because it automatically locks when lifted and does not come off the workpiece・ When removing it, the lever is operated to completely unlock it, and it can be easily removed from the workpiece with a crane or the like・ Since the opening opens wide, it can be easily attached to and ...Readmore
Basic Working Load(t) | Product Type | Other |
---|---|---|
3 | Hook | - |
From: 7,703,022 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
RUD
A rotating eyebolt that allows horizontal hanging, which is not possible with JIS eyebolts. The working load is 7 to 9 times that of JIS eyebolts. (When comparing the same load direction)[Features]·Comes standard with a key that can be installed by hand tightening.·All units are embedded with IC chips to enhance traceability·Inner hexagon bolts without risk of loss (Using material patented ICE grade 120)[Applications]·Eyebolts can bend and...Readmore
Basic Working Load(t) | Product Type | Other |
---|---|---|
1.5 ~ 7 | Eye Bolt | - |
From: 3,616,689 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]· Same shape as an eye bolt but has a smaller ring on the head.[Applications]· Called "butterfly bolt" or "swing bolt," it is not for hanging objects, but for adjustment.
Basic Working Load(t) | Product Type | Other |
---|---|---|
- | Eye Bolt | - |
From: 109,769 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
Eyebolt with ring-shaped bolt head through which ropes, chains, or wires can be passed for use.[Features]· Handy as it comes with a nut.[Applications]· Used for general cargo handling such as suspension of machinery and appliances.
Basic Working Load(t) | Product Type | Other |
---|---|---|
0.06 ~ 0.45 | Eye Bolt | - |
From: 105,835 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
SUPER TOOL
[Features]· Roller head protects wire ropes from being damaged.[Applications]· For suspending and carrying various steel materials.
Basic Working Load(t) | Product Type | Other |
---|---|---|
3 ~ 5 | Hook | - |
From: 10,852,834 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Eye Bolt (Bright Chromate Plating)
ESCO
[Features]·Made of steel (SS400), it is durable.·Bright chromate plating is applied for finishing.
Basic Working Load(t) | Product Type | Other |
---|---|---|
- | - | - |
From: 124,466 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MARTEC
A universal eyebolt developed for lifting work that is prohibited by JIS eyebolts.[Features]·There is no need to worry about the orientation when tightening, the link faces in the load direction, and horizontal suspension and multi-point suspension can be performed safely.·A wide variety of types can be used for all types of work.·The link is tilted 180° with respect to the mounting surface. The link rotates 360° with respect to the mounting ...Readmore
Basic Working Load(t) | Product Type | Other |
---|---|---|
0.5 ~ 6.3 | Eye Bolt | Option |
From: 2,691,320 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
TAIYO SEIKI IRON WORKS
A hook that can be inserted into a small hole such as an eye bolt and lifted.[Features]・ Compatible with wide range of eye bolts. 0.63 t corresponds to M-6 to M-20, 1.25 t corresponds to M-8 to M-24・ Safety factor 5 times or more・ Wire rope damage reduction・ Safety latch resistant to lateral load・ Shape that makes it easy to attach thimbles and couplings・ At a glance you can see the disposal and replacement of the safety latch[Application]・ ...Readmore
Basic Working Load(t) | Product Type | Other |
---|---|---|
0.63 ~ 1.25 | Hook | - |
From: 546,683 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SUPER TOOL
[Features]· Includes a swivel eye that enables smooth unwinding of wire rope, etc. and prevents rotation of iron plating etc.[Applications]· For laying and removing iron planking· Can be used as safety hook for direct hosting operations
Basic Working Load(t) | Product Type | Other |
---|---|---|
2 ~ 3 | Hook | - |
From: 7,106,400 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
K Type Long Eyebolt (Stainless Steel)
TRUSCO NAKAYAMA
[Features]· Long neck allows it to be used with thick materials.[Applications]· General cargo handling such as suspension of machinery and appliances.
Basic Working Load(t) | Product Type | Other |
---|---|---|
0.05 ~ 0.22 | Eye Bolt | - |
From: 237,663 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Long eye bolt with flange (made of stainless steel)
TRUSCO NAKAYAMA
[Features]· Long neck allows it to be used with thick materials.[Applications]· General cargo handling such as suspension of machinery and appliances.
Basic Working Load(t) | Product Type | Other |
---|---|---|
0.05 ~ 0.22 | Eye Bolt | - |
From: 261,623 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
Nut with a ring-shaped head.[Features]· As the head of the nut is a ring shape, ropes, chains, or wires can be passed through for use.[Applications]· Ideal for suspension of machinery and appliances.
Basic Working Load(t) | Product Type | Other |
---|---|---|
0.06 ~ 0.45 | Other | - |
From: 119,685 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel Eye Nut (Working Load 0.01 to 0.45 t)
TRUSCO NAKAYAMA
Stainless steel nut with ring-shaped head.[Features]· As the head of the nut is a ring shape, ropes, chains, or wires can be passed through for use.· A wide lineup ranging from 2 to 16 mm.· Made of rust-resistant stainless steel.[Applications]· As a hanger by putting through ropes, chains, etc.· Suspension of machinery and appliances, etc.
Basic Working Load(t) | Product Type | Other |
---|---|---|
0.01 ~ 0.45 | Other | - |
From: 148,523 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Weight Hook with Latch, Special Alloy Steel, Standard Usage Load 0.35–3 t
TAIYO SEIKI IRON WORKS
A high-quality heavyweight hook that was forged under strict quality control and which underwent complete heat treatment (quenching and tempering) and testing. [Features]· Also referred to as an "eye hook."· Safety ratio of 5 times or more.· Harmful chromium has been removed, for a "non-chrome coating" (orange) surface.· Features excellent strength and abrasion resistance, is environmentally friendly, and quite safe. [Applications]· Fo...Readmore
Basic Working Load(t) | Product Type | Other |
---|---|---|
1 | Hook | - |
From: 529,383 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
TAIYO SEIKI IRON WORKS
A traditional ring that is extremely durable and can continue to be used at work sites for long periods of time. [Features]· Multiple slings can be put directly on the hook of a mounted crane, etc., at the same time.· Special alloy steel.· Product compliant with JIS B 8817. Safety ratio of 5 times or more.· For setting specific safety standards for inspections and replacement, etc., at work sites. [Applications]· For slinging and hoisting.
Basic Working Load(t) | Product Type | Other |
---|---|---|
2 | Hook | Option |
From: 648,000 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
SUPER TOOL
For suspending and carrying various steel materials.[Features]· Roller head protects wire ropes from being damaged.· Designed for easy insertion in narrow gaps by finishing the tip part sharp.· Landing spot is set somewhat outwards for easy removal.
Basic Working Load(t) | Product Type | Other |
---|---|---|
0.5 ~ 2 | Hook | - |
From: 4,382,329 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
SUPER TOOL
[Features]· It can be used immediately by simply setting it on the forks of a forklift.· Easy mounting just by tightening fixing bolts.· Equipped with a swivel hook with latch, with free hook direction and secure resistance to vibration.[Applications]· Dedicated scales, supplied with a hook bolt, for use with forklifts.
Basic Working Load(t) | Product Type | Other |
---|---|---|
1 ~ 2 | Hook | - |
From: 9,787,438 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Long Eyebolt (Stainless Steel)
TRUSCO NAKAYAMA
[Features]· Long neck allows it to be used with thick materials.[Applications]· General cargo handling such as suspension of machinery and appliances.
Basic Working Load(t) | Product Type | Other |
---|---|---|
0.01 ~ 0.22 | Eye Bolt | - |
From: 110,551 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]· Long neck allows it to be used with thick materials.[Applications]· General cargo handling such as suspension of machinery and appliances.
Basic Working Load(t) | Product Type | Other |
---|---|---|
0.02 ~ 0.1 | Eye Bolt | - |
From: 30,000 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Foot Length Eye Bolt Steel Make / Unichrome Plating Finish
NANIWA
[Features]· Manufactured through hot forging, with a bolt shape integrated with the ring. [Applications]· Lifting of heavy objects such as molds and machinery, or in civil engineering, construction, shipbuilding, etc.
Basic Working Load(t) | Product Type | Other |
---|---|---|
- | Eye Bolt | - |
From: 308,456 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
SUPER TOOL
[Features]· Lightweight, simple, and easy to use.· Excellent durability with the ideal heat treatment.[Applications]· For suspension and construction of lining plates.
Basic Working Load(t) | Product Type | Other |
---|---|---|
1 | Hook | - |
From: 803,732 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Eye Bolt (Forged / Zinc Plating)
ESCO
[Features]This eye bolt is available in a variety of sizes for different applications.[Specifications]Materials: forged steel (zinc plating)
Basic Working Load(t) | Product Type | Other |
---|---|---|
- | - | - |
From: 120,160 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】・Material-SUS304 ・Finish-Barrel polishing・With mounting screws・Hook is rotatable in two direction. Mountable on various places such as ceilings and walls. Free to hang any direction.・Hook length…50mm・Base length…48mm・Base width…18mm
Basic Working Load(t) | Product Type | Other |
---|---|---|
- | - | - |
From: 452,448 VND |
---|
Days to Ship: Số ngày giao hàng: 25 Day(s) |
You can add up to 6 items per a category to the compare list.
ESCO
[Features]·With safety latch·-3.1A is blue.Materials: Special Steel
Basic Working Load(t) | Product Type | Other |
---|---|---|
- | - | - |
From: 754,045 VND |
---|
Days to Ship: Số ngày giao hàng: 25 Day(s) |
You can add up to 6 items per a category to the compare list.
ESCO
[Features]Special pink powder coating that changes color with temperatureAdopted high-tensile bolts of grade 10.9 or higherComes with a mounting key and does not require any dedicated tool. All products have been magnetically inspected
Basic Working Load(t) | Product Type | Other |
---|---|---|
- | - | - |
From: 2,456,542 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Super strong eye bolt (High purity, heat treatment)
ESCO
[Features]A high-strength eye bolt with high-purity heat treatment.[Specifications]Materials: high-purity heat-treated steel
Basic Working Load(t) | Product Type | Other |
---|---|---|
- | - | - |
Days to Ship: Số ngày giao hàng: Quote |
You can add up to 6 items per a category to the compare list.
Load Ring (Special Purple Powder Coating)
ESCO
[Features]·Fluorescent purple color that changes with temperature and stands out on site.·There is a friction limit notch on the load ring body, so you can see the friction limit by touching it.
Basic Working Load(t) | Product Type | Other |
---|---|---|
- | - | - |
From: 4,346,259 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |