(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
A cleanroom wipe is a cloth product with reduced self-dusting that can be used in a cleanroom. It is used in a wide range of fields, such as the manufacture of semiconductors and precision equipment that does not allow any generation of dust, and the production of food that requires special attention to hygiene. Pol
A cleanroom wipe is a cloth product with reduced self-dusting that can be used in a cleanroom. It is used in a wide range of fields, such as the manufacture of semiconductors and precision equipment that does not allow any generation of dust, and the production of food that requires special attention to hygiene. Polyester, pulp, nylon, etc. are often used as materials. It can be used not only for finishing of wiping and wiping liquids in manufacturing processes but also for cleaning in cleanrooms because the amounts of dust generation and residual ions are minimized compared to a general cleaning rag. There are also products that have improved wiping performance and adsorption of dust and dirt by using ultra-fine fibers and high-density processing and products that have been anti-static finished. Since the characteristics of cleaning rags vary, it is necessary to select a rag compatible with the cleanliness level of the workplace.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
53 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Misumi Non-woven M3 Wiper【100 Pieces Per Package】
MISUMI
Product Type | Material | Sheet size(mm) | Color | Grade Standard (Fed.Std. 209D Class) |
---|---|---|---|---|
Wiper | - | 250 x 250 | White | - |
From: 70,000 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Misumi Cleanroom Polyester Wiper【100-150 Pieces Per Package】
MISUMI
Product Type | Material | Sheet size(mm) | Color | Grade Standard (Fed.Std. 209D Class) |
---|---|---|---|---|
Wiper | Polyester | 8x8 icnh ~ 9x9 inch | White | - |
From: 115,000 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
AS ONE
Non-woven wipe made of 100% cellulose for use in such as factories, cleanrooms, and laboratories to wipe off dust and dirt.
Product Type | Material | Sheet size(mm) | Color | Grade Standard (Fed.Std. 209D Class) |
---|---|---|---|---|
Wiper | Cellulose | 250X250 | White | - |
From: 382,733 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Misumi Cleanroom Microfiber Wiper 9''x9''【100-150 Pieces Per Package】
MISUMI
Product Type | Material | Sheet size(mm) | Color | Grade Standard (Fed.Std. 209D Class) |
---|---|---|---|---|
Wiper | - | 9x9 inch | White | - |
From: 216,000 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
CLEAN WIPE【60 Pieces Per Package】
OZU CORPORATION
Thin type wipe with excellent liquid absorbency and liquid absorption speed, and little precipitation of impurities, suitable for wiping small amounts of liquids and fine dirt.
Product Type | Material | Sheet size(mm) | Color | Grade Standard (Fed.Std. 209D Class) |
---|---|---|---|---|
Wiper | Cellulose | 100×210 | White | - |
From: 8,168,473 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Polyester Wiper (WW-3009)【100 Pieces Per Package】
KM
Product Type | Material | Sheet size(mm) | Color | Grade Standard (Fed.Std. 209D Class) |
---|---|---|---|---|
Wiper | - | 9X9" | - | - |
From: 533,725 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) |
You can add up to 6 items per a category to the compare list.
Excelief EL-25C【30 Pieces Per Package】
OZU CORPORATION
[Features]·Wipe made of 70% rayon / 30% polyester that minimizes dust generation.·It is suitable for all wiping work inside and outside cleanrooms, and has excellent cost-effectiveness.
Product Type | Material | Sheet size(mm) | Color | Grade Standard (Fed.Std. 209D Class) |
---|---|---|---|---|
Wiper | - | - | - | - |
From: 4,175,724 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Misumi Cleanroom Microfiber Wiper 8''x8''【100 Pieces Per Package】
MISUMI
Product Type | Material | Sheet size(mm) | Color | Grade Standard (Fed.Std. 209D Class) |
---|---|---|---|---|
Wiper | - | 8x8 inch | White | - |
From: 120,000 VND |
---|
Days to Ship: Số ngày giao hàng: Quote |
You can add up to 6 items per a category to the compare list.
Non-woven Wiper (WW-2109)【300 Pieces Per Package】
KM
Product Type | Material | Sheet size(mm) | Color | Grade Standard (Fed.Std. 209D Class) |
---|---|---|---|---|
Wiper | - | 9X9" | White | - |
From: 787,741 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) |
You can add up to 6 items per a category to the compare list.
High Density Microfiber Wiper (WW-4009)【100 Pieces Per Package】
KM
Product Type | Material | Sheet size(mm) | Color | Grade Standard (Fed.Std. 209D Class) |
---|---|---|---|---|
Wiper | - | 9X9" | - | - |
From: 1,438,571 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) |
You can add up to 6 items per a category to the compare list.
Kimwipes S-200, γ Ray Sterilized 120 x 215mm
AS ONE
【Product Specifications】・Model number: S-200, γ ray sterilized・Sheet size (mm): 120 x 215・Quantity: 1 box (200 sheets)・Material: Pulp 100%・Package: Individual packaging・10kGy gamma ray sterilized・*There is a smell and discoloring from body according to gamma ray.
Product Type | Material | Sheet size(mm) | Color | Grade Standard (Fed.Std. 209D Class) |
---|---|---|---|---|
- | - | - | - | - |
From: 279,056 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Exe Leaf【30 Pieces Per Package】
OZU CORPORATION
[Features]·A wipe with few impurities, made of 70% lyocell and 30% polyester, for which no binder is used.·Features improved strength and friction resistance thanks to the proprietary cross layer manufacturing process.·Wipe made of 70% rayon / 30% polyester that minimizes dust generation.·It is suitable for all wiping work inside and outside cleanrooms, and has excellent cost-effectiveness.
Product Type | Material | Sheet size(mm) | Color | Grade Standard (Fed.Std. 209D Class) |
---|---|---|---|---|
Wiper | - | - | - | - |
From: 3,140,186 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Toraysee MC Cloth【5-10 Pieces Per Package】
TORAY
Ultrafine fibers with a thickness of 2 µm reliably remove micro dirt and oil slicks. Even if it gets dirty, cleaning it will restore the cleaning performance. In addition to chemical resistance, it also has excellent absorbency and holding power.
Product Type | Material | Sheet size(mm) | Color | Grade Standard (Fed.Std. 209D Class) |
---|---|---|---|---|
Wiper | Polyester | 190×190 ~ 320×640 | White | - |
From: 1,513,811 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Toraysee Wiping Cloth【2 Pieces Per Package】
TORAY
[Features]·Ultrafine fibers adhere to the wiping surface and take dirt inside the cloth (low viscosity dirt: PW, high viscosity dirt: PK).·Made of 100% long fiber, the flange is melt-cut to reduce self-dusting, high-purity water cleaned, and clean-packed.·PW: It absorbs solvents and water quickly and is suitable for a wide range of applications.·PK: It absorbs solvents and water quickly and is suitable for wet use.
Product Type | Material | Sheet size(mm) | Color | Grade Standard (Fed.Std. 209D Class) |
---|---|---|---|---|
Wiper | Polyester | - | - | - |
From: 7,854,183 VND |
---|
Days to Ship: Số ngày giao hàng: 14 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Ozu Corporation, BEMCOT, TZ-7, 80 Sheets【20 Pieces Per Package】
OZU CORPORATION
[Features]·A high-performance wipe made from the world's only cellulose microfiber to achieve high wiping performance.
Product Type | Material | Sheet size(mm) | Color | Grade Standard (Fed.Std. 209D Class) |
---|---|---|---|---|
Wiper | - | - | - | - |
From: 10,221,859 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Kimtech Pure Critical Task Wiper Crew
NIPPON PAPER CRECIA
Product Type | Material | Sheet size(mm) | Color | Grade Standard (Fed.Std. 209D Class) |
---|---|---|---|---|
Wiper | Polypropylene | 75×75 ~ 150×300 | White | - |
From: 9,161,334 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Misumi Cleanroom Microfiber Wiper 6''x6''【100 Pieces Per Package】
MISUMI
Product Type | Material | Sheet size(mm) | Color | Grade Standard (Fed.Std. 209D Class) |
---|---|---|---|---|
Wiper | - | 6x6 inch | White | - |
From: 150,000 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Cellulose Wiper【300 Pieces Per Package】
MISUMI
Product Type | Material | Sheet size(mm) | Color | Grade Standard (Fed.Std. 209D Class) |
---|---|---|---|---|
Wiper | - | 6x6 inch ~ 9x9 inch | White | - |
From: 50,000 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
OZU CORPORATION
Bemcot's standard general-purpose type. Pure cellulose non-woven continuous fibers (100% cotton) for minimal lint generation. Superior heat resistance. (carbonized decomposition at 260-300°C)
Product Type | Material | Sheet size(mm) | Color | Grade Standard (Fed.Std. 209D Class) |
---|---|---|---|---|
Wiper | Cotton | 250 x 250 | White | - |
From: 5,944,668 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
High Density Microfiber Wiper (WW-4009HK)【100 Pieces Per Package】
KM
Product Type | Material | Sheet size(mm) | Color | Grade Standard (Fed.Std. 209D Class) |
---|---|---|---|---|
Wiper | - | 9X9" | - | - |
From: 1,894,154 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) |
You can add up to 6 items per a category to the compare list.
Adhesive roller for clean room
BLASTON
[Features]·It catches dust and dirt.·PE film is used as the base material, whereas plastic is used for the core to help inhibit the generation of dust.·Perforations are included making it easier to peel off dirtied surfaces.[Applications]·For cleanrooms, cleaning work and precision work.
Product Type | Material | Sheet size(mm) | Color | Grade Standard (Fed.Std. 209D Class) |
---|---|---|---|---|
Other | - | - | White / Other | - |
From: 167,801 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Adhesive roller handle for clean room
BLASTON
[Features]· Use the separately sold BSC-84300 to clean floors, walls and ceilings. [Applications]· For clean rooms, cleaning work and precision work.
Product Type | Material | Sheet size(mm) | Color | Grade Standard (Fed.Std. 209D Class) |
---|---|---|---|---|
Other | - | - | Other | - |
From: 329,111 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Lint Roller Handle for Cleanroom
BLASTON
[Features]· Use in combination with the separately sold handle to clean floors, walls and ceilings. [Applications]· For clean rooms, cleaning work and precision work.
Product Type | Material | Sheet size(mm) | Color | Grade Standard (Fed.Std. 209D Class) |
---|---|---|---|---|
Other | - | - | Other | - |
From: 708,966 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
BEMCOT M-3II (25kgy Sterilized)
AS ONE
【Product Specifications】・Model number: M-3II (25kGy sterilized)・Quantity: 1 bag (100 sheets)・Material: Cellulose 100%・Package: Triple packaging (25kGy type only)・*There is a smell and discoloring from body according to gamma ray.
Product Type | Material | Sheet size(mm) | Color | Grade Standard (Fed.Std. 209D Class) |
---|---|---|---|---|
- | - | - | - | - |
From: 641,141 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
BEMCOT 4-Folded Type【10 Pieces Per Package】
AS ONE
Small size wipe, ideal for wiping dirt from small spaces.
Product Type | Material | Sheet size(mm) | Color | Grade Standard (Fed.Std. 209D Class) |
---|---|---|---|---|
- | - | - | - | - |
From: 1,554,649 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SMATO
【Features】Embossed wiper surface gives a smooth feel when used ・Special embossing provides excellent absorption of water and oil ・Convenient storage, distribution, portability, and post-use treatment ・Prevents industrial accidents and protects machines and workers ・ Maintenance of machines of various kinds ・Removes various kinds of oil(cooling oil, lubricant), water, chemical solvents, iron waste, etc. ・Eliminates sweat or dirt that ...Readmore
Product Type | Material | Sheet size(mm) | Color | Grade Standard (Fed.Std. 209D Class) |
---|---|---|---|---|
Wiper | - | - | - | - |
From: 1,537,733 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) |
You can add up to 6 items per a category to the compare list.
Polyester Wipe【1,000-4,000 Pieces Per Package】
OZU CORPORATION
The 1094 has a soft knit structure with thermocompression bonding seals on all flanges of the cut surface. The regular type has a double knit structure with excellent water absorption and water retention, and the cut surface is heat-sealed to generate low dust. The light type has a thin single knit structure, and the cut surface is heat-sealed to generate low dust.
Product Type | Material | Sheet size(mm) | Color | Grade Standard (Fed.Std. 209D Class) |
---|---|---|---|---|
Wiper | Polyester | - | White | - |
From: 8,245,378 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
BEMCOT PW-RE20CN【50 Pieces Per Package】
OZU CORPORATION
[Features]·A wet wipe made by impregnating with modified alcohol a composite type fabric that integrates continuous long fiber polyester non-woven material based on continuous long fiber Bemliese (100% cellulose) without using a binder.
Product Type | Material | Sheet size(mm) | Color | Grade Standard (Fed.Std. 209D Class) |
---|---|---|---|---|
Wiper | - | - | - | - |
From: 17,680,744 VND |
---|
Days to Ship: Số ngày giao hàng: 14 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NovaLite Sponge, SP2-46, Tokyo Garasu Kikai Co., Ltd.
TGK
[Features]NovaLite consists of a latex outer circumference and rayon interior, and has absorbency and toughness.·The latex surface is more abrasion resistant than synthetic sponges.[Product Specifications]·Model: SP2-46·Dimensions (mm): 100 × 150 × 13·Classes 100 to 100000 compatible・ Autoclavable
Product Type | Material | Sheet size(mm) | Color | Grade Standard (Fed.Std. 209D Class) |
---|---|---|---|---|
- | - | - | - | - |
From: 711,447 VND |
---|
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
BEMCOT AP-2, 120 Sheets × 30 Bags Included【30 Pieces Per Package】
OZU CORPORATION
[Features]·The cutting method has been devised to further suppress dust generation.·The sheets come out continuously in aid of better workability.
Product Type | Material | Sheet size(mm) | Color | Grade Standard (Fed.Std. 209D Class) |
---|---|---|---|---|
Wiper | - | - | - | - |
From: 8,064,728 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
BEMCOT TR-7F【3,000 Pieces Per Package】
OZU CORPORATION
[Features]·Suitable for wiping in advanced cleanrooms.[Specifications]·Materials: 100% cellulose ·Quantity: 1 Case (150 sheets/bag × 20 bags included)·4-fold type
Product Type | Material | Sheet size(mm) | Color | Grade Standard (Fed.Std. 209D Class) |
---|---|---|---|---|
Wiper | Cellulose | 250X250 | White | - |
From: 9,206,853 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Ozu Corporation, BEMCOT, BM Wiper【20 Pieces Per Package】
OZU CORPORATION
[Features]·A sheet type based on a thick base material.·In addition to wiping work, it is also well-suited for use as lining, sheeting or cushioning material, etc., for use with transported products.
Product Type | Material | Sheet size(mm) | Color | Grade Standard (Fed.Std. 209D Class) |
---|---|---|---|---|
Wiper | - | - | - | - |
From: 14,855,246 VND |
---|
Days to Ship: Số ngày giao hàng: 25 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Ultra Fine Cloth, 100 Sheets, PA-W03, White
GOLDWIN
[Features]·Wiping cloth made of polyester knit material of super ultrafine fibers.·Due to the super ultrafine fibers, it has high wiping performance and water retention, and has achieved high cleanliness by the shield edge and class 100 cleaning.·Furthermore, because the material is polyester, it has a wide range of chemical resistance and few elution ions, allowing you to use with confidence.·The product is packaged in 10 pcs. with Class 1...Readmore
Product Type | Material | Sheet size(mm) | Color | Grade Standard (Fed.Std. 209D Class) |
---|---|---|---|---|
Wiper | Polyester | - | White | 100 / 1000 / 10000 / 100000 |
From: 12,062,019 VND |
---|
Days to Ship: Số ngày giao hàng: 14 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TGK
[Features]A polishing sponge that removes chemical precipitates, photoresists, solvents, etc., that promote wear.·Responds to stubborn stains and maintains a strong disinfecting and steam sterilizing effect.[Product Specifications]·Model: SP68-46·Dimensions (mm): 100 × 150 × 13·Classes 10 to 100000 compatible・ Use for cleanroom
Product Type | Material | Sheet size(mm) | Color | Grade Standard (Fed.Std. 209D Class) |
---|---|---|---|---|
- | - | - | - | - |
From: 770,252 VND |
---|
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Guardner, Clean Wiper, 675-20【1,000-6,000 Pieces Per Package】
GUARDNER
[Features]·With ultrasonic cut on 4 sides, it minimizes dust generation at the flanges.·It is excellent in water absorbency, soft and has a high degree of adhesion with the object to be wiped, helping prevent the object being wiped from becoming damaged.·It is a thick type and has excellent abrasion resistance.
Product Type | Material | Sheet size(mm) | Color | Grade Standard (Fed.Std. 209D Class) |
---|---|---|---|---|
Wiper | Polyester | - | - | - |
From: 13,868,114 VND |
---|
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Ozu Corporation, Sterilized BEMCOT, Wiper, ST-3【50 Pieces Per Package】
OZU CORPORATION
[Features]·Gamma ray sterilized product of BEMCOT M-3II (25 kGy irradiation).·Multiple packaging minimizes the entry of bacteria and dust into sterile areas.
Product Type | Material | Sheet size(mm) | Color | Grade Standard (Fed.Std. 209D Class) |
---|---|---|---|---|
Wiper | - | - | - | - |
From: 8,048,592 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Bemcot Super QT-8【30 Pieces Per Package】
OZU CORPORATION
[Features]·It is a composite type that integrates continuous long fiber polyester non-woven fabric based on continuous long fiber Bemliese (100% cellulose) without using a binder.·A high level wipe with low dust generation, which combines the water absorption of cellulose with the strength of polyester.
Product Type | Material | Sheet size(mm) | Color | Grade Standard (Fed.Std. 209D Class) |
---|---|---|---|---|
Wiper | - | - | - | - |
From: 10,948,313 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
BEMCOT (R)【20-600 Pieces Per Package】
OZU CORPORATION
[Materials]·TF30/60, 100% cotton cellulose·AZ-8, 100% cellulose
Product Type | Material | Sheet size(mm) | Color | Grade Standard (Fed.Std. 209D Class) |
---|---|---|---|---|
Wiper | Cellulose | - | White | - |
From: 10,147,251 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
BEMCOT M-1【40 Pieces Per Package】
OZU CORPORATION
Wipe made of 100% cellulose for use in such as factories and cleanrooms to wipe off dust and dirt from small spaces.
Product Type | Material | Sheet size(mm) | Color | Grade Standard (Fed.Std. 209D Class) |
---|---|---|---|---|
Wiper | Cellulose | 150×150 | White | - |
From: 5,568,845 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Toraysee, MK Cloth / MC Cloth, Tokyo Screen
TOKYOSCREEN
[Features]·A high-density plain weave wiping cloth made from extra-ultrafine fibers.·Flange sewing.·The flanges are heat-cut processed.
Product Type | Material | Sheet size(mm) | Color | Grade Standard (Fed.Std. 209D Class) |
---|---|---|---|---|
Other | Other | - | - | - |
From: 936,799 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Cell Leaf WA-25C【30 Pieces Per Package】
OZU CORPORATION
[Features]·A wipe made of 50% rayon and 50% polyester that minimizes self-dusting.·It has high water absorption and strength, is suitable for various wiping work, and has excellent cost-effectiveness.
Product Type | Material | Sheet size(mm) | Color | Grade Standard (Fed.Std. 209D Class) |
---|---|---|---|---|
Wiper | - | - | - | - |
From: 3,898,911 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Bemcot LABO, 90 Pcs. × 60 Boxes【60 Pieces Per Package】
OZU CORPORATION
[Features]·A box type that is convenient for taking out, made from a soft type material in the BEMCOT series.
Product Type | Material | Sheet size(mm) | Color | Grade Standard (Fed.Std. 209D Class) |
---|---|---|---|---|
Wiper | - | - | - | - |
From: 6,252,536 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Ozu Corporation, BEMCOT, M-2, 100 Sheets【30 Pieces Per Package】
OZU CORPORATION
[Features]·It is an intermediate size between BEMCOT M-3II and M-1. Mid-sized wipes for detailed work.
Product Type | Material | Sheet size(mm) | Color | Grade Standard (Fed.Std. 209D Class) |
---|---|---|---|---|
Wiper | - | - | - | - |
From: 5,849,150 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MK Clean Cloth, MK24H-CP, Class 100, Tokyo Screen
TOKYOSCREEN
[Features]·A high-density knit wiping cloth made from extra-ultrafine fibers.·Class 100 compliant with heat-cut flanges.
Product Type | Material | Sheet size(mm) | Color | Grade Standard (Fed.Std. 209D Class) |
---|---|---|---|---|
Other | Other | - | - | 100 |
From: 1,013,174 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Super Wipe【50-100 Pieces Per Package】
BLASTON
[Features]·Versatile type with knitted material using filament fiber polyester threads.·It has both properties of rapid water absorbency and high water retention.·Special laser cutting technology is used to prevent dust generation from flanges.·Particles and residual ions have been eliminated as much as possible.·For wiping off dirt and maintenance.
Product Type | Material | Sheet size(mm) | Color | Grade Standard (Fed.Std. 209D Class) |
---|---|---|---|---|
Wiper | Polyester | - | White | 10 |
From: 704,090 VND |
---|
Days to Ship: Số ngày giao hàng: 14 Day(s) or more |