(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Glass Containers

Glass containers are products used for the storage of powders and liquids. Glass is used at the material, and they feature ease of confirming contents, sturdiness, and resistance to chemical reaction. Product that uses borosilicate glass, in particular, has high heat resistance and chemical resistance. Screw ca

Glass containers are products used for the storage of powders and liquids. Glass is used at the material, and they feature ease of confirming contents, sturdiness, and resistance to chemical reaction. Product that uses borosilicate glass, in particular, has high heat resistance and chemical resistance. Screw cap bottles are bottles with threaded caps and are used in a wide range of applications. There are brown types with good light-shielding properties and types coated to be shatter-resistant when broken. Vials have rubber stoppers, enabling chemicals to be stored in a sterile state. Ampoules are used to store volatile liquids and single-use chemicals. Incubation bottles are used in water quality tests, so the stopper has a shape that makes it difficult for air to enter, and the type with a rubber color has high air-tightness.

Filter By
CAD
Days to Ship
  • All
  • Same day
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 9 Day(s) or Less
  • 12 Day(s) or Less
  • Others

35 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list. Sale

    Push Down Dispenser Bottle, 170 mL / 280 mL Capacity
    • On Sale Till 31/03/2025
    Push Down Dispenser Bottle, 170 mL / 280 mL Capacity
    Push Down Dispenser Bottle, 170 mL / 280 mL Capacity

    Push Down Dispenser Bottle, 170 mL / 280 mL Capacity

    AS ONE

    Push type glass container, used for wiping with medicinal solutions.[Features]· The mouth is not open so there is no evaporation of the liquid.· Since a fixed amount of liquid is delivered without excess, it prevents liquid waste.· The liquid will not spill even if it falls over.· Since liquid will come out just by pressing lightly on the head, it has good workability.· It has a lid on the liquid outlet so that liquid does not spill out.[Applications]· Ideal for me...Readmore

    Product Type Option Types Capacity Screw Cap Standard
    Hand Wrap - 170ml ~ 280ml -
    From: 355,629 VND
    Special Price
    Days to Ship: Số ngày giao hàng: Same day or more
    day to ship Same day or more
  • You can add up to 6 items per a category to the compare list. Sale

    Vial Capacity 3 ml–100 ml
    • On Sale Till 31/03/2025

    Vial Capacity 3 ml–100 ml

    AS ONE

    [Specifications]·Comes with a rubber plug aluminum cap.·Materials: Main body: borosilicate glass

    Product Type Option Types Capacity Screw Cap Standard
    Vial - 3ml ~ 100ml -
    From: 1,568,536 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list. Sale

    Wide Mouth Screw Cap Bottle
    • On Sale Till 31/03/2025

    Wide Mouth Screw Cap Bottle

    AS ONE

    It is easy to take out and clean the sample with the large bore.

    Product Type Option Types Capacity Screw Cap Standard
    Screw Cap Bottle / Optional Item Cap 500ml ~ 10000ml GLS-80
    From: 230,629 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 9 Day(s) or more
    day to ship 9 Day(s) or more
  • You can add up to 6 items per a category to the compare list. Sale

    Screw Cap Bottle, Square (White)
    • On Sale Till 31/03/2025

    Screw Cap Bottle, Square (White)

    AS ONE

    Made of Duran®. Square screw cap bottle compliant with screw cap standards GL-32 and GL-45.

    Product Type Option Types Capacity Screw Cap Standard
    Screw Cap Bottle - 100ml ~ 1000ml GL-45 ~ GL-32
    From: 472,643 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list. Sale

    Standard Bottle
    • On Sale Till 31/03/2025
    Standard Bottle
    Standard Bottle

    Standard Bottle

    AS ONE

    Wide-mouthed standard bottle made of standard glass.

    Product Type Option Types Capacity Screw Cap Standard
    Standard Bottle - 50ml ~ 134ml -
    From: 37,984 VND
    Special Price
    Days to Ship: Số ngày giao hàng: Same day or more
    day to ship Same day or more
  • You can add up to 6 items per a category to the compare list. Sale

    Laboran Screw Tube Jar
    • On Sale Till 31/03/2025

    Laboran Screw Tube Jar

    AS ONE

    [Specifications]·Suitable for storing liquid and powder samples.·Product type: Screw-Cap Tube Bottle

    Product Type Option Types Capacity Screw Cap Standard
    Screw Tube Jar - 4ml ~ 110ml -
    From: 1,354,287 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list. Sale

    Snap Cup
    • On Sale Till 31/03/2025

    Snap Cup

    AS ONE

    [Specifications]·A sample tube bottle made of borosilicate glass.·Materials: Main body: borosilicate glass; overcap: polyethylene (PE)·With overcap (Corks sold separately)

    Product Type Option Types Capacity Screw Cap Standard
    Sample vial - 20ml ~ 60ml -
    From: 2,724,216 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list. Sale

    FS Media Vial
    • On Sale Till 31/03/2025

    FS Media Vial

    AS ONE

    [Specifications]· It has excellent chemical resistance.·Materials: Main Body: Borosilicate Glass; Lid: Polypropylene (PP); Packing: 4FSi

    Product Type Option Types Capacity Screw Cap Standard
    Vial - 50ml ~ 200ml -
    From: 3,962,614 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list. Sale

    Clean pot
    • On Sale Till 31/03/2025

    Clean pot

    HOZAN

    A glass container with excellent solvent resistance and airtightness capable of impregnating a rag, etc., with a fixed amount of cleaning liquid.[Features]· The body made of glass with a diameter of 72 mm is a compact size that does not get in the way on desks.· Includes a cap to shut out dust when not in use.· Affix a surface fastener to your worktable and to the bottom of the unit to prevent dropping. Allows easy installation and removal for s...Readmore

    Product Type Option Types Capacity Screw Cap Standard
    Hand Wrap - 125 -
    From: 709,068 VND
    Special Price
    Days to Ship: Số ngày giao hàng: Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list. Sale

    Medium Bottle
    • On Sale Till 31/03/2025

    Medium Bottle

    AS ONE

    Made of borosilicate glass, and features outstanding heat resistance and chemical resistance.

    Product Type Option Types Capacity Screw Cap Standard
    Screw Cap Bottle - 500ml ~ 1000ml GL-45
    From: 613,817 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list. Sale

    Screw Cap Bottle, Round (White)
    • On Sale Till 31/03/2025

    Screw Cap Bottle, Round (White)

    AS ONE

    Multipurpose bottle that can be used as a storage container.[Features]·Made of glass equivalent to JISR353 "borosilicate glass-1".·The bottom of the bottle has small balls attached to it to reduce the contact area.·Only the glass part can be dry heat sterilized.·Features a uniform thickness for increased mechanical strength.[Applications]·Preservation of samples in research and experiment sites.

    Product Type Option Types Capacity Screw Cap Standard
    Screw Cap Bottle - 25ml ~ 10000ml GL-45 ~ GL-25
    From: 400,754 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Screw Cap Bottle, Round (Dark Brown)

    Screw Cap Bottle, Round (Dark Brown)

    AS ONE

    Duran®/017210. Round screw cap bottle compliant with screw cap standards GL-25, GL-32 and GL-45.

    Product Type Option Types Capacity Screw Cap Standard
    Screw Cap Bottle - 25ml ~ 500ml GL-45 ~ GL-25
    From: 565,669 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list. Sale

    Cap for Screw Cap Bottle for Hard Tubes
    • On Sale Till 31/03/2025

    Cap for Screw Cap Bottle for Hard Tubes

    AS ONE

    Has projection in which a tube with a φ6 mm inner diameter can be inserted

    Product Type Option Types Capacity Screw Cap Standard
    Optional Item Cap - -
    From: 162,644 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list. Sale

    Cap for Screw Cap Bottle for Soft Tubes
    • On Sale Till 31/03/2025

    Cap for Screw Cap Bottle for Soft Tubes

    AS ONE

    This is a bottle cap for thread standard GL45 with an attached connector that is slightly angled so that it is easy to attach and remove tubes at the top.

    Product Type Option Types Capacity Screw Cap Standard
    Optional Item Cap - -
    From: 3,238,561 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list. Sale

    Safety Cap
    • On Sale Till 31/03/2025

    Safety Cap

    AS ONE

    [Specifications]·Volatilization prevention, safe and ecological.·A special filter prevents the leakage of harmful gas from inside the bottle.·The bottle can be easily replaced even with the tube connected.

    Product Type Option Types Capacity Screw Cap Standard
    Optional Item Cap - -
    From: 1,432,328 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list. Sale

    UM Sampling Bottles
    • On Sale Till 31/03/2025

    UM Sampling Bottles

    AS ONE

    UM sample vial made of glass.

    Product Type Option Types Capacity Screw Cap Standard
    Standard Bottle - 50ml ~ 200ml -
    From: 44,441 VND
    Special Price
    Days to Ship: Số ngày giao hàng: Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list. Sale

    Storage file sealed container
    • On Sale Till 31/03/2025

    Storage file sealed container

    AS ONE

    Fitted with UD gasket (with tongue) for easy vacuum releasing.

    Product Type Option Types Capacity Screw Cap Standard
    Storage bottle - 0.5L -
    From: 412,350 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Laboran Sample Vial

    Laboran Sample Vial

    AS ONE

    Sample vial made of borosilicate glass.

    Product Type Option Types Capacity Screw Cap Standard
    Sample vial - 10ml ~ 20ml -
    From: 1,343,363 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Screw Cap Cleaning Bottle, with Cylindrical Filter

    Screw Cap Cleaning Bottle, with Cylindrical Filter

    SHIBATAKAGAKU

    Wash bottle with screw cap with cylindrical filter.[Features]・ The material is borosilicate glass-1.·Excels in heat resistance and chemical properties.

    Product Type Option Types Capacity Screw Cap Standard
    Screw Cap Bottle - 500 GL-45
    From: 3,551,767 VND
    Days to Ship: Số ngày giao hàng: 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Wide-Mouth Medium Bottle Transparent 500mL

    Wide-Mouth Medium Bottle Transparent 500mL

    AS ONE

    【Product Specifications】・Model number: 2080M/500・Specification: Transparent・Capacity (mL): 500・Size (mm): φ94 x 139・Material: Body/borosilicate glass, Cap, seal ring/PP (polypropylene)・Screw mouth standards: GL80・Autoclavable

    Product Type Option Types Capacity Screw Cap Standard
    - - - -
    From: 486,101 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Wide-Mouth Medium Bottle Transparent 1000mL

    Wide-Mouth Medium Bottle Transparent 1000mL

    AS ONE

    【Product Specifications】・Model number: 2080M/1000・Specification: Transparent・Capacity (mL): 1000・Size (mm): φ105 x 185・Material: Body/borosilicate glass, Cap, seal ring/PP (polypropylene)・Screw mouth standards: GL80・Autoclavable

    Product Type Option Types Capacity Screw Cap Standard
    - - - -
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list. Sale

    Medium Bottle With Screw Cap (Light Shielding), 2070H Series
    • On Sale Till 31/03/2025

    Medium Bottle With Screw Cap (Light Shielding), 2070H Series

    AS ONE

    [Specifications]·Screw cap standard: GL45·Scale: Available·Materials: Main Body: borosilicate glass; cap/seal ring: polypropylene (PP)

    Product Type Option Types Capacity Screw Cap Standard
    Screw Cap Bottle - - GL45
    From: 733,848 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 9 Day(s) or more
    day to ship 9 Day(s) or more
  • You can add up to 6 items per a category to the compare list. Sale

    Shading Mini Vial Solid Cap 2mL
    • On Sale Till 31/03/2025

    Shading Mini Vial Solid Cap 2mL

    AS ONE

    【Product Specifications】・Model number: W986336NG・Capacity (mL): 2・Body diameter x total height (mm): φ20 x 44・Quantity: 1 box (12 pieces)・Material: Borosilicate glass (USP Type I conform)

    Product Type Option Types Capacity Screw Cap Standard
    - - - -
    From: 16,343,738 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list. Sale

    Shading Mini Vial Solid Cap 5mL
    • On Sale Till 31/03/2025

    Shading Mini Vial Solid Cap 5mL

    AS ONE

    【Product Specifications】・Model number: W986339NG・Capacity (mL): 5・Body diameter x total height (mm): φ20 x 65・Quantity: 1 box (12 pieces)・Material: Borosilicate glass (USP Type I conform)

    Product Type Option Types Capacity Screw Cap Standard
    - - - -
    From: 18,722,239 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list. Sale

    Mini Vial Open Top Cap 1mL Scale Yes
    • On Sale Till 31/03/2025

    Mini Vial Open Top Cap 1mL Scale Yes

    AS ONE

    【Product Specifications】・Model number: W986294NG・Capacity (mL): 1・Scale: Yes・Quantity: 1 box (12 pieces)・Material: Borosilicate glass (USP Type I and ASTM E438 Type I Class A conform)・Body diameter x total height: 13 x 44mm

    Product Type Option Types Capacity Screw Cap Standard
    - - - -
    From: 10,246,552 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list. Sale

    Mini Vial Open Top Cap 2mL Scale Yes
    • On Sale Till 31/03/2025

    Mini Vial Open Top Cap 2mL Scale Yes

    AS ONE

    【Product Specifications】・Model number: W986298NG・Capacity (mL): 2・Scale: Yes・Quantity: 1 box (12 pieces)・Material: Borosilicate glass (USP Type I and ASTM E438 Type I Class A conform)・Body diameter x total height: 20 x 44mm

    Product Type Option Types Capacity Screw Cap Standard
    - - - -
    From: 11,056,192 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list. Sale

    Mini Vial Open Top Cap 5mL Scale Yes
    • On Sale Till 31/03/2025

    Mini Vial Open Top Cap 5mL Scale Yes

    AS ONE

    【Product Specifications】・Model number: W986299NG・Capacity (mL): 5・Scale: Yes・Quantity: 1 box (12 pieces)・Material: Borosilicate glass (USP Type I and ASTM E438 Type I Class A conform)・Body diameter x total height: 20 x 65mm

    Product Type Option Types Capacity Screw Cap Standard
    - - - -
    From: 12,118,906 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list. Sale

    Mini Vial Open Top Cap Middle Lid For 0.1mL
    • On Sale Till 31/03/2025

    Mini Vial Open Top Cap Middle Lid For 0.1mL

    AS ONE

    【Product Specifications】・Model number: W240581A・Capacity (mL): Inner lid for 0.1mL・Scale: Inner lid for 0.1mL・Quantity: 1 box (120 pieces)・Material: PTFE (poly tetrafluoroethylene), silicone

    Product Type Option Types Capacity Screw Cap Standard
    - - - -
    From: 5,338,291 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list. Sale

    Shading Mini Vial Solid Cap Middle Lid For 0.3, 1mL
    • On Sale Till 31/03/2025

    Shading Mini Vial Solid Cap Middle Lid For 0.3, 1mL

    AS ONE

    【Product Specifications】・Model number: W240583A・Capacity (mL): Inner lid for 0.3, 1mL・Body diameter x total height (mm): Inner lid for 0.3, 1mL・Quantity: 1 box (100 pieces)・Material: PTFE, 14B rubber

    Product Type Option Types Capacity Screw Cap Standard
    - - - -
    From: 5,338,291 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list. Sale

    Shading Mini Vial Solid Cap Middle Lid For 2, 3, 5mL
    • On Sale Till 31/03/2025

    Shading Mini Vial Solid Cap Middle Lid For 2, 3, 5mL

    AS ONE

    【Product Specifications】・Model number: W240586A・Capacity (mL): Inner lid for 2,3,5mL・Body diameter x total height (mm): Inner lid for 2,3,5mL・Quantity: 1 box (100 pieces)・Material: PTFE, 14B rubber

    Product Type Option Types Capacity Screw Cap Standard
    - - - -
    From: 13,181,294 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list. Sale

    Vial for Microwave Synthesizer
    • On Sale Till 31/03/2025

    Vial for Microwave Synthesizer

    AS ONE

    [Specifications]·It is for heating by electromagnetic waves and can be heated with the cap on.

    Product Type Option Types Capacity Screw Cap Standard
    Vial - - -
    From: 24,240,583 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list. Sale

    Screw Mouth Medium Bottle 2070 M/1000 1000
    • On Sale Till 31/03/2025

    Screw Mouth Medium Bottle 2070 M/1000 1000

    AS ONE

    【Product Specifications】・Capacity (mL): 1000・Outer diameter x height (mm): φ101 x 230・Material: Body/borosilicate glass, Cap/PP (Polypropylene)・Screw mouth standards: GL-45・Autoclavable・*When doing autoclave sterilization, please remove the cap or loosen it more than one rotation before doing.

    Product Type Option Types Capacity Screw Cap Standard
    - - - -
    From: 517,360 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list. Sale

    Screw-Top Bottle Cap (For Soft Tube) 2 Ports Connection Tube Inner Diameter 8-10mm
    • On Sale Till 31/03/2025

    Screw-Top Bottle Cap (For Soft Tube) 2 Ports Connection Tube Inner Diameter 8-10mm

    AS ONE

    【Product Specifications】・Model number: BL80048・Number of ports: 2・Connection tube inner diameter/(φmm): 8 - 10・Material: PP (Polypropylene)・Connection port size: Outer diameter/φ10.8mm, Inner diameter/φ7mm・Not autoclavable

    Product Type Option Types Capacity Screw Cap Standard
    - - - -
    From: 3,668,591 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list. Sale

    Electric Crimper Aluminum Cap for 11mL
    • On Sale Till 31/03/2025

    Electric Crimper Aluminum Cap for 11mL

    AS ONE

    [Specifications]·EN standard / IEC61010, EMC standard / IEC61326-1: 2006·Motor: stall torque 1,400 g/cm·Power supply: 6.4 V (integrated battery) rated 1,500 charge cycle

    Product Type Option Types Capacity Screw Cap Standard
    - - - -
    From: 44,911,449 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list. Sale

    Bottle Shaped Filtering Flask, 64170 Series
    • On Sale Till 31/03/2025

    Bottle Shaped Filtering Flask, 64170 Series

    AS ONE

    [Specifications]·Filtration Flask Bell Type, 64170 Series·Graduation: no·Materials: Borosilicate glass

    Product Type Option Types Capacity Screw Cap Standard
    Other Glass Containers - - -
    From: 17,297,872 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 19 Day(s)
    day to ship 19 Day(s)

Loading...Tải…

  1. 1

Related Categories to Glass ContainersDanh mục liên quan đến Glass Containers

Close

Comparison list