(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Incision-Resistant Gloves

Cut-resistant gloves are used when handling sharp cutting tools. They are designed to protect your hands and prevent injury during work. Most of these gloves cover all the way up to the wrists. Cut-resistant gloves all have cut-resistance levels assigned, so choose a product according to the degree of work hazard. Some gloves also have additional features such as durability, abrasion resistance, oil resistance and elasticity. Therefore, it is possible to choose a suitable product according to the application, such as work that involves handling oil or detailed work that requires using your fingertips. Some gloves also have a non-slip feature on the palms. Cut-resistant gloves are normally used alone, but thin types may also be used as glove liners.
CAD
Days to Ship
  • All
  • Same day
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • Others

20 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    CUT RESISTANCE GLOVES WITH PU COATING

    CUT RESISTANCE GLOVES WITH PU COATING【2 Pieces Per Package】

    MISUMI

    Product Type Gauge Size Specifications Application Standard
    Cutting Resistance - L Palm coating Cut resistance -
    From: 55,000 VND
    Days to Ship: Số ngày giao hàng: Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.

    CUT RESISTANCE GLOVES

    CUT RESISTANCE GLOVES【2 Pieces Per Package】

    MISUMI

    Product Type Gauge Size Specifications Application Standard
    Cutting Resistance - L - Cut resistance -
    From: 50,000 VND
    Days to Ship: Số ngày giao hàng: Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.

    3M Cut Resistant Gloves

    3M Cut Resistant Gloves【2 Pieces Per Package】

    3M

    Product Type Gauge Size Specifications Application Standard
    - - S / M / L / XL - - -
    From: 46,667 VND
    Days to Ship: Số ngày giao hàng: 17 Day(s) or more
    day to ship 17 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Incision-Resistant Gloves, Cut Resistant Gloves NBR (Level 5)

    Incision-Resistant Gloves, Cut Resistant Gloves NBR (Level 5)

    TRUSCO NAKAYAMA

    Glove with level 5 cut resistance (test compliant with EN388) to protects hands from the risk of getting cut.[Features]· A glove that uses a weave of ultra-high strength polyethylene and glass fibers to achieve a cut resistance score of level 5.· The stopper uses nitrile rubber (NBR) with excellent resistance to slipping, oil, and abrasion.· Due to its long fibers, it creates far less dust compared with short aramid fiber.[Applications]· Convenient for work at sites with a high risk of cut injuries, such as when handling blades or items with burrs.

    Product Type Gauge Size Specifications Application Standard
    Non-Slip 13 M Palm coat Cut resistance -
    From: 450,684 VND
    Days to Ship: Số ngày giao hàng: Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.

    CUT RESISTANCE GLOVES-WHITE-PALM COATED

    CUT RESISTANCE GLOVES-WHITE-PALM COATED【2 Pieces Per Package】

    MISUMI

    CUT RESISTANCE GLOVES/ANTI CUT GLOVE -WHITE-PALM COATED

    Product Type Gauge Size Specifications Application Standard
    Cutting Resistance - M Palm coat Cut resistance -
    From: 55,000 VND
    Days to Ship: Số ngày giao hàng: 15 Day(s)
    day to ship 15 Day(s)
  • You can add up to 6 items per a category to the compare list.

    High Performance Polyethylene Cut Resistant Gloves

    High Performance Polyethylene Cut Resistant Gloves

    TRUSCO NAKAYAMA

    Gloves with excellent non-slip effects through the use of high strength polyethylene with great cutting resistance.[Features]· It utilizes ultra high-strength polyethylene "Dyneema R", with high cutting resistance at "Level 3" cutting evaluation with EN388 specifications.· Polyurethane treatment on the flat side is excellent in durability and non-slip properties.· Seamless-weave type (13 gauge) to provide an outstanding fit.[Applications]· Work sites that handle glass, iron & steel, machinery, presses, etc. where there is a risk of cut injuries.· For preventing cutting accidents during maintenance on equipment with blades attached, such as slicers.

    Product Type Gauge Size Specifications Application Standard
    Non-Slip - M / L Palm coat Cut resistance -
    From: 367,865 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s) or more
    day to ship 9 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Incision-Resistant Gloves, Cut Resistant Long Gloves PU (Level 5)

    Incision-Resistant Gloves, Cut Resistant Long Gloves PU (Level 5)

    TRUSCO NAKAYAMA

    Glove with level 5 cut resistance (test compliant with EN388) to protects hands from the risk of getting cut.[Features]· A glove that uses a weave of ultra-high strength polyethylene and glass fibers to achieve a cut resistance score of level 5.· The wrist part is 2-3 cm longer than normal, convenient for tucking cuffs inside.· Due to its long fibers, it creates far less dust compared with short aramid fiber.[Applications]· Convenient for work at sites with a high risk of cut injuries, such as when handling blades or items with burrs.

    Product Type Gauge Size Specifications Application Standard
    Non-Slip 13 M Palm coat Cut resistance -
    From: 459,536 VND
    Days to Ship: Số ngày giao hàng: 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Hand Max- Power Cut Wristlet

    Hand Max- Power Cut Wristlet

    KORECA

    Product Type Gauge Size Specifications Application Standard
    - 10 Configurable - - -
    From: 770,903 VND
    Days to Ship: Số ngày giao hàng: 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Cut Prevention Gloves PS-209 (CUT-5)

    Cut Prevention Gloves PS-209 (CUT-5)

    PROSAL

    [Features] ・Origin: KOREA ・Proven quality with European standard CE certification ・Yarn: HPPE + Spandex (PS-209 Glass Giber added) ・Coating: NBR Foam Coating ・PS-206: CUT LEVEL-3 (EN388 4344) ・PS-209: CUT LEVEL-5 (EN388 4543) Usage: Used in the workplace to protect Hands from sharp parts such as automobile industry, Glass industry, Machine Operation. ・Wristband Color Identification (M Green, L Gray)

    Product Type Gauge Size Specifications Application Standard
    Cutting Resistance - - - - M / L
    From: 214,770 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Impact-resistant Gloves GET-A-11-L

    Impact-resistant Gloves GET-A-11-L

    SMATO

    【Features】Impact-resistant - Back of the hand ・Cut-resistant-13 GAUGE ・Anti-slip - Sanding on the palm

    Product Type Gauge Size Specifications Application Standard
    Non-Slip - M / L - - -
    From: 407,740 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Aramid Gloves (15 Gauge / Thin Type)

    Aramid Gloves (15 Gauge / Thin Type)

    TRUSCO NAKAYAMA

    Thin gloves with excellent cutting resistance, low dust generation, and good durability.[Features]· Has low dust generating property as it uses a type of filament unlikely to generate dust and lint.· High-gauge (thin) knitting using high-strength "Kevlar®" fibers (15-gauge).· Provides sturdiness without sacrificing smooth hand movement.· Can be washed and used repeatedly, making it economical.[Applications]· As inner gloves to prevent cut injuries when performing work wearing rubber or plastic gloves at sites that handle glass, assembly of precision machinery, food, etc.· As gloves with good durability when working on trying and detailed work with your fingertips.

    Product Type Gauge Size Specifications Application Standard
    Aramid 15 L Palm coat Cut resistance -
    From: 266,358 VND
    Days to Ship: Số ngày giao hàng: Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.

    Hand Max- Power Cut Wristlet

    Hand Max- Power Cut Wristlet

    KORECA

    Product Type Gauge Size Specifications Application Standard
    - 10 Configurable - - -
    From: 768,677 VND
    Days to Ship: Số ngày giao hàng: 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Cut Prevention Gloves PS-206 (CUT-3)

    Cut Prevention Gloves PS-206 (CUT-3)

    PROSAL

    [Features] ・Origin: KOREA ・Proven quality with European standard CE certification ・Yarn: HPPE + Spandex (PS-209 Glass Giber added) ・Coating: NBR Foam Coating ・PS-206: CUT LEVEL-3 (EN388 4344) ・PS-209: CUT LEVEL-5 (EN388 4543) Usage: Used in the workplace to protect Hands from sharp parts such as automobile industry, Glass industry, Machine Operation. ・Wristband Color Identification (M Green, L Gray)

    Product Type Gauge Size Specifications Application Standard
    Cutting Resistance - - - - M / L
    From: 194,420 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Cutting (Cut) Protective Glove

    Cutting (Cut) Protective Glove

    KE GLOTECH

    [Features] ∙Level 5, top priority level •Materials: Diamond Dynima •Coating: Crinkle Latex ∙Excellent Slip Prevention Function, Easy Handling ∙Work place where cutting may occur such as steel, automobile, glass, shipbuilding etc.

    Product Type Gauge Size Specifications Application Standard
    Cutting Resistance - M Palm coating Cut resistance -
    From: 400,101 VND
    Days to Ship: Số ngày giao hàng: Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.

    Cut-resistant Gloves PU-6813

    Cut-resistant Gloves PU-6813

    SMATO

    Product Type Gauge Size Specifications Application Standard
    Cutting Resistance - L Palm coating Cut resistance -
    From: 192,644 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Cut-resistant Gloves PU-6823

    Cut-resistant Gloves PU-6823

    SMATO

    Product Type Gauge Size Specifications Application Standard
    Cutting Resistance - L Palm coating Cut resistance -
    From: 192,644 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Cut-resistant Gloves PU-6812

    Cut-resistant Gloves PU-6812

    SMATO

    【Features】18-gauge UHMW-PE coating ・ -Palm: Sandy Nitrile coating ・ Suitable for works with fine, sharp and dry small parts ・ Cutting resistance level 3, and high durability and light and comfortable fit

    Product Type Gauge Size Specifications Application Standard
    Cutting Resistance - M Palm coating Cut resistance -
    From: 192,644 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Cut-resistant Gloves PU-6822

    Cut-resistant Gloves PU-6822

    SMATO

    【Features】13-gauge UHMW-PE coating ・ -Palm: Foam Nitrile coating ・ Suitable for works with fine, sharp and dry small parts ・ Cutting resistance level 5, high durability and light and comfortable fit

    Product Type Gauge Size Specifications Application Standard
    Cutting Resistance - M Palm coating Cut resistance -
    From: 192,644 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Vibration-/Impact- Resistant Gloves GET-A-02-L

    Vibration-/Impact- Resistant Gloves GET-A-02-L

    SMATO

    【Features】Impact-resistant - Back of the hand ・Cut-resistant - 10 GAUGE ・Vibration- resistant - EVA pad on the palm ・Waterproof function - 3/4 BLUE NITRILE COATING ・Anti-slip - Sanding on the palm

    Product Type Gauge Size Specifications Application Standard
    Vibration Prevention - L / XL - Vibration Damping Proofing -
    From: 487,795 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Needle-Resistant Finger Cover, N-Cap M-3

    Needle-Resistant Finger Cover, N-Cap M-3

    AS ONE

    An epoch-making needle-resistant finger cover that prevents "needle stick accidents" in hospitals.Ultra-thin stainless steel is placed on the palm of your finger, but it bends flexibly.* The stainless steel guard area is only on the palm side.

    Product Type Gauge Size Specifications Application Standard
    Other - - - - -
    From: 723,572 VND
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
From
Days to ShipSố ngày giao hàng
Product Type
Gauge
Size
Specifications
Application
Standard

    You can add up to 6 items per a category to the compare list.

    CUT RESISTANCE GLOVES WITH PU COATING

        You can add up to 6 items per a category to the compare list.

        CUT RESISTANCE GLOVES

            You can add up to 6 items per a category to the compare list.

            3M Cut Resistant Gloves

                You can add up to 6 items per a category to the compare list.

                Incision-Resistant Gloves, Cut Resistant Gloves NBR (Level 5)

                    You can add up to 6 items per a category to the compare list.

                    CUT RESISTANCE GLOVES-WHITE-PALM COATED

                        You can add up to 6 items per a category to the compare list.

                        High Performance Polyethylene Cut Resistant Gloves

                            You can add up to 6 items per a category to the compare list.

                            Incision-Resistant Gloves, Cut Resistant Long Gloves PU (Level 5)

                                You can add up to 6 items per a category to the compare list.

                                Hand Max- Power Cut Wristlet

                                    You can add up to 6 items per a category to the compare list.

                                    Cut Prevention Gloves PS-209 (CUT-5)

                                        You can add up to 6 items per a category to the compare list.

                                        Impact-resistant Gloves GET-A-11-L

                                            You can add up to 6 items per a category to the compare list.

                                            Aramid Gloves (15 Gauge / Thin Type)

                                                You can add up to 6 items per a category to the compare list.

                                                Hand Max- Power Cut Wristlet

                                                    You can add up to 6 items per a category to the compare list.

                                                    Cut Prevention Gloves PS-206 (CUT-3)

                                                        You can add up to 6 items per a category to the compare list.

                                                        Cutting (Cut) Protective Glove

                                                            You can add up to 6 items per a category to the compare list.

                                                            Cut-resistant Gloves PU-6813

                                                                You can add up to 6 items per a category to the compare list.

                                                                Cut-resistant Gloves PU-6823

                                                                    You can add up to 6 items per a category to the compare list.

                                                                    Cut-resistant Gloves PU-6812

                                                                        You can add up to 6 items per a category to the compare list.

                                                                        Cut-resistant Gloves PU-6822

                                                                            You can add up to 6 items per a category to the compare list.

                                                                            Vibration-/Impact- Resistant Gloves GET-A-02-L

                                                                                You can add up to 6 items per a category to the compare list.

                                                                                Needle-Resistant Finger Cover, N-Cap M-3
                                                                                  BrandNhãn hiệu

                                                                                  MISUMI

                                                                                  MISUMI

                                                                                  3M

                                                                                  TRUSCO NAKAYAMA

                                                                                  MISUMI

                                                                                  TRUSCO NAKAYAMA

                                                                                  TRUSCO NAKAYAMA

                                                                                  KORECA

                                                                                  PROSAL

                                                                                  SMATO

                                                                                  TRUSCO NAKAYAMA

                                                                                  KORECA

                                                                                  PROSAL

                                                                                  KE GLOTECH

                                                                                  SMATO

                                                                                  SMATO

                                                                                  SMATO

                                                                                  SMATO

                                                                                  SMATO

                                                                                  AS ONE

                                                                                  Product SeriesDòng sản phẩm

                                                                                  CUT RESISTANCE GLOVES WITH PU COATING【2 Pieces Per Package】

                                                                                  CUT RESISTANCE GLOVES【2 Pieces Per Package】

                                                                                  3M Cut Resistant Gloves【2 Pieces Per Package】

                                                                                  Incision-Resistant Gloves, Cut Resistant Gloves NBR (Level 5)

                                                                                  CUT RESISTANCE GLOVES-WHITE-PALM COATED【2 Pieces Per Package】

                                                                                  High Performance Polyethylene Cut Resistant Gloves

                                                                                  Incision-Resistant Gloves, Cut Resistant Long Gloves PU (Level 5)

                                                                                  Hand Max- Power Cut Wristlet

                                                                                  Cut Prevention Gloves PS-209 (CUT-5)

                                                                                  Impact-resistant Gloves GET-A-11-L

                                                                                  Aramid Gloves (15 Gauge / Thin Type)

                                                                                  Hand Max- Power Cut Wristlet

                                                                                  Cut Prevention Gloves PS-206 (CUT-3)

                                                                                  Cutting (Cut) Protective Glove

                                                                                  Cut-resistant Gloves PU-6813

                                                                                  Cut-resistant Gloves PU-6823

                                                                                  Cut-resistant Gloves PU-6812

                                                                                  Cut-resistant Gloves PU-6822

                                                                                  Vibration-/Impact- Resistant Gloves GET-A-02-L

                                                                                  Needle-Resistant Finger Cover, N-Cap M-3

                                                                                  From

                                                                                  55,000 VND

                                                                                  50,000 VND

                                                                                  46,667 VND

                                                                                  450,684 VND

                                                                                  55,000 VND

                                                                                  367,865 VND

                                                                                  459,536 VND

                                                                                  770,903 VND

                                                                                  214,770 VND

                                                                                  407,740 VND

                                                                                  266,358 VND

                                                                                  768,677 VND

                                                                                  194,420 VND

                                                                                  400,101 VND

                                                                                  192,644 VND

                                                                                  192,644 VND

                                                                                  192,644 VND

                                                                                  192,644 VND

                                                                                  487,795 VND

                                                                                  723,572 VND

                                                                                  Days to ShipSố ngày giao hàng Same day Same day 17 Day(s) or more Same day 15 Day(s) 9 Day(s) or more 10 Day(s) 5 Day(s) 4 Day(s) 6 Day(s) Same day 5 Day(s) 4 Day(s) Quote 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 7 Day(s) or more
                                                                                  Product TypeCutting ResistanceCutting Resistance-Non-SlipCutting ResistanceNon-SlipNon-Slip-Cutting ResistanceNon-SlipAramid-Cutting ResistanceCutting ResistanceCutting ResistanceCutting ResistanceCutting ResistanceCutting ResistanceVibration PreventionOther
                                                                                  Gauge---13--1310--1510--------
                                                                                  SizeLLS / M / L / XLMMM / LMConfigurable-M / LLConfigurable-MLLMML / XL-
                                                                                  SpecificationsPalm coating--Palm coatPalm coatPalm coatPalm coat---Palm coat--Palm coatingPalm coatingPalm coatingPalm coatingPalm coating--
                                                                                  ApplicationCut resistanceCut resistance-Cut resistanceCut resistanceCut resistanceCut resistance---Cut resistance--Cut resistanceCut resistanceCut resistanceCut resistanceCut resistanceVibration Damping Proofing-
                                                                                  Standard--------M / L---M / L-------

                                                                                  Loading...Tải…

                                                                                  1. 1

                                                                                  Related Categories to Incision-Resistant GlovesDanh mục liên quan đến Incision-Resistant Gloves