(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
6 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Implantation double Socket-Outlet EA940CF-131
ESCO
【Product Specifications】・Rated Capacity …15A・125V・Size …70(W)×28.5(D)×120(H)mm・Plug …2 Pcs
From: 205,891 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Square type socket-outlet (With Grounding) EA940CG-134
ESCO
【Product Specifications】・Rating-15A 125V ・2-pole grounding・Plug-in-2 pcs(with safety lock mechanism)・Size(mm)-48x94x36
From: 341,333 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Square type socket-outlet (With Grounding) EA940CG-131
ESCO
【Product Specifications】・Rating-15A 125V ・2-pole grounding・Plug-in-1 pc・Size(mm)-48x50x30
From: 242,360 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】・Rated capacity-15A, 125V・Grounded outlet・EA940CJ-2A-With ground terminal・Plug-in…1 pc・External dim. (mm)…44 x 50 x 28.5(D)
From: 103,835 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Grounded outlet with safety lock for equipment EA940CK-102
ESCO
【Product Specifications】・Rated capacity-15A, 125V・With safety lock mechanism・This product is the outlet for equipment. You can use it by fixing it to. something.・Without cord・Plug-in…2 pcs・Dim. (mm)…161.5 x 44 x 25(H)
From: 364,936 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Screw less Terminal Block (For Relaying) EA940DM-102A
ESCO
【Product Specifications】・Number Of Poles …2P・Rating …DC300V-10A・Withstand Voltage …AC2000V(1 Minute)・Insulation Resistance …DC500V, More than 100MΩ・Total Contact Resistance Value (Initial Value)…30mΩOr Less・Certified Standard …ULStandard (Field Wiring Correspondence )C-ULStandard ・TUVStandard (IEC61984)・Main Insulating Material …Nylon 66 (UL94V-0)・Main Insulating Material (Button )…Denatured P.P.E. (UL94V-0)・Rating Compatible Cable …Solid :Dia 1.2 mm (AWG16)Stranded cable1.25mm2 (AWG16)・Usable Electric Line Range …Solid wire:Dia 0.4 mm~1.6 mm (AWG26~14) Stranded cable :0.2 mm 2~2.0 mm2 (AWG24~14)For the wire diameter more than 0.18 mm・Standard Stripping Length…10 mm・Size…:26.62 mm B:12.42 mm Height:50.5 mm
From: 224,986 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
From |
Days to ShipSố ngày giao hàng |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO |
Product SeriesDòng sản phẩm | ||||||
From | 205,891 VND | 341,333 VND | 242,360 VND | 103,835 VND | 364,936 VND | 224,986 VND |
Days to ShipSố ngày giao hàng | Same day | Same day | Same day | Same day | Same day | Same day |