(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Circuit board parts are used on the circuit board when assembling circuits for electrical and electronic devices. They include circuit board switches, accessories, relays, and more. Circuit board switches turn power on and off and include different types such as the slide switch, dip switch, circuit board toggl
Circuit board parts are used on the circuit board when assembling circuits for electrical and electronic devices. They include circuit board switches, accessories, relays, and more. Circuit board switches turn power on and off and include different types such as the slide switch, dip switch, circuit board toggle switch, etc. Potentiometers and encoders used to detect rotational positions are also included. Potentiometers feature analog output, encoders feature digital input, and they can be selected according to application. Circuit board accessories mainly include pin headers, jumper wires and jumper pins. Pin headers can also be used to connect circuit board to circuit board. Circuit board relays are non-contact types that use electromagnetic mechanisms, etc., to turn power on and off, and they include signal relays, power relays, circuit board SSRs and more. SSRs are non-contact relays that control alternating current.