(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
4 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Removable Case for 3.5-inch HDD
MISUMI
[Features]·Easy replacement of HDD during RAID development or maintenance · High cooling performance with aluminum housing
From: 2,443,493 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SANWA SUPPLY
SATA3 compliant cable with a transfer rate of 6 Gbps with both connector latches.[Features]・ For devices such as SATA3 compliant hard disks・ It is a cable compliant with SATA3 600 MB/S・ A method in which multiple bits are transmitted in sequence using a single line does not cause signal misalignment between data lines・ Since Serial ATA is a serial transmission method, the number of signal lines is greatly reduced and there is no need to set jumper pins・ Drive and mother can be connected one-to-one (There is no distinction between master and slave)・ With a latch that clicks on the HDD (Latch may not be supported depending on the model)[Applications]・ Ideal for transmitting data over long distances
From: 360,934 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
IDE/SATA-USB3.0 Conversion Cable, USB-CVIDE6
SANWA SUPPLY
A conversion cable that can simultaneously connect 2 SATA and IDE drives with USB 3.0.[Features]·This cable is directly attached to various drives, eliminating the need for a case and making replacement easy.·No driver installation is required.·It is safe because it can be switched ON/OFF when attaching and detaching.·Comes with an AC adapter.[Applications]·Convenient to connect SATA and IDE drives to USB 3.0 ports.
From: 1,731,398 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
3-Pin/5-Inch Power Supply Conversion / Distribution Cable for Fans
SANWA SUPPLY
It is a conversion/distribution cable for 3-pin fan and 5-inch power cable.
From: 119,986 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
From |
Days to ShipSố ngày giao hàng |
Type |
Communication Standard |
Standard Before Conversion |
Standard After Conversion |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | MISUMI | SANWA SUPPLY | SANWA SUPPLY | SANWA SUPPLY |
Product SeriesDòng sản phẩm | 3-Pin/5-Inch Power Supply Conversion / Distribution Cable for Fans | |||
From | 2,443,493 VND | 360,934 VND | 1,731,398 VND | 119,986 VND |
Days to ShipSố ngày giao hàng | 4 Day(s) or more | 4 Day(s) or more | 4 Day(s) or more | 4 Day(s) or more |
Type | - | Communication Cable | Conversion Cable | - |
Communication Standard | - | SATA | - | - |
Standard Before Conversion | - | - | SATA | - |
Standard After Conversion | - | - | USB3.0 | - |