(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Pkg. (20 pc(s). included)Bao gồm 20 chiếc.
Loading...Tải…
Product uses | Disposable dust protection | Product Type | Mask Body |
---|---|---|---|
Standard | N95 | Amount of content | 1 Box (20 pcs) |
Specification | ISO 9001:2015 | - | - |
Pkg. (20 pc(s). included)Bao gồm 20 chiếc.
Loading...Tải…
Pkg. (20 pc(s). included)Bao gồm 20 chiếc.
Loading...Tải…
Pkg. (20 pc(s). included)Bao gồm 20 chiếc.
Loading...Tải…
Pkg. (20 pc(s). included)Bao gồm 20 chiếc.
Loading...Tải…
Pkg. (20 pc(s). included)Bao gồm 20 chiếc.
Loading...Tải…
Product uses | Disposable dust protection | Product Type | Mask Body |
---|---|---|---|
Standard | N95 | Amount of content | 1 Box (20 pcs) |
Specification | ISO 9001:2015 | - | - |
Pkg. (20 pc(s). included)Bao gồm 20 chiếc.
Loading...Tải…
Product uses | Disposable dust protection | Product Type | Mask Body |
---|---|---|---|
Standard | N95 | Amount of content | 1 Box (20 pcs) |
Specification | ISO 9001:2015 | - | - |
Pkg. (20 pc(s). included)Bao gồm 20 chiếc.
Loading...Tải…
Product uses | Disposable dust protection | Product Type | Mask Body |
---|---|---|---|
Standard | N95 | Amount of content | 1 Box (20 pcs) |
Specification | ISO 9001:2015 | - | - |
Pkg. (20 pc(s). included)Bao gồm 20 chiếc.
Loading...Tải…
Product uses | Disposable dust protection | Product Type | Mask Body |
---|---|---|---|
Standard | N95 | Amount of content | 1 Box (20 pcs) |
Specification | ISO 9001:2015 | - | - |
Product uses | Disposable dust protection | Product Type | Mask Body | Standard | N95 |
---|---|---|---|---|---|
Amount of content | 1 Box (20 pcs) | Specification | ISO 9001:2015 |
Please check the type/dimensions/specifications of the part MK-WH-N95-NV in the [New] Disposable Masks N95 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MK-WH-N95-NV trong chuỗi [New] Disposable Masks N95.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy