(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Screw removal plier

Screw removal plier

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • [Application]· For those who have trouble removing or tightening peculiar shaped screws, rusty screws or screws damaged by screwdriver. · Suitable for the maintenance and restoration of cars and motorcycles. [Features]· The tip part has a special groove shape that bites into the same direction of loosen screw side. (Patent pending)· Compatible with pan head screws and truss head screws. * Please note that the product might not be able to remove baked or hardened screws, completely rusted screws and screws applied with thread-locking fluid. · Comes with a convenient spring for work.

Specifications of NSP01-150

  • Overall Length(mm)
    160
  • Steel Wire Cutting Performance(φ/mm)
    1
  • Copper Wire Cutting Performance(φ/mm)
    1.5
  • Nail Width
    52
  • Nail Length
    11.5
  • Nail Thickness
    9
  • Grip Width
    17
  • Blade Length
    13
  • Suitable screw size
    Truss screw, round head screwΦ3mm~Φ9.5mm
  • JAN Code
    4952520002698
  • Package Size H×W×D(mm)
    200×74×16
  • Mass(g)
    130g
  • Number Contained In A Packet
    6
Part Number
NSP01-150
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Number Contained In A Packet

288,334 VND

1 Piece(s) 9 Day(s) 6

Basic Specifications

  • Overall Length(mm)
    160
  • Steel Wire Cutting Performance(φ/mm)
    1
  • Copper Wire Cutting Performance(φ/mm)
    1.5
  • Nail Width
    52
  • Nail Length
    11.5
  • Nail Thickness
    9
  • Grip Width
    17
  • Blade Length
    13
  • Suitable screw size
    Truss screw, round head screwΦ3mm~Φ9.5mm
  • JAN Code
    4952520002698
  • Package Size H×W×D(mm)
    200×74×16
  • Mass(g)
    130g
  • Number Contained In A Packet
    6

Product Description

[Application]
· For those who have trouble removing or tightening peculiar shaped screws, rusty screws or screws damaged by screwdriver.
· Suitable for the maintenance and restoration of cars and motorcycles.
[Features]
· The tip part has a special groove shape that bites into the same direction of loosen screw side. (Patent pending)
· Compatible with pan head screws and truss head screws.
* Please note that the product might not be able to remove baked or hardened screws, completely rusted screws and screws applied with thread-locking fluid.
· Comes with a convenient spring for work.

Specifications of NSP01-150

  • Overall Length(mm)
    160
  • Steel Wire Cutting Performance(φ/mm)
    1
  • Copper Wire Cutting Performance(φ/mm)
    1.5
  • Nail Width
    52
  • Nail Length
    11.5
  • Nail Thickness
    9
  • Grip Width
    17
  • Blade Length
    13
  • Suitable screw size
    Truss screw, round head screwΦ3mm~Φ9.5mm
  • JAN Code
    4952520002698
  • Package Size H×W×D(mm)
    200×74×16
  • Mass(g)
    130g
  • Number Contained In A Packet
    6
Part Number
NSP01-150
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Number Contained In A Packet

288,334 VND

1 Piece(s) 9 Day(s) 6

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1