(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Telescoping Gage Set SERIES 155(Metric)

Telescoping Gage Set SERIES 155(Metric)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      635,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A spring-loaded plunger expands within a bore (or groove) and is locked in place,
allowing measurement of diameter (or width) with an outside micrometer after extraction.

 
Part Number
155-127
155-128
155-129
155-130
155-131
155-132
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMeasuring Range
(mm)

635,000 VND

1 Piece(s) 46 Day(s) 8 - 12.7

721,667 VND

1 Piece(s) 46 Day(s) 12.7 - 19

780,000 VND

1 Piece(s) 46 Day(s) 19 - 32

870,000 VND

1 Piece(s) 46 Day(s) 32 - 54

946,667 VND

1 Piece(s) 46 Day(s) 54 - 90

1,041,667 VND

1 Piece(s) 46 Day(s) 90 - 150

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Specifications Gages included