(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Sheet Metal Micrometers SERIES 389, 118(Metric scale)

Sheet Metal Micrometers SERIES 389, 118(Metric scale)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Measures thickness of sheet metal.
• IP65 water/dust protection (series 389).
• Measuring faces: Carbide
• Profile of measuring faces: Flat-Flat, Spherical-Flat and Spherical-Spherical.
• Equipped with Ratchet Stop for constant measuring force.

 
Part Number
118-101
118-102
118-103
118-110
118-114
118-118
118-126
389-251-30
389-252-30
389-261-30
389-262-30
389-271-30
389-272-30
389-514
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMeasuring Range
(mm)
Measurement Surface Resolution Accuracy Graduation Specifications Throat depth

-

1 Piece(s) Quote 0 - 25F-F-±4μm0.01mmAnalog100mm

3,778,334 VND

1 Piece(s) Quote 0 - 25F-F-±4μm0.01mmAnalog150mm

-

1 Piece(s) Quote 0 - 25F-F-±5μm0.01mmAnalog300mm

-

1 Piece(s) Quote 25 - 50F-F-±4μm0.01mmAnalog150mm

-

1 Piece(s) Quote 0 - 25S-F-±4μm0.01mmAnalog150mm

4,288,334 VND

1 Piece(s) 46 Day(s) 0 - 25S-S-±4μm0.01mmAnalog150mm

-

1 Piece(s) Quote 25 - 50S-S-±4μm0.01mmAnalog150mm

10,180,000 VND

1 Piece(s) 46 Day(s) 0 - 25F-F0.001mm±4μm-Digimatic (LCD)150mm

13,416,359 VND

1 Piece(s) 9 Day(s) 25 - 50F-F0.001mm±4μm-Digimatic (LCD)150mm

-

1 Piece(s) Quote 0 - 25S-F0.001mm±4μm-Digimatic (LCD)150mm

-

1 Piece(s) Quote 25 - 50S-F0.001mm±4μm-Digimatic (LCD)150mm

10,050,000 VND

1 Piece(s) 46 Day(s) 0 - 25S-S0.001mm±4μm-Digimatic (LCD)150mm

-

1 Piece(s) Quote 25 - 50S-S0.001mm±4μm-Digimatic (LCD)150mm

18,615,000 VND

1 Piece(s) 46 Day(s) 0 - 25F-F0.001mm±5μm-Digimatic (LCD)300mm

Loading...Tải…

  1. 1