(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SOMTA PARALLEL HAND REAMERS

SOMTA  PARALLEL HAND REAMERS
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      177,333VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SOMTA Parallel Hand Reamers
[Features]
General hand reamming
[Specification]
It have a tip diameter 1.5 mm.
Overall Length: 41mm and Blade Length: 20mm
[Material]
It work general steel.

 
Part Number
7010150-SO
7010200-SO
7010250-SO
7010300-SO
7010350-SO
7010400-SO
7010450-SO
7010500-SO
7010550-SO
7010600-SO
7010650-SO
7010700-SO
7010750-SO
7010800-SO
7010900-SO
7010950-SO
7011000-SO
7011050-SO
7011100-SO
7011150-SO
7011200-SO
7011250-SO
7011300-SO
7011350-SO
7011400-SO
7011450-SO
7011500-SO
7011550-SO
7011600-SO
7011700-SO
7011800-SO
7011900-SO
7012000-SO
7012100-SO
7012200-SO
7012300-SO
7012400-SO
7012500-SO
7012600-SO
7012700-SO
7012800-SO
7012900-SO
7013000-SO
7013100-SO
7013200-SO
7013300-SO
7013400-SO
7013500-SO
7013600-SO
7013700-SO
7013800-SO
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngTip Diameter Overall Length
(mm)
Blade Length
(mm)
Tool No.

177,333 VND

1 Piece(s) 13 Day(s) 1.5 mm41207010150-SO

184,000 VND

1 Piece(s) 13 Day(s) 2 mm50257010200-SO

186,667 VND

1 Piece(s) 13 Day(s) 2.5 mm58297010250-SO

204,000 VND

1 Piece(s) 13 Day(s) 3 mm62317010300-SO

193,333 VND

1 Piece(s) 13 Day(s) 3.5 mm71357010350-SO

201,333 VND

1 Piece(s) 13 Day(s) 4 mm76387010400-SO

264,000 VND

1 Piece(s) 13 Day(s) 4.5 mm81417010450-SO

308,000 VND

1 Piece(s) 13 Day(s) 5 mm87447010500-SO

325,333 VND

1 Piece(s) 13 Day(s) 5.5 mm93477010550-SO

340,000 VND

1 Piece(s) 13 Day(s) 6 mm93477010600-SO

365,333 VND

1 Piece(s) 13 Day(s) 6.5 mm100507010650-SO

434,667 VND

1 Piece(s) 13 Day(s) 7 mm107547010700-SO

450,667 VND

1 Piece(s) 13 Day(s) 7.5 mm107547010750-SO

468,000 VND

1 Piece(s) 13 Day(s) 8 mm115587010800-SO

498,667 VND

1 Piece(s) 13 Day(s) 9 mm124627010900-SO

536,000 VND

1 Piece(s) 13 Day(s) 9.5 mm124627010950-SO

537,333 VND

1 Piece(s) 13 Day(s) 10 mm133667011000-SO

550,667 VND

1 Piece(s) 13 Day(s) 10.5 mm133667011050-SO

773,333 VND

1 Piece(s) 13 Day(s) 11 mm142717011100-SO

956,000 VND

1 Piece(s) 13 Day(s) 11.5 mm142717011150-SO

596,000 VND

1 Piece(s) 13 Day(s) 12 mm152767011200-SO

834,667 VND

1 Piece(s) 13 Day(s) 12.5 mm152767011250-SO

642,667 VND

1 Piece(s) 13 Day(s) 13 mm152767011300-SO

974,667 VND

1 Piece(s) 13 Day(s) 13.5 mm163817011350-SO

766,667 VND

1 Piece(s) 13 Day(s) 14 mm163817011400-SO

1,010,667 VND

1 Piece(s) 13 Day(s) 14.5 mm163817011450-SO

810,667 VND

1 Piece(s) 13 Day(s) 15 mm163817011500-SO

1,121,333 VND

1 Piece(s) 13 Day(s) 15.5 mm175877011550-SO

909,333 VND

1 Piece(s) 13 Day(s) 16 mm175877011600-SO

929,333 VND

1 Piece(s) 13 Day(s) 17 mm175877011700-SO

988,000 VND

1 Piece(s) 13 Day(s) 18 mm188937011800-SO

1,053,333 VND

1 Piece(s) 13 Day(s) 19 mm188937011900-SO

1,133,333 VND

1 Piece(s) 13 Day(s) 20 mm2011007012000-SO

1,200,000 VND

1 Piece(s) 13 Day(s) 21 mm2011007012100-SO

1,370,667 VND

1 Piece(s) 13 Day(s) 22 mm2151077012200-SO

1,436,000 VND

1 Piece(s) 13 Day(s) 23 mm2151077012300-SO

2,016,000 VND

1 Piece(s) 13 Day(s) 24 mm2311157012400-SO

1,680,000 VND

1 Piece(s) 13 Day(s) 25 mm2311157012500-SO

2,384,000 VND

1 Piece(s) 13 Day(s) 26 mm2311157012600-SO

2,041,333 VND

1 Piece(s) 13 Day(s) 27 mm2471247012700-SO

2,129,333 VND

1 Piece(s) 13 Day(s) 28 mm2471247012800-SO

2,764,000 VND

1 Piece(s) 13 Day(s) 29 mm2471247012900-SO

2,362,667 VND

1 Piece(s) 13 Day(s) 30 mm2471247013000-SO

3,070,667 VND

1 Piece(s) 13 Day(s) 31 mm2651337013100-SO

2,656,000 VND

1 Piece(s) 13 Day(s) 32 mm2651337013200-SO

3,533,333 VND

1 Piece(s) 13 Day(s) 33 mm2651337013300-SO

3,100,000 VND

1 Piece(s) 13 Day(s) 34 mm2651337013400-SO

3,224,000 VND

1 Piece(s) 13 Day(s) 35 mm2841337013500-SO

4,102,667 VND

1 Piece(s) 13 Day(s) 36 mm2841427013600-SO

3,642,667 VND

1 Piece(s) 13 Day(s) 37 mm2841427013700-SO

4,365,333 VND

1 Piece(s) 13 Day(s) 38 mm2841427013800-SO

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Work Material General Steel