(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Insert For ABP4F Alpha Ball Precision Multi-Flute (ZDFG200CT-PN215)

Insert For ABP4F Alpha Ball Precision Multi-Flute (ZDFG200CT-PN215)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      404,300VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An insert for 4-flute ball end mills (ø20 to 30) compatible with machines ranging from general-purpose manufacturing machines to the latest high-speed machines.

Part Number
ZDFG200CT-PN215
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSize A
(mm)
Dimension T
(mm)
Coating - details

1,559,729 VND

1 Piece(s) 9 Day(s) or more -3.2PN2 coating

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Work Material Steel / Cast Iron / High-Hardness Material Precision F grade