(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
・Straight thread gauge Most common thread form
・Inspects the threaded parts at the Go end and the NO GO end of the gauge to guarantee precision
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Diameter | Number of Threads |
---|---|---|---|---|---|---|
9,349,720 VND | 1 Piece(s) | 12 Day(s) | 1/2 | 13 | ||
8,682,486 VND | 1 Piece(s) | 12 Day(s) | 1/4 | 20 | ||
14,193,309 VND | 1 Piece(s) | Quote | 1 | 8 | ||
9,704,813 VND | 1 Piece(s) | 12 Day(s) | 2 | 56 | ||
11,968,819 VND | 1 Piece(s) | 12 Day(s) | 3/4 | 10 | ||
8,814,216 VND | 1 Piece(s) | Quote | 3/8 | 16 | ||
9,704,813 VND | 1 Piece(s) | Quote | 3 | 48 | ||
9,262,092 VND | 1 Piece(s) | 6 Day(s) | 4 | 40 | ||
10,372,047 VND | 1 Piece(s) | Quote | 5/8 | 11 | ||
8,984,317 VND | 1 Piece(s) | Quote | 5 | 40 | ||
8,984,317 VND | 1 Piece(s) | Quote | 6 | 32 | ||
12,815,892 VND | 1 Piece(s) | Quote | 7/8 | 9 | ||
9,164,730 VND | 1 Piece(s) | Quote | 7/16 | 14 | ||
9,077,100 VND | 1 Piece(s) | Quote | 8 | 32 | ||
9,792,442 VND | 1 Piece(s) | Quote | 9/16 | 12 | ||
8,458,548 VND | 1 Piece(s) | 12 Day(s) | 10 | 24 | ||
9,349,720 VND | 1 Piece(s) | 12 Day(s) | 1/2 | 20 | ||
8,672,748 VND | 1 Piece(s) | Quote | 1/4 | 28 | ||
12,815,892 VND | 1 Piece(s) | Quote | 1 | 12 | ||
10,459,675 VND | 1 Piece(s) | Quote | 2 | 64 | ||
11,073,069 VND | 1 Piece(s) | Quote | 3/4 | 16 | ||
9,164,730 VND | 1 Piece(s) | 12 Day(s) | 3/8 | 24 | ||
9,704,813 VND | 1 Piece(s) | Quote | 3 | 56 | ||
9,262,092 VND | 1 Piece(s) | 6 Day(s) | 4 | 48 | ||
10,060,480 VND | 1 Piece(s) | Quote | 5/8 | 18 | ||
8,814,216 VND | 1 Piece(s) | Quote | 5/16 | 24 | ||
9,262,092 VND | 1 Piece(s) | Quote | 5 | 44 | ||
8,984,317 VND | 1 Piece(s) | Quote | 6 | 40 | ||
11,569,630 VND | 1 Piece(s) | Quote | 7/8 | 14 | ||
9,164,730 VND | 1 Piece(s) | 12 Day(s) | 7/16 | 20 | ||
8,814,216 VND | 1 Piece(s) | Quote | 8 | 36 | ||
9,651,548 VND | 1 Piece(s) | Quote | 9/16 | 18 | ||
8,682,486 VND | 1 Piece(s) | Quote | 10 | 32 |
Loading...Tải…
Class | G2 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy