(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· A long-shank short-spiral tap for stainless steel; ideal for machining pilot holes into stainless steel—a material which tends to become viscous when machining—as well as chrome steels and molybdenum steels.
· Can also be used for deep tapping operations.
Part Number |
---|
SY010OQGEXES |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
866,756 VND | 1 Piece(s) | 8 Day(s) or more | M10 | 1.5 | 100 | P2 | 13 | - | 7 | 5.5 | 8 | 3 |
Loading...Tải…
Screw Types | Meter | Chamfer threads | 2.5P | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
work material | High Carbon Steel (C with a content over 0.45%) / Stainless steel (SUS) | Tap Type | Spiral Tap | Hole type | For blind hole |
Coating Y/N | Available | Coating Type | Other |
Please check the type/dimensions/specifications of the part SY010OQGEXES in the Spiral Fluted Taps for Stainless Steels, Deep Hole Use_LS-SU-S-SP series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SY010OQGEXES trong chuỗi Spiral Fluted Taps for Stainless Steels, Deep Hole Use_LS-SU-S-SP.
Part Number |
---|
SY010NQGEXGS |
SY010OQGEXGS |
SY010OQGEXKS |
SY012NQGEXGS |
SY012NQGEXKS |
SY012OQGEXGS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,648,692 VND | 1 Piece(s) | 8 Day(s) or more | M10 | 1.25 | 150 | P2 | 13 | - | 7 | 5.5 | 8 | 3 | ||
1,361,983 VND | 1 Piece(s) | 8 Day(s) or more | M10 | 1.5 | 150 | P2 | 13 | - | 7 | 5.5 | 8 | 3 | ||
1,825,162 VND | 1 Piece(s) | 8 Day(s) or more | M10 | 1.5 | 200 | P2 | 13 | - | 7 | 5.5 | 8 | 3 | ||
1,685,096 VND | 1 Piece(s) | 12 Day(s) | M12 | 1.25 | 150 | P2 | 15 | - | 8.5 | 6.5 | 9 | 3 | ||
2,320,168 VND | 1 Piece(s) | 8 Day(s) or more | M12 | 1.25 | 200 | P2 | 15 | - | 8.5 | 6.5 | 9 | 3 | ||
1,685,096 VND | 1 Piece(s) | 8 Day(s) or more | M12 | 1.5 | 150 | P2 | 15 | - | 8.5 | 6.5 | 9 | 3 |