(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pin Gauge Set (0.05‑mm Step, Nominal Dimension From 0.20 mm) DL Series

Pin Gauge Set (0.05‑mm Step, Nominal Dimension From 0.20 mm) DL Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,595,147VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Combines the DP Series and DX Series for a variety of sets.
· Set with 0.05‑mm step.
[Applications]
· Measuring the inner diameter of holes.

 
Part Number
DL-0
DL-1
DL-2
DL-3
DL-4
DL-5
DL-6
DL-7
DL-8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSet number Nominal dimensions
(mm)
Set quantity

4,595,147 VND

1 Piece(s) 24 Day(s) or more DL-00.20 to 1.0017

8,136,616 VND

1 Piece(s) 24 Day(s) or more DL-11.00 to 3.5051

7,962,426 VND

1 Piece(s) 24 Day(s) or more DL-23.50 to 6.0051

10,311,501 VND

1 Piece(s) 24 Day(s) or more DL-36.00 to 8.5051

11,661,783 VND

1 Piece(s) 24 Day(s) or more DL-48.50 to 11.0051

14,362,732 VND

1 Piece(s) 24 Day(s) or more DL-511.00 to 13.5051

17,492,418 VND

1 Piece(s) 24 Day(s) or more DL-613.50 to 16.0051

21,114,524 VND

1 Piece(s) 24 Day(s) or more DL-716.00 to 18.5051

25,102,844 VND

1 Piece(s) 24 Day(s) or more DL-818.50 to 21.0051

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Model Pin Gauge Gauge Diameter ERROR:#VALUE! Set / Single Item Classfication Set Product
Step(mm) 0.05‑mm step