(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Comes with a sealed resin case for use outdoors or in areas with high humidity or dust.
· Uses stainless steel for wetted parts.
[Applications]
· The pressure medium is a product which withstands temporarily high temperatures, such as the water vapor when starting operation.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Case size (ømm) | Screw type and diameter | Pressure span (Mpa) | Manufacturer model number | JAN code | Connection port type |
---|---|---|---|---|---|---|---|---|---|---|
3,070,540 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 0.1 | MPP-336B-0.1/-0.1MPA-M | 4589528151358 | T | ||
2,850,615 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 0.2 | MPP-336B-0.2/-0.1MPA-M | 4589528151365 | T | ||
2,850,615 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 0.3 | MPP-336B-0.3/-0.1MPA-M | 4589528151372 | T | ||
2,850,615 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 0.4 | MPP-336B-0.4/-0.1MPA-M | 4589528151389 | T | ||
2,850,615 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 0.5 | MPP-336B-0.5/-0.1MPA-M | 4589528151396 | T | ||
2,850,615 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 0.6 | MPP-336B-0.6/-0.1MPA-M | 4589528151402 | T | ||
2,850,615 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 0.25 | MPP-336B-0.25/-0.1MPA-M | 4589528151426 | T | ||
2,850,615 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 1 | MPP-336B-1/-0.1MPA-M | 4589528151334 | T | ||
2,850,615 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 1.6 | MPP-336B-1.6/-0.1MPA-M | 4589528151297 | T | ||
2,850,615 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 2 | MPP-336B-2/-0.1MPA-M | 4589528151341 | T | ||
2,850,615 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 2.5 | MPP-336B-2.5/-0.1MPA-M | 4589528151310 | T | ||
3,309,586 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | -0.1 to 0.1 | MPP-836B-0.1/-0.1MPA-M | 4589528152287 | T | ||
3,089,663 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | -0.1 to 0.2 | MPP-836B-0.2/-0.1MPA-M | 4589528152294 | T | ||
3,089,663 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | -0.1 to 0.3 | MPP-836B-0.3/-0.1MPA-M | 4589528152300 | T | ||
3,089,663 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | -0.1 to 0.4 | MPP-836B-0.4/-0.1MPA-M | 4589528152317 | T | ||
3,089,663 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | -0.1 to 0.5 | MPP-836B-0.5/-0.1MPA-M | 4589528152324 | T | ||
3,089,663 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | -0.1 to 0.6 | MPP-836B-0.6/-0.1MPA-M | 4589528152331 | T | ||
3,089,663 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | -0.1 to 0.25 | MPP-836B-0.25/-0.1MPA-M | 4589528152355 | T | ||
3,089,663 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | -0.1 to 1 | MPP-836B-1/-0.1MPA-M | 4589528152263 | T | ||
3,089,663 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | -0.1 to 1.6 | MPP-836B-1.6/-0.1MPA-M | 4589528152225 | T | ||
3,089,663 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | -0.1 to 2 | MPP-836B-2/-0.1MPA-M | 4589528152270 | T | ||
3,089,663 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | -0.1 to 2.5 | MPP-836B-2.5/-0.1MPA-M | 4589528152249 | T | ||
4,070,795 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 0.1 | MPP-446B-0.1/-0.1MPA-M | 4589528151976 | U | ||
3,688,318 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 0.2 | MPP-446B-0.2/-0.1MPA-M | 4589528151983 | U | ||
3,688,318 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 0.3 | MPP-446B-0.3/-0.1MPA-M | 4589528151990 | U | ||
3,688,318 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 0.4 | MPP-446B-0.4/-0.1MPA-M | 4589528152003 | U | ||
3,688,318 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 0.5 | MPP-446B-0.5/-0.1MPA-M | 4589528152010 | U | ||
3,688,318 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 0.6 | MPP-446B-0.6/-0.1MPA-M | 4589528152027 | U | ||
3,688,318 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 0.25 | MPP-446B-0.25/-0.1MPA-M | 4589528152041 | U | ||
3,688,318 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 1 | MPP-446B-1/-0.1MPA-M | 4589528151952 | U | ||
3,688,318 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 1.6 | MPP-446B-1.6/-0.1MPA-M | 4589528151914 | U | ||
3,688,318 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 2 | MPP-446B-2/-0.1MPA-M | 4589528151969 | U | ||
3,688,318 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 2.5 | MPP-446B-2.5/-0.1MPA-M | 4589528151938 | U | ||
3,829,555 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 0.1 | MPP-346B-0.1/-0.1MPA-M | 4589528151662 | U | ||
3,447,080 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 0.2 | MPP-346B-0.2/-0.1MPA-M | 4589528151679 | U | ||
3,447,080 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 0.3 | MPP-346B-0.3/-0.1MPA-M | 4589528151686 | U | ||
3,447,080 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 0.4 | MPP-346B-0.4/-0.1MPA-M | 4589528151693 | U | ||
3,447,080 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 0.5 | MPP-346B-0.5/-0.1MPA-M | 4589528151709 | U | ||
3,447,080 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 0.6 | MPP-346B-0.6/-0.1MPA-M | 4589528151716 | U | ||
3,447,080 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 0.25 | MPP-346B-0.25/-0.1MPA-M | 4589528151730 | U | ||
3,447,080 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 1 | MPP-346B-1/-0.1MPA-M | 4589528151648 | U | ||
3,447,080 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 1.6 | MPP-346B-1.6/-0.1MPA-M | 4589528151600 | U | ||
3,447,080 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 2 | MPP-346B-2/-0.1MPA-M | 4589528151655 | U | ||
3,447,080 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 2.5 | MPP-346B-2.5/-0.1MPA-M | 4589528151624 | U | ||
4,309,841 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 0.1 | MPP-946B-0.1/-0.1MPA-M | 4589528152904 | U | ||
3,927,365 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 0.2 | MPP-946B-0.2/-0.1MPA-M | 4589528152911 | U | ||
3,927,365 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 0.3 | MPP-946B-0.3/-0.1MPA-M | 4589528152928 | U | ||
3,927,365 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 0.4 | MPP-946B-0.4/-0.1MPA-M | 4589528152935 | U | ||
3,927,365 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 0.5 | MPP-946B-0.5/-0.1MPA-M | 4589528152942 | U | ||
3,927,365 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 0.6 | MPP-946B-0.6/-0.1MPA-M | 4589528152959 | U | ||
3,927,365 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 0.25 | MPP-946B-0.25/-0.1MPA-M | 4589528152973 | U | ||
3,927,365 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 1 | MPP-946B-1/-0.1MPA-M | 4589528152881 | U | ||
3,927,365 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 1.6 | MPP-946B-1.6/-0.1MPA-M | 4589528152843 | U | ||
3,927,365 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 2 | MPP-946B-2/-0.1MPA-M | 4589528152898 | U | ||
3,927,365 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 2.5 | MPP-946B-2.5/-0.1MPA-M | 4589528152867 | U | ||
4,068,603 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R3/8 | -0.1 to 0.1 | MPP-846B-0.1/-0.1MPA-M | 4589528152591 | U | ||
3,686,128 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R3/8 | -0.1 to 0.2 | MPP-846B-0.2/-0.1MPA-M | 4589528152607 | U | ||
3,686,128 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R3/8 | -0.1 to 0.3 | MPP-846B-0.3/-0.1MPA-M | 4589528152614 | U | ||
3,686,128 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R3/8 | -0.1 to 0.4 | MPP-846B-0.4/-0.1MPA-M | 4589528152621 | U | ||
3,686,128 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R3/8 | -0.1 to 0.5 | MPP-846B-0.5/-0.1MPA-M | 4589528152638 | U |
Loading...Tải…
Product Type | Sealed Type Pressure Gauge | Application | Other | Accuracy | ±1.6% F.S |
---|---|---|---|---|---|
Case type | B | Case material | MPP Resin Screw Lid Case | Specification | For vapor |