(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 15/12/2024 to 5:00 (ICT) 16/12/2024. We apologize for the inconvenience.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

MPP Plastic Closed Compound Gauge SUS For Vapor, Rimless Type (A)

MPP Plastic Closed Compound Gauge SUS For Vapor, Rimless Type (A)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,445,983VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product image is a representative image of the product.

Product Description

[Features]
· Comes with a sealed resin case for use outdoors or in areas with high humidity or dust.
· Uses stainless steel for wetted parts.
[Applications]
· The pressure medium is a product which withstands temporarily high temperatures, such as the water vapor when starting operation.

 
Part Number
AMU-G1/2-100X0.1/-0.1MPA-AMB
AMU-G1/2-100X0.2/-0.1MPA-AMB
AMU-G1/2-100X0.3/-0.1MPA-AMB
AMU-G1/2-100X0.4/-0.1MPA-AMB
AMU-G1/2-100X0.5/-0.1MPA-AMB
AMU-G1/2-100X0.6/-0.1MPA-AMB
AMU-G1/2-100X0.25/-0.1MPA-AMB
AMU-G1/2-100X1/-0.1MPA-AMB
AMU-G1/2-100X1.6/-0.1MPA-AMB
AMU-G1/2-100X2/-0.1MPA-AMB
AMU-G1/2-100X2.5/-0.1MPA-AMB
AMU-G3/8-100X0.1/-0.1MPA-AMB
AMU-G3/8-100X0.2/-0.1MPA-AMB
AMU-G3/8-100X0.3/-0.1MPA-AMB
AMU-G3/8-100X0.4/-0.1MPA-AMB
AMU-G3/8-100X0.5/-0.1MPA-AMB
AMU-G3/8-100X0.6/-0.1MPA-AMB
AMU-G3/8-100X0.25/-0.1MPA-AMB
AMU-G3/8-100X1/-0.1MPA-AMB
AMU-G3/8-100X1.6/-0.1MPA-AMB
AMU-G3/8-100X2/-0.1MPA-AMB
AMU-G3/8-100X2.5/-0.1MPA-AMB
AMU-R1/2-100X0.1/-0.1MPA-AMB
AMU-R1/2-100X0.2/-0.1MPA-AMB
AMU-R1/2-100X0.3/-0.1MPA-AMB
AMU-R1/2-100X0.4/-0.1MPA-AMB
AMU-R1/2-100X0.5/-0.1MPA-AMB
AMU-R1/2-100X0.6/-0.1MPA-AMB
AMU-R1/2-100X0.25/-0.1MPA-AMB
AMU-R1/2-100X1/-0.1MPA-AMB
AMU-R1/2-100X1.6/-0.1MPA-AMB
AMU-R1/2-100X2/-0.1MPA-AMB
AMU-R1/2-100X2.5/-0.1MPA-AMB
AMU-R3/8-100X0.1/-0.1MPA-AMB
AMU-R3/8-100X0.2/-0.1MPA-AMB
AMU-R3/8-100X0.3/-0.1MPA-AMB
AMU-R3/8-100X0.4/-0.1MPA-AMB
AMU-R3/8-100X0.5/-0.1MPA-AMB
AMU-R3/8-100X0.6/-0.1MPA-AMB
AMU-R3/8-100X0.25/-0.1MPA-AMB
AMU-R3/8-100X1/-0.1MPA-AMB
AMU-R3/8-100X1.6/-0.1MPA-AMB
AMU-R3/8-100X2/-0.1MPA-AMB
AMU-R3/8-100X2.5/-0.1MPA-AMB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngScrew type and diameter Pressure span
(Mpa)
Manufacturer model number JAN code

4,069,698 VND

1 Piece(s) 16 Day(s) or more G1/2-0.1 to 0.1MPP-446A-0.1/-0.1MPA-M4589528144824

3,687,221 VND

1 Piece(s) 16 Day(s) or more G1/2-0.1 to 0.2MPP-446A-0.2/-0.1MPA-M4589528144831

3,687,221 VND

1 Piece(s) 16 Day(s) or more G1/2-0.1 to 0.3MPP-446A-0.3/-0.1MPA-M4589528144848

3,687,221 VND

1 Piece(s) 16 Day(s) or more G1/2-0.1 to 0.4MPP-446A-0.4/-0.1MPA-M4589528144855

3,687,221 VND

1 Piece(s) 16 Day(s) or more G1/2-0.1 to 0.5MPP-446A-0.5/-0.1MPA-M4589528144862

3,687,221 VND

1 Piece(s) 16 Day(s) or more G1/2-0.1 to 0.6MPP-446A-0.6/-0.1MPA-M4589528144879

3,687,221 VND

1 Piece(s) 16 Day(s) or more G1/2-0.1 to 0.25MPP-446A-0.25/-0.1MPA-M4589528144893

3,687,221 VND

1 Piece(s) 16 Day(s) or more G1/2-0.1 to 1MPP-446A-1/-0.1MPA-M4589528144800

3,687,221 VND

1 Piece(s) 16 Day(s) or more G1/2-0.1 to 1.6MPP-446A-1.6/-0.1MPA-M4589528144763

3,687,221 VND

1 Piece(s) 16 Day(s) or more G1/2-0.1 to 2MPP-446A-2/-0.1MPA-M4589528144817

3,687,221 VND

1 Piece(s) 16 Day(s) or more G1/2-0.1 to 2.5MPP-446A-2.5/-0.1MPA-M4589528144787

3,828,460 VND

1 Piece(s) 16 Day(s) or more G3/8-0.1 to 0.1MPP-346A-0.1/-0.1MPA-M4589528144510

3,445,983 VND

1 Piece(s) 16 Day(s) or more G3/8-0.1 to 0.2MPP-346A-0.2/-0.1MPA-M4589528144527

3,445,983 VND

1 Piece(s) 16 Day(s) or more G3/8-0.1 to 0.3MPP-346A-0.3/-0.1MPA-M4589528144534

3,445,983 VND

1 Piece(s) 16 Day(s) or more G3/8-0.1 to 0.4MPP-346A-0.4/-0.1MPA-M4589528144541

3,445,983 VND

1 Piece(s) 16 Day(s) or more G3/8-0.1 to 0.5MPP-346A-0.5/-0.1MPA-M4589528144558

3,445,983 VND

1 Piece(s) 16 Day(s) or more G3/8-0.1 to 0.6MPP-346A-0.6/-0.1MPA-M4589528144565

3,445,983 VND

1 Piece(s) 16 Day(s) or more G3/8-0.1 to 0.25MPP-346A-0.25/-0.1MPA-M4589528144589

3,445,983 VND

1 Piece(s) 16 Day(s) or more G3/8-0.1 to 1MPP-346A-1/-0.1MPA-M4589528144497

3,445,983 VND

1 Piece(s) 16 Day(s) or more G3/8-0.1 to 1.6MPP-346A-1.6/-0.1MPA-M4589528144459

3,445,983 VND

1 Piece(s) 16 Day(s) or more G3/8-0.1 to 2MPP-346A-2/-0.1MPA-M4589528144503

3,445,983 VND

1 Piece(s) 16 Day(s) or more G3/8-0.1 to 2.5MPP-346A-2.5/-0.1MPA-M4589528144473

4,308,748 VND

1 Piece(s) 16 Day(s) or more R1/2-0.1 to 0.1MPP-946A-0.1/-0.1MPA-M4589528145753

3,926,270 VND

1 Piece(s) 16 Day(s) or more R1/2-0.1 to 0.2MPP-946A-0.2/-0.1MPA-M4589528145760

3,926,270 VND

1 Piece(s) 16 Day(s) or more R1/2-0.1 to 0.3MPP-946A-0.3/-0.1MPA-M4589528145777

3,926,270 VND

1 Piece(s) 16 Day(s) or more R1/2-0.1 to 0.4MPP-946A-0.4/-0.1MPA-M4589528145784

3,926,270 VND

1 Piece(s) 16 Day(s) or more R1/2-0.1 to 0.5MPP-946A-0.5/-0.1MPA-M4589528145791

3,926,270 VND

1 Piece(s) 16 Day(s) or more R1/2-0.1 to 0.6MPP-946A-0.6/-0.1MPA-M4589528145807

3,926,270 VND

1 Piece(s) 16 Day(s) or more R1/2-0.1 to 0.25MPP-946A-0.25/-0.1MPA-M4589528145821

3,926,270 VND

1 Piece(s) 16 Day(s) or more R1/2-0.1 to 1MPP-946A-1/-0.1MPA-M4589528145739

3,926,270 VND

1 Piece(s) 16 Day(s) or more R1/2-0.1 to 1.6MPP-946A-1.6/-0.1MPA-M4589528145692

3,926,270 VND

1 Piece(s) 16 Day(s) or more R1/2-0.1 to 2MPP-946A-2/-0.1MPA-M4589528145746

3,926,270 VND

1 Piece(s) 16 Day(s) or more R1/2-0.1 to 2.5MPP-946A-2.5/-0.1MPA-M4589528145715

4,067,506 VND

1 Piece(s) 16 Day(s) or more R3/8-0.1 to 0.1MPP-846A-0.1/-0.1MPA-M4589528145449

3,685,031 VND

1 Piece(s) 16 Day(s) or more R3/8-0.1 to 0.2MPP-846A-0.2/-0.1MPA-M4589528145456

3,685,031 VND

1 Piece(s) 16 Day(s) or more R3/8-0.1 to 0.3MPP-846A-0.3/-0.1MPA-M4589528145463

3,685,031 VND

1 Piece(s) 16 Day(s) or more R3/8-0.1 to 0.4MPP-846A-0.4/-0.1MPA-M4589528145470

3,685,031 VND

1 Piece(s) 16 Day(s) or more R3/8-0.1 to 0.5MPP-846A-0.5/-0.1MPA-M4589528145487

3,685,031 VND

1 Piece(s) 16 Day(s) or more R3/8-0.1 to 0.6MPP-846A-0.6/-0.1MPA-M4589528145494

3,685,031 VND

1 Piece(s) 16 Day(s) or more R3/8-0.1 to 0.25MPP-846A-0.25/-0.1MPA-M4589528145517

3,685,031 VND

1 Piece(s) 16 Day(s) or more R3/8-0.1 to 1MPP-846A-1/-0.1MPA-M4589528145425

3,685,031 VND

1 Piece(s) 16 Day(s) or more R3/8-0.1 to 1.6MPP-846A-1.6/-0.1MPA-M4589528145388

3,685,031 VND

1 Piece(s) 16 Day(s) or more R3/8-0.1 to 2MPP-846A-2/-0.1MPA-M4589528145432

3,685,031 VND

1 Piece(s) 16 Day(s) or more R3/8-0.1 to 2.5MPP-846A-2.5/-0.1MPA-M4589528145401

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Sealed Type Pressure Gauge Application Other Case size(ømm) 100
Accuracy ±1.6% F.S Case type A Connection port type U
Case material MPP Resin Screw Lid Case Specification For vapor