(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Comes with a sealed resin case for use outdoors or in areas with high humidity or dust.
· The product is easy to handle and has excellent durability.
[Applications]
· Comes in a variety of sizes, case configurations and pressure ranges for easy model selection.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Case size (ømm) | Screw type and diameter | Pressure span (Mpa) | Manufacturer model number | JAN code |
---|---|---|---|---|---|---|---|---|---|
2,461,803 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 0.1 | MPP-441A-0.1/-0.1MPA | 4589528211403 | ||
2,323,156 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 0.2 | MPP-441A-0.2/-0.1MPA | 4589528211410 | ||
2,323,156 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 0.3 | MPP-441A-0.3/-0.1MPA | 4589528211427 | ||
2,323,156 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 0.4 | MPP-441A-0.4/-0.1MPA | 4589528211434 | ||
2,323,156 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 0.5 | MPP-441A-0.5/-0.1MPA | 4589528211441 | ||
2,323,156 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 0.6 | MPP-441A-0.6/-0.1MPA | 4589528211458 | ||
2,323,156 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 0.25 | MPP-441A-0.25/-0.1MPA | 4589528211472 | ||
2,323,156 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 1 | MPP-441A-1/-0.1MPA | 4589528211380 | ||
2,323,156 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 1.6 | MPP-441A-1.6/-0.1MPA | 4589528211342 | ||
2,323,156 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 2 | MPP-441A-2/-0.1MPA | 4589528211397 | ||
2,323,156 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 2.5 | MPP-441A-2.5/-0.1MPA | 4589528211366 | ||
2,148,110 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 0.1 | MPP-331A-0.1/-0.1MPA | 4589528210529 | ||
1,995,120 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 0.2 | MPP-331A-0.2/-0.1MPA | 4589528210536 | ||
1,995,120 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 0.3 | MPP-331A-0.3/-0.1MPA | 4589528210543 | ||
1,995,120 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 0.4 | MPP-331A-0.4/-0.1MPA | 4589528210550 | ||
1,995,120 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 0.5 | MPP-331A-0.5/-0.1MPA | 4589528210567 | ||
1,995,120 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 0.6 | MPP-331A-0.6/-0.1MPA | 4589528210574 | ||
1,995,120 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 0.25 | MPP-331A-0.25/-0.1MPA | 4589528210598 | ||
1,995,120 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 1 | MPP-331A-1/-0.1MPA | 4589528210505 | ||
1,995,120 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 1.6 | MPP-331A-1.6/-0.1MPA | 4589528210468 | ||
1,995,120 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 2 | MPP-331A-2/-0.1MPA | 4589528210512 | ||
1,995,120 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 2.5 | MPP-331A-2.5/-0.1MPA | 4589528210482 | ||
2,311,403 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 0.1 | MPP-341A-0.1/-0.1MPA | 4589528210963 | ||
2,172,755 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 0.2 | MPP-341A-0.2/-0.1MPA | 4589528210970 | ||
2,172,755 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 0.3 | MPP-341A-0.3/-0.1MPA | 4589528210987 | ||
2,172,755 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 0.4 | MPP-341A-0.4/-0.1MPA | 4589528210994 | ||
2,172,755 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 0.5 | MPP-341A-0.5/-0.1MPA | 4589528211007 | ||
2,172,755 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 0.6 | MPP-341A-0.6/-0.1MPA | 4589528211014 | ||
2,172,755 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 0.25 | MPP-341A-0.25/-0.1MPA | 4589528211038 | ||
2,172,755 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 1 | MPP-341A-1/-0.1MPA | 4589528210949 | ||
2,172,755 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 1.6 | MPP-341A-1.6/-0.1MPA | 4589528210901 | ||
2,172,755 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 2 | MPP-341A-2/-0.1MPA | 4589528210956 | ||
2,172,755 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 2.5 | MPP-341A-2.5/-0.1MPA | 4589528210925 | ||
2,557,423 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 0.1 | MPP-941A-0.1/-0.1MPA | 4589528212721 | ||
2,418,775 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 0.2 | MPP-941A-0.2/-0.1MPA | 4589528212738 | ||
2,418,775 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 0.3 | MPP-941A-0.3/-0.1MPA | 4589528212745 | ||
2,418,775 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 0.4 | MPP-941A-0.4/-0.1MPA | 4589528212752 | ||
2,418,775 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 0.5 | MPP-941A-0.5/-0.1MPA | 4589528212769 | ||
2,418,775 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 0.6 | MPP-941A-0.6/-0.1MPA | 4589528212776 | ||
2,418,775 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 0.25 | MPP-941A-0.25/-0.1MPA | 4589528212790 | ||
2,418,775 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 1 | MPP-941A-1/-0.1MPA | 4589528212707 | ||
2,418,775 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 1.6 | MPP-941A-1.6/-0.1MPA | 4589528212660 | ||
2,418,775 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 2 | MPP-941A-2/-0.1MPA | 4589528212714 | ||
2,418,775 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 2.5 | MPP-941A-2.5/-0.1MPA | 4589528212684 | ||
2,243,730 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | -0.1 to 0.1 | MPP-831A-0.1/-0.1MPA | 4589528211847 | ||
2,090,740 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | -0.1 to 0.2 | MPP-831A-0.2/-0.1MPA | 4589528211854 | ||
2,090,740 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | -0.1 to 0.3 | MPP-831A-0.3/-0.1MPA | 4589528211861 | ||
2,090,740 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | -0.1 to 0.4 | MPP-831A-0.4/-0.1MPA | 4589528211878 | ||
2,090,740 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | -0.1 to 0.5 | MPP-831A-0.5/-0.1MPA | 4589528211885 | ||
2,090,740 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | -0.1 to 0.6 | MPP-831A-0.6/-0.1MPA | 4589528211892 | ||
2,090,740 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | -0.1 to 0.25 | MPP-831A-0.25/-0.1MPA | 4589528211915 | ||
2,090,740 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | -0.1 to 1 | MPP-831A-1/-0.1MPA | 4589528211823 | ||
2,090,740 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | -0.1 to 1.6 | MPP-831A-1.6/-0.1MPA | 4589528211786 | ||
2,090,740 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | -0.1 to 2 | MPP-831A-2/-0.1MPA | 4589528211830 | ||
2,090,740 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | -0.1 to 2.5 | MPP-831A-2.5/-0.1MPA | 4589528211809 | ||
2,407,023 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R3/8 | -0.1 to 0.1 | MPP-841A-0.1/-0.1MPA | 4589528212288 | ||
2,268,373 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R3/8 | -0.1 to 0.2 | MPP-841A-0.2/-0.1MPA | 4589528212295 | ||
2,268,373 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R3/8 | -0.1 to 0.3 | MPP-841A-0.3/-0.1MPA | 4589528212301 | ||
2,268,373 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R3/8 | -0.1 to 0.4 | MPP-841A-0.4/-0.1MPA | 4589528212318 | ||
2,268,373 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R3/8 | -0.1 to 0.5 | MPP-841A-0.5/-0.1MPA | 4589528212325 |
Loading...Tải…
Product Type | Sealed Type Pressure Gauge | Application | Other | Accuracy | ±1.6% F.S |
---|---|---|---|---|---|
Case type | A | Connection port type | U | Case material | MPP Resin Screw Lid Case |