(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
162001 |
162002 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Insertion Angle (Shaft measurement when electric drill) (Inch) | JAN Code | Set Content | Mass (g) |
---|---|---|---|---|---|---|---|---|
2,430,000 VND |
1 Piece(s) | 9 Day(s) | 1/4 | 4907587200013 | Wood-composite ratchet handle 1/4" sq. (6.35 mm), wood-composite stubby handle 1/4" sq. (6.35 mm), universal socket adapter 1/4" sq. (6.35 mm), extension bar with an overall length of 100 mm 1/4" sq. (6.35 mm), bit socket adapter 1/4" sq. <> 1/4" hex., 1/4" socket: 4, 4.5, 5, 5.5, 6, 7, 8, 9, 10, 11, 12, 13, 14 mm, bit: -4, -6, +1, +2, +3, H1.5, H2, H2.5, H3, H4, H5, T10, T15, T20, T25, T27, T30, T40 | 960 | ||
2,527,200 VND |
1 Piece(s) | 9 Day(s) | 3/8 | 4907587200020 | Wood-composite ratchet handle 3/8" sq. (9.5 mm), universal socket adapter 3/8" sq. (9.5 mm), sliding T-type handle 3/8" sq. (9.5 mm), extension bar with an overall length of 150 mm 3/8" sq. (9.5 mm), extension bar with an overall length of 75 mm 3/8" sq. (9.5 mm), 3/8" socket: 7, 8, 10, 11, 12, 13, 14, 17, 19, 21, 22 mm | 1,350 |
· The ultimate in non-slip
· The wood-composite resin reproduces the feel and fit in the hand and the texture of natural wooded materials.
· An ultra small and high strength head with a wedge type 72 gear ratchet.
· Non-slip wood-composite handle.
· Surface contact type sockets to prevent damage to the corners of bolts and nuts.
Part Number |
---|
162001 |
162002 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Insertion Angle (Shaft measurement when electric drill) (Inch) | JAN Code | Set Content | Mass (g) |
---|---|---|---|---|---|---|---|---|
2,430,000 VND |
1 Piece(s) | 9 Day(s) | 1/4 | 4907587200013 | Wood-composite ratchet handle 1/4" sq. (6.35 mm), wood-composite stubby handle 1/4" sq. (6.35 mm), universal socket adapter 1/4" sq. (6.35 mm), extension bar with an overall length of 100 mm 1/4" sq. (6.35 mm), bit socket adapter 1/4" sq. <> 1/4" hex., 1/4" socket: 4, 4.5, 5, 5.5, 6, 7, 8, 9, 10, 11, 12, 13, 14 mm, bit: -4, -6, +1, +2, +3, H1.5, H2, H2.5, H3, H4, H5, T10, T15, T20, T25, T27, T30, T40 | 960 | ||
2,527,200 VND |
1 Piece(s) | 9 Day(s) | 3/8 | 4907587200020 | Wood-composite ratchet handle 3/8" sq. (9.5 mm), universal socket adapter 3/8" sq. (9.5 mm), sliding T-type handle 3/8" sq. (9.5 mm), extension bar with an overall length of 150 mm 3/8" sq. (9.5 mm), extension bar with an overall length of 75 mm 3/8" sq. (9.5 mm), 3/8" socket: 7, 8, 10, 11, 12, 13, 14, 17, 19, 21, 22 mm | 1,350 |
Loading...Tải…
The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.