(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Insert For Radius Precision ARPF Type, ZCFG (ZCFG080SG-R1.5-PN215)

Insert For Radius Precision ARPF Type, ZCFG (ZCFG080SG-R1.5-PN215)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,810,561VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Inserts with ø10 or more can be repolished. Inserts with ø16 or more can be repolished up to 2 times.

Product Description

A helical blade for ARPF is used. Semi-finishing and finishing can be performed with high efficiency.

 
Part Number
ZCFG080SG-R1.5-PN215
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWork Material Size A
(mm)
Dimension T
(mm)
Dimensions φDC
(mm)
Dimension rε
(mm)
Coating - details

1,810,561 VND

2 Piece(s) 9 Day(s) or more Steel / Cast Iron / Non-Ferrous Metal / High-Hardness Material9.92.181.5PN215

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape (First Character in Model Number) Others