(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Holder For Back-Turning, TBVC-F10

Holder For Back-Turning, TBVC-F10
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,158,513VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
Can be used for post-grinding.
[Features]
Right-handed holder for steel materials such as stainless steel and steel.

Part Number
TBVCR10-F10
TBVCR12-F10
TBVCR12GX-F10
TBVCR16-F10
TBVCR16H-F10
TBVCR20F-F10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDimension L1
(mm)
Dimension h1
(mm)
Dimension g
(mm)
Dimension h
(mm)
Dimension b
(mm)

5,158,513 VND

1 Piece(s) 15 Day(s) or more 1201001010

5,158,513 VND

1 Piece(s) 15 Day(s) or more 1201221212

5,158,513 VND

1 Piece(s) 15 Day(s) or more 851221212

5,576,846 VND

1 Piece(s) 15 Day(s) or more 1201661616

5,576,846 VND

1 Piece(s) 15 Day(s) or more 1001661616

5,995,180 VND

1 Piece(s) 15 Day(s) or more 8020102020

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Post-Grinding Selfishly Right-hand Dimension f(mm) 10
Applicable tip TBVC type, VCGT1103 Applicable wrench CLR-15S / LLR-25S-20 * 65 Applicable clamp screw LRIS-4 * 10 / LRIS-2.5 * 7