(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・A special Vise that fixes a Pipe or a round bar by engaging them. Fixed on bench or Use installed on work bench.
・The jaw part is designed considering the engagement of the pipe, and it provides powerful tightening force when screwing and bending with special heat treatment.
Pipe Diameter(mm) | 85 |
---|
Please check the type/dimensions/specifications of the part HS-PV1 in the Pipe Vice series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HS-PV1 trong chuỗi Pipe Vice.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy