(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (ICT) 3/3/2025. We apologize for the inconvenience.
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

Square-Shape With Hole, Negative, SNMG-FE, For Detailed Cutting

Square-Shape With Hole, Negative, SNMG-FE, For Detailed Cutting
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      177,013VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Breaker with excellent performance in chip control for low- to high-feed machining.

Part Number
SNMG120404NFEAC6030M
SNMG120404NFEAC6040M
SNMG120404NFEAC8015P
SNMG120404NFEAC8025P
SNMG120404NFEAC8035P
SNMG120404NFEAC810P
SNMG120404NFEAC830P
SNMG120404NFET1000A
SNMG120404NFET1500A
SNMG120404NFET1500Z
SNMG120408NFEAC6030M
SNMG120408NFEAC6040M
SNMG120408NFEAC8015P
SNMG120408NFEAC8025P
SNMG120408NFEAC8035P
SNMG120408NFEAC810P
SNMG120408NFEAC830P
SNMG120408NFET1000A
SNMG120408NFET1500A
SNMG120408NFET1500Z
SNMG120412NFEAC6030M
SNMG120412NFEAC6040M
SNMG120412NFEAC8015P
SNMG120412NFEAC8025P
SNMG120412NFEAC8035P
SNMG120412NFEAC810P
SNMG120412NFEAC830P
SNMG120412NFET1000A
SNMG120412NFET1500A
SNMG120412NFET1500Z
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWork Material Nose Radius Material Type Material

192,463 VND

10 Piece(s) 7 Day(s) or more Steel / Stainless Steel0.4AC6030MCoating

192,463 VND

10 Piece(s) 7 Day(s) or more Stainless Steel0.4AC6040MCoating

199,680 VND

10 Piece(s) 7 Day(s) or more Steel0.4AC8015PCoating

192,463 VND

10 Piece(s) 7 Day(s) or more Steel / Cast Iron0.4AC8025PCoating

199,680 VND

10 Piece(s) 7 Day(s) or more Steel0.4AC8035PCoating

192,463 VND

10 Piece(s) 7 Day(s) or more Steel0.4AC810PCoating

192,463 VND

10 Piece(s) 7 Day(s) or more Steel / Stainless Steel0.4AC830PCoating

177,013 VND

10 Piece(s) 7 Day(s) or more Steel / Cast Iron0.4T1000ACermet

177,013 VND

10 Piece(s) 7 Day(s) or more Steel0.4T1500ACermet

192,463 VND

10 Piece(s) 7 Day(s) or more Steel0.4T1500ZCoated cermet

192,463 VND

10 Piece(s) 7 Day(s) or more Steel / Stainless Steel0.8AC6030MCoating

192,463 VND

10 Piece(s) 7 Day(s) or more Stainless Steel0.8AC6040MCoating

199,680 VND

10 Piece(s) 7 Day(s) or more Steel0.8AC8015PCoating

192,463 VND

10 Piece(s) 7 Day(s) or more Steel / Cast Iron0.8AC8025PCoating

199,680 VND

10 Piece(s) 7 Day(s) or more Steel0.8AC8035PCoating

192,463 VND

10 Piece(s) 7 Day(s) or more Steel0.8AC810PCoating

192,463 VND

10 Piece(s) 7 Day(s) or more Steel / Stainless Steel0.8AC830PCoating

177,013 VND

10 Piece(s) 7 Day(s) or more Steel / Cast Iron0.8T1000ACermet

177,013 VND

10 Piece(s) 7 Day(s) or more Steel0.8T1500ACermet

192,463 VND

10 Piece(s) 7 Day(s) or more Steel0.8T1500ZCoated cermet

192,463 VND

10 Piece(s) 7 Day(s) or more Steel / Stainless Steel1.2AC6030MCoating

192,463 VND

10 Piece(s) 7 Day(s) or more Stainless Steel1.2AC6040MCoating

199,680 VND

10 Piece(s) 7 Day(s) or more Steel1.2AC8015PCoating

192,463 VND

10 Piece(s) 7 Day(s) or more Steel / Cast Iron1.2AC8025PCoating

199,680 VND

10 Piece(s) 7 Day(s) or more Steel1.2AC8035PCoating

192,463 VND

10 Piece(s) 7 Day(s) or more Steel1.2AC810PCoating

192,463 VND

10 Piece(s) 7 Day(s) or more Steel / Stainless Steel1.2AC830PCoating

177,013 VND

10 Piece(s) 7 Day(s) or more Steel / Cast Iron1.2T1000ACermet

177,013 VND

10 Piece(s) 7 Day(s) or more Steel1.2T1500ACermet

192,463 VND

10 Piece(s) 7 Day(s) or more Steel1.2T1500ZCoated cermet

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape S (Square) Rake Angle Negative Preferred Hand No Preferred Hand
Clearance Angle(°) 0 Slot Code G Hole Availability Yes
Hole Shape Cylindrical Breaker Availability Yes (both sides) / No Dimension S(mm) 4.76
Dimension φd(mm) 12.7 Breaker Rake Angle(°) 27 Machining Application ② Detailed cutting
Cutting Edge Length(mm) 12.7