(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
35° Diamond-Shape With Hole, Negative, VNMG-FE, For Detailed Cutting (Part Number)

35° Diamond-Shape With Hole, Negative, VNMG-FE, For Detailed Cutting
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      190,918VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Breaker with excellent performance in chip control for low- to high-feed machining.

Part Number
VNMG160402NFEAC6030M
VNMG160402NFEAC6040M
VNMG160402NFEAC8015P
VNMG160402NFEAC8025P
VNMG160402NFEAC8035P
VNMG160402NFEAC810P
VNMG160402NFEAC830P
VNMG160402NFET1000A
VNMG160402NFET1500A
VNMG160402NFET1500Z
VNMG160404NFEAC6030M
VNMG160404NFEAC6040M
VNMG160404NFEAC8015P
VNMG160404NFEAC8025P
VNMG160404NFEAC8035P
VNMG160404NFEAC810P
VNMG160404NFEAC830P
VNMG160404NFET1000A
VNMG160404NFET1500A
VNMG160404NFET1500Z
VNMG160408NFEAC6030M
VNMG160408NFEAC6040M
VNMG160408NFEAC8015P
VNMG160408NFEAC8025P
VNMG160408NFEAC8035P
VNMG160408NFEAC810P
VNMG160408NFEAC830P
VNMG160408NFET1000A
VNMG160408NFET1500A
VNMG160408NFET1500Z
VNMG160412NFEAC6030M
VNMG160412NFEAC6040M
VNMG160412NFEAC8015P
VNMG160412NFEAC8025P
VNMG160412NFEAC8035P
VNMG160412NFEAC810P
VNMG160412NFEAC830P
VNMG160412NFET1000A
VNMG160412NFET1500A
VNMG160412NFET1500Z
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWork Material Nose Radius Material Type Material

243,448 VND

10 Piece(s) 7 Day(s) or more Steel / Stainless Steel0.2AC6030MCoating

243,448 VND

10 Piece(s) 7 Day(s) or more Stainless Steel0.2AC6040MCoating

250,665 VND

10 Piece(s) 7 Day(s) or more Steel0.2AC8015PCoating

243,448 VND

10 Piece(s) 7 Day(s) or more Steel / Cast Iron0.2AC8025PCoating

250,665 VND

10 Piece(s) 7 Day(s) or more Steel0.2AC8035PCoating

243,448 VND

10 Piece(s) 7 Day(s) or more Steel0.2AC810PCoating

243,448 VND

10 Piece(s) 7 Day(s) or more Steel / Stainless Steel0.2AC830PCoating

190,918 VND

10 Piece(s) 7 Day(s) or more Steel / Cast Iron0.2T1000ACermet

190,918 VND

10 Piece(s) 7 Day(s) or more Steel0.2T1500ACermet

243,448 VND

10 Piece(s) 7 Day(s) or more Steel0.2T1500ZCoated cermet

243,448 VND

10 Piece(s) 7 Day(s) or more Steel / Stainless Steel0.4AC6030MCoating

243,448 VND

10 Piece(s) 7 Day(s) or more Stainless Steel0.4AC6040MCoating

250,665 VND

10 Piece(s) 7 Day(s) or more Steel0.4AC8015PCoating

243,448 VND

10 Piece(s) 7 Day(s) or more Steel / Cast Iron0.4AC8025PCoating

250,665 VND

10 Piece(s) 7 Day(s) or more Steel0.4AC8035PCoating

243,448 VND

10 Piece(s) 7 Day(s) or more Steel0.4AC810PCoating

243,448 VND

10 Piece(s) 7 Day(s) or more Steel / Stainless Steel0.4AC830PCoating

190,918 VND

10 Piece(s) 7 Day(s) or more Steel / Cast Iron0.4T1000ACermet

190,918 VND

10 Piece(s) 7 Day(s) or more Steel0.4T1500ACermet

243,448 VND

10 Piece(s) 7 Day(s) or more Steel0.4T1500ZCoated cermet

243,448 VND

10 Piece(s) 7 Day(s) or more Steel / Stainless Steel0.8AC6030MCoating

243,448 VND

10 Piece(s) 7 Day(s) or more Stainless Steel0.8AC6040MCoating

250,665 VND

10 Piece(s) 7 Day(s) or more Steel0.8AC8015PCoating

243,448 VND

10 Piece(s) 7 Day(s) or more Steel / Cast Iron0.8AC8025PCoating

250,665 VND

10 Piece(s) 7 Day(s) or more Steel0.8AC8035PCoating

243,448 VND

10 Piece(s) 7 Day(s) or more Steel0.8AC810PCoating

243,448 VND

10 Piece(s) 7 Day(s) or more Steel / Stainless Steel0.8AC830PCoating

190,918 VND

10 Piece(s) 7 Day(s) or more Steel / Cast Iron0.8T1000ACermet

190,918 VND

10 Piece(s) 7 Day(s) or more Steel0.8T1500ACermet

243,448 VND

10 Piece(s) 7 Day(s) or more Steel0.8T1500ZCoated cermet

243,448 VND

10 Piece(s) 7 Day(s) or more Steel / Stainless Steel1.2AC6030MCoating

243,448 VND

10 Piece(s) 7 Day(s) or more Stainless Steel1.2AC6040MCoating

250,665 VND

10 Piece(s) 7 Day(s) or more Steel1.2AC8015PCoating

243,448 VND

10 Piece(s) 7 Day(s) or more Steel / Cast Iron1.2AC8025PCoating

250,665 VND

10 Piece(s) 7 Day(s) or more Steel1.2AC8035PCoating

243,448 VND

10 Piece(s) 7 Day(s) or more Steel1.2AC810PCoating

243,448 VND

10 Piece(s) 7 Day(s) or more Steel / Stainless Steel1.2AC830PCoating

190,918 VND

10 Piece(s) 7 Day(s) or more Steel / Cast Iron1.2T1000ACermet

190,918 VND

10 Piece(s) 7 Day(s) or more Steel1.2T1500ACermet

243,448 VND

10 Piece(s) 7 Day(s) or more Steel1.2T1500ZCoated cermet

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape V (35° Diamond) Rake Angle Negative Preferred Hand No Preferred Hand
Clearance Angle(°) 0 Slot Code G Hole Availability Yes
Hole Shape Cylindrical Breaker Availability Yes (both sides) / No Dimension S(mm) 4.76
Dimension φd(mm) 9.525 Breaker Rake Angle(°) 27 Machining Application ② Detailed cutting
Cutting Edge Length(mm) 16.6 Hole Diameter(mm) 3.81