(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CNSH1013P |
CNSH1016P |
CNSH109P |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Length (mm) |
Specifications | Rivet Length (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
1,087,100 VND |
1 Pack(s) |
10 Pieces Per Package |
9 Day(s) | Overall length: 36.0 | Compatible base material thickness: 11 to 13 mm | 28.0 | 1 pack (10 pcs) | ||
1,087,100 VND |
1 Pack(s) |
8 Pieces Per Package |
9 Day(s) | Overall length: 37.5 | Compatible base material thickness: 14 to 16 mm | 31.0 | 1 pack (8 pcs) | ||
1,091,698 VND |
1 Pack(s) |
12 Pieces Per Package |
9 Day(s) | Overall length: 31.0 | Compatible base material thickness: 7 to 9 mm | 24.0 | 1 pack (12 pcs) |
[Features]
· One-side setting: Can be fastened with high strength from one side, even if the reverse side is not accessible.
· Simple and fast fastening: Using the dedicated tool, anyone can easily create high-strength fastenings.
· Strong fastening power: Super strength, much better than blind rivets.
· Doesn't damage base material surface: No moving parts within the fastening facing the base material surface.
· Good-looking, solid exterior shape: Can be equipped with a finishing panel with high design quality.
[Applications]
· Joining beams in steel beam-type residential property / joining trusses for logistical equipment / steel stairs / road facility products
· Electricity receiving board cases / joining hinges / sirocco fans / transport machinery (trucks/vehicles, etc.) and more.
Part Number |
---|
CNSH1013P |
CNSH1016P |
CNSH109P |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Length (mm) |
Specifications | Rivet Length (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
1,087,100 VND |
1 Pack(s) |
10 Pieces Per Package |
9 Day(s) | Overall length: 36.0 | Compatible base material thickness: 11 to 13 mm | 28.0 | 1 pack (10 pcs) | ||
1,087,100 VND |
1 Pack(s) |
8 Pieces Per Package |
9 Day(s) | Overall length: 37.5 | Compatible base material thickness: 14 to 16 mm | 31.0 | 1 pack (8 pcs) | ||
1,091,698 VND |
1 Pack(s) |
12 Pieces Per Package |
9 Day(s) | Overall length: 31.0 | Compatible base material thickness: 7 to 9 mm | 24.0 | 1 pack (12 pcs) |
Loading...Tải…
The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.