(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
General Vertical Type Pressure Gauge Without Flange (A Type), Pressure Gauge

General Vertical Type Pressure Gauge Without Flange (A Type), Pressure Gauge
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,838,016VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Pressure gauges designed and manufactured based on the JIS B 7505-1 Bourdon tube pressure gauge standard.
· Manufactured for 7 performance factors according to use and objective: normal, for steam, for heat resistance, for vibration resistance, for steam and vibration resistance, for heat and vibration resistance, and dynamic pressure.
· Product is already type-approved and certification-ready.
· The accuracy of the Bourdon tube pressure gauge is JIS B 7505-1 Bourdon tube pressure gauge accuracy. Can be manufactured to 0.6, 1.0, 1.6, and 2.5 accuracy classifications.
· The casing is electrodeposition coated on the SPC for excellent corrosion resistance.

Part Number
AT3/8X100X0.04MPA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

1,838,016 VND

1 Piece(s) 7 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type General Pressure Gauge Standard JIS B7505-1 Application Other
Detailed Type For vibration resistance, Pressure range: 0 to 0.04 Mpa Surface diameter(φ) 100 Case x Connection Section AT3/8